From 040f6b015ef7d9c1bda09f78a8873f6da45d5e95 Mon Sep 17 00:00:00 2001 From: Dave Airlie Date: Thu, 9 May 2013 12:55:42 +1000 Subject: drm: add qxl drm header file Now that this driver is merged add the header file. Signed-off-by: Dave Airlie --- include/drm/qxl_drm.h | 152 ++++++++++++++++++++++++++++++++++++++++++++++++++ 1 file changed, 152 insertions(+) create mode 100644 include/drm/qxl_drm.h (limited to 'include/drm/qxl_drm.h') diff --git a/include/drm/qxl_drm.h b/include/drm/qxl_drm.h new file mode 100644 index 00000000..5d7de702 --- /dev/null +++ b/include/drm/qxl_drm.h @@ -0,0 +1,152 @@ +/* + * Copyright 2013 Red Hat + * All Rights Reserved. + * + * Permission is hereby granted, free of charge, to any person obtaining a + * copy of this software and associated documentation files (the "Software"), + * to deal in the Software without restriction, including without limitation + * the rights to use, copy, modify, merge, publish, distribute, sublicense, + * and/or sell copies of the Software, and to permit persons to whom the + * Software is furnished to do so, subject to the following conditions: + * + * The above copyright notice and this permission notice (including the next + * paragraph) shall be included in all copies or substantial portions of the + * Software. + * + * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR + * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, + * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL + * THE AUTHORS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM, DAMAGES OR + * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, + * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR + * OTHER DEALINGS IN THE SOFTWARE. + */ +#ifndef QXL_DRM_H +#define QXL_DRM_H + +#include +#include "drm/drm.h" + +/* Please note that modifications to all structs defined here are + * subject to backwards-compatibility constraints. + * + * Do not use pointers, use uint64_t instead for 32 bit / 64 bit user/kernel + * compatibility Keep fields aligned to their size + */ + +#define QXL_GEM_DOMAIN_CPU 0 +#define QXL_GEM_DOMAIN_VRAM 1 +#define QXL_GEM_DOMAIN_SURFACE 2 + +#define DRM_QXL_ALLOC 0x00 +#define DRM_QXL_MAP 0x01 +#define DRM_QXL_EXECBUFFER 0x02 +#define DRM_QXL_UPDATE_AREA 0x03 +#define DRM_QXL_GETPARAM 0x04 +#define DRM_QXL_CLIENTCAP 0x05 + +#define DRM_QXL_ALLOC_SURF 0x06 + +struct drm_qxl_alloc { + uint32_t size; + uint32_t handle; /* 0 is an invalid handle */ +}; + +struct drm_qxl_map { + uint64_t offset; /* use for mmap system call */ + uint32_t handle; + uint32_t pad; +}; + +/* + * dest is the bo we are writing the relocation into + * src is bo we are relocating. + * *(dest_handle.base_addr + dest_offset) = physical_address(src_handle.addr + + * src_offset) + */ +#define QXL_RELOC_TYPE_BO 1 +#define QXL_RELOC_TYPE_SURF 2 + +struct drm_qxl_reloc { + uint64_t src_offset; /* offset into src_handle or src buffer */ + uint64_t dst_offset; /* offset in dest handle */ + uint32_t src_handle; /* dest handle to compute address from */ + uint32_t dst_handle; /* 0 if to command buffer */ + uint32_t reloc_type; + uint32_t pad; +}; + +struct drm_qxl_command { + uint64_t command; /* void* */ + uint64_t relocs; /* struct drm_qxl_reloc* */ + uint32_t type; + uint32_t command_size; + uint32_t relocs_num; + uint32_t pad; +}; + +/* XXX: call it drm_qxl_commands? */ +struct drm_qxl_execbuffer { + uint32_t flags; /* for future use */ + uint32_t commands_num; + uint64_t commands; /* struct drm_qxl_command* */ +}; + +struct drm_qxl_update_area { + uint32_t handle; + uint32_t top; + uint32_t left; + uint32_t bottom; + uint32_t right; + uint32_t pad; +}; + +#define QXL_PARAM_NUM_SURFACES 1 /* rom->n_surfaces */ +#define QXL_PARAM_MAX_RELOCS 2 +struct drm_qxl_getparam { + uint64_t param; + uint64_t value; +}; + +/* these are one bit values */ +struct drm_qxl_clientcap { + uint32_t index; + uint32_t pad; +}; + +struct drm_qxl_alloc_surf { + uint32_t format; + uint32_t width; + uint32_t height; + int32_t stride; + uint32_t handle; + uint32_t pad; +}; + +#define DRM_IOCTL_QXL_ALLOC \ + DRM_IOWR(DRM_COMMAND_BASE + DRM_QXL_ALLOC, struct drm_qxl_alloc) + +#define DRM_IOCTL_QXL_MAP \ + DRM_IOWR(DRM_COMMAND_BASE + DRM_QXL_MAP, struct drm_qxl_map) + +#define DRM_IOCTL_QXL_EXECBUFFER \ + DRM_IOW(DRM_COMMAND_BASE + DRM_QXL_EXECBUFFER,\ + struct drm_qxl_execbuffer) + +#define DRM_IOCTL_QXL_UPDATE_AREA \ + DRM_IOW(DRM_COMMAND_BASE + DRM_QXL_UPDATE_AREA,\ + struct drm_qxl_update_area) + +#define DRM_IOCTL_QXL_GETPARAM \ + DRM_IOWR(DRM_COMMAND_BASE + DRM_QXL_GETPARAM,\ + struct drm_qxl_getparam) + +#define DRM_IOCTL_QXL_CLIENTCAP \ + DRM_IOW(DRM_COMMAND_BASE + DRM_QXL_CLIENTCAP,\ + struct drm_qxl_clientcap) + +#define DRM_IOCTL_QXL_ALLOC_SURF \ + DRM_IOWR(DRM_COMMAND_BASE + DRM_QXL_ALLOC_SURF,\ + struct drm_qxl_alloc_surf) + +#endif -- cgit v1.2.3-54-g00ecf