From bcae7226a1c36bee22ad747dc12960e52a706cfa Mon Sep 17 00:00:00 2001 From: Andres Rodriguez Date: Fri, 20 Oct 2017 10:57:58 -0400 Subject: headers: Sync amdgpu_drm.h with drm-next Generated using make headers_install from: airlied/drm-next 282dc83 Merge tag 'drm-intel-next-2017-10-12' ... Signed-off-by: Andres Rodriguez Acked-by: Dave Airlie Acked-by: Bas Nieuwenhuizen --- include/drm/amdgpu_drm.h | 31 ++++++++++++++++++++++++++++++- 1 file changed, 30 insertions(+), 1 deletion(-) (limited to 'include') diff --git a/include/drm/amdgpu_drm.h b/include/drm/amdgpu_drm.h index 4c6e8c48..ff018182 100644 --- a/include/drm/amdgpu_drm.h +++ b/include/drm/amdgpu_drm.h @@ -53,6 +53,7 @@ extern "C" { #define DRM_AMDGPU_WAIT_FENCES 0x12 #define DRM_AMDGPU_VM 0x13 #define DRM_AMDGPU_FENCE_TO_HANDLE 0x14 +#define DRM_AMDGPU_SCHED 0x15 #define DRM_IOCTL_AMDGPU_GEM_CREATE DRM_IOWR(DRM_COMMAND_BASE + DRM_AMDGPU_GEM_CREATE, union drm_amdgpu_gem_create) #define DRM_IOCTL_AMDGPU_GEM_MMAP DRM_IOWR(DRM_COMMAND_BASE + DRM_AMDGPU_GEM_MMAP, union drm_amdgpu_gem_mmap) @@ -69,6 +70,7 @@ extern "C" { #define DRM_IOCTL_AMDGPU_WAIT_FENCES DRM_IOWR(DRM_COMMAND_BASE + DRM_AMDGPU_WAIT_FENCES, union drm_amdgpu_wait_fences) #define DRM_IOCTL_AMDGPU_VM DRM_IOWR(DRM_COMMAND_BASE + DRM_AMDGPU_VM, union drm_amdgpu_vm) #define DRM_IOCTL_AMDGPU_FENCE_TO_HANDLE DRM_IOWR(DRM_COMMAND_BASE + DRM_AMDGPU_FENCE_TO_HANDLE, union drm_amdgpu_fence_to_handle) +#define DRM_IOCTL_AMDGPU_SCHED DRM_IOW(DRM_COMMAND_BASE + DRM_AMDGPU_SCHED, union drm_amdgpu_sched) #define AMDGPU_GEM_DOMAIN_CPU 0x1 #define AMDGPU_GEM_DOMAIN_GTT 0x2 @@ -91,6 +93,8 @@ extern "C" { #define AMDGPU_GEM_CREATE_VRAM_CONTIGUOUS (1 << 5) /* Flag that BO is always valid in this VM */ #define AMDGPU_GEM_CREATE_VM_ALWAYS_VALID (1 << 6) +/* Flag that BO sharing will be explicitly synchronized */ +#define AMDGPU_GEM_CREATE_EXPLICIT_SYNC (1 << 7) struct drm_amdgpu_gem_create_in { /** the requested memory size */ @@ -166,13 +170,22 @@ union drm_amdgpu_bo_list { /* unknown cause */ #define AMDGPU_CTX_UNKNOWN_RESET 3 +/* Context priority level */ +#define AMDGPU_CTX_PRIORITY_UNSET -2048 +#define AMDGPU_CTX_PRIORITY_VERY_LOW -1023 +#define AMDGPU_CTX_PRIORITY_LOW -512 +#define AMDGPU_CTX_PRIORITY_NORMAL 0 +/* Selecting a priority above NORMAL requires CAP_SYS_NICE or DRM_MASTER */ +#define AMDGPU_CTX_PRIORITY_HIGH 512 +#define AMDGPU_CTX_PRIORITY_VERY_HIGH 1023 + struct drm_amdgpu_ctx_in { /** AMDGPU_CTX_OP_* */ __u32 op; /** For future use, no flags defined so far */ __u32 flags; __u32 ctx_id; - __u32 _pad; + __s32 priority; }; union drm_amdgpu_ctx_out { @@ -216,6 +229,21 @@ union drm_amdgpu_vm { struct drm_amdgpu_vm_out out; }; +/* sched ioctl */ +#define AMDGPU_SCHED_OP_PROCESS_PRIORITY_OVERRIDE 1 + +struct drm_amdgpu_sched_in { + /* AMDGPU_SCHED_OP_* */ + __u32 op; + __u32 fd; + __s32 priority; + __u32 flags; +}; + +union drm_amdgpu_sched { + struct drm_amdgpu_sched_in in; +}; + /* * This is not a reliable API and you should expect it to fail for any * number of reasons and have fallback path that do not use userptr to @@ -629,6 +657,7 @@ struct drm_amdgpu_cs_chunk_data { #define AMDGPU_INFO_SENSOR_VDDGFX 0x7 /* Number of VRAM page faults on CPU access. */ #define AMDGPU_INFO_NUM_VRAM_CPU_PAGE_FAULTS 0x1E +#define AMDGPU_INFO_VRAM_LOST_COUNTER 0x1F #define AMDGPU_INFO_MMR_SE_INDEX_SHIFT 0 #define AMDGPU_INFO_MMR_SE_INDEX_MASK 0xff -- cgit v1.2.3-54-g00ecf