From f104148e40d6285a04698f0fa5f4ef76383bee6f Mon Sep 17 00:00:00 2001 From: Nicolai Hähnle Date: Mon, 3 Apr 2017 10:22:59 +0200 Subject: headers: sync amdgpu_drm.h from airlied/drm-next Changes include: PRT and preemption flags, sensor info, and some more changes for Vega10. Generated using make headers_install from airlied/drm-next commit 320d8c3d38739fa8e31a076b86cbdafcf8897d5e. Signed-off-by: Nicolai Hähnle Reviewed-by: Marek Olšák Acked-by: Emil Velikov --- include/drm/amdgpu_drm.h | 56 +++++++++++++++++++++++++++++++++++++++++++++++- 1 file changed, 55 insertions(+), 1 deletion(-) (limited to 'include') diff --git a/include/drm/amdgpu_drm.h b/include/drm/amdgpu_drm.h index fa56499f..516a9f28 100644 --- a/include/drm/amdgpu_drm.h +++ b/include/drm/amdgpu_drm.h @@ -232,6 +232,7 @@ struct drm_amdgpu_gem_userptr { #define AMDGPU_TILING_SWIZZLE_MODE_SHIFT 0 #define AMDGPU_TILING_SWIZZLE_MODE_MASK 0x1f +/* Set/Get helpers for tiling flags. */ #define AMDGPU_TILING_SET(field, value) \ (((__u64)(value) & AMDGPU_TILING_##field##_MASK) << AMDGPU_TILING_##field##_SHIFT) #define AMDGPU_TILING_GET(value, field) \ @@ -355,6 +356,8 @@ struct drm_amdgpu_gem_op { #define AMDGPU_VA_OP_MAP 1 #define AMDGPU_VA_OP_UNMAP 2 +#define AMDGPU_VA_OP_CLEAR 3 +#define AMDGPU_VA_OP_REPLACE 4 /* Delay the page table update till the next CS */ #define AMDGPU_VM_DELAY_UPDATE (1 << 0) @@ -366,6 +369,20 @@ struct drm_amdgpu_gem_op { #define AMDGPU_VM_PAGE_WRITEABLE (1 << 2) /* executable mapping, new for VI */ #define AMDGPU_VM_PAGE_EXECUTABLE (1 << 3) +/* partially resident texture */ +#define AMDGPU_VM_PAGE_PRT (1 << 4) +/* MTYPE flags use bit 5 to 8 */ +#define AMDGPU_VM_MTYPE_MASK (0xf << 5) +/* Default MTYPE. Pre-AI must use this. Recommended for newer ASICs. */ +#define AMDGPU_VM_MTYPE_DEFAULT (0 << 5) +/* Use NC MTYPE instead of default MTYPE */ +#define AMDGPU_VM_MTYPE_NC (1 << 5) +/* Use WC MTYPE instead of default MTYPE */ +#define AMDGPU_VM_MTYPE_WC (2 << 5) +/* Use CC MTYPE instead of default MTYPE */ +#define AMDGPU_VM_MTYPE_CC (3 << 5) +/* Use UC MTYPE instead of default MTYPE */ +#define AMDGPU_VM_MTYPE_UC (4 << 5) struct drm_amdgpu_gem_va { /** GEM object handle */ @@ -428,9 +445,12 @@ union drm_amdgpu_cs { /* This IB should be submitted to CE */ #define AMDGPU_IB_FLAG_CE (1<<0) -/* CE Preamble */ +/* Preamble flag, which means the IB could be dropped if no context switch */ #define AMDGPU_IB_FLAG_PREAMBLE (1<<1) +/* Preempt flag, IB should set Pre_enb bit if PREEMPT flag detected */ +#define AMDGPU_IB_FLAG_PREEMPT (1<<2) + struct drm_amdgpu_cs_chunk_ib { __u32 _pad; /** AMDGPU_IB_FLAG_* */ @@ -506,6 +526,10 @@ struct drm_amdgpu_cs_chunk_data { #define AMDGPU_INFO_FW_SMC 0x0a /* Subquery id: Query SDMA firmware version */ #define AMDGPU_INFO_FW_SDMA 0x0b + /* Subquery id: Query PSP SOS firmware version */ + #define AMDGPU_INFO_FW_SOS 0x0c + /* Subquery id: Query PSP ASD firmware version */ + #define AMDGPU_INFO_FW_ASD 0x0d /* number of bytes moved for TTM migration */ #define AMDGPU_INFO_NUM_BYTES_MOVED 0x0f /* the used VRAM size */ @@ -536,6 +560,22 @@ struct drm_amdgpu_cs_chunk_data { #define AMDGPU_INFO_VBIOS_IMAGE 0x2 /* Query UVD handles */ #define AMDGPU_INFO_NUM_HANDLES 0x1C +/* Query sensor related information */ +#define AMDGPU_INFO_SENSOR 0x1D + /* Subquery id: Query GPU shader clock */ + #define AMDGPU_INFO_SENSOR_GFX_SCLK 0x1 + /* Subquery id: Query GPU memory clock */ + #define AMDGPU_INFO_SENSOR_GFX_MCLK 0x2 + /* Subquery id: Query GPU temperature */ + #define AMDGPU_INFO_SENSOR_GPU_TEMP 0x3 + /* Subquery id: Query GPU load */ + #define AMDGPU_INFO_SENSOR_GPU_LOAD 0x4 + /* Subquery id: Query average GPU power */ + #define AMDGPU_INFO_SENSOR_GPU_AVG_POWER 0x5 + /* Subquery id: Query northbridge voltage */ + #define AMDGPU_INFO_SENSOR_VDDNB 0x6 + /* Subquery id: Query graphics voltage */ + #define AMDGPU_INFO_SENSOR_VDDGFX 0x7 #define AMDGPU_INFO_MMR_SE_INDEX_SHIFT 0 #define AMDGPU_INFO_MMR_SE_INDEX_MASK 0xff @@ -599,6 +639,10 @@ struct drm_amdgpu_info { __u32 type; __u32 offset; } vbios_info; + + struct { + __u32 type; + } sensor_info; }; }; @@ -710,6 +754,16 @@ struct drm_amdgpu_info_device { __u32 vram_bit_width; /* vce harvesting instance */ __u32 vce_harvest_config; + /* gfx double offchip LDS buffers */ + __u32 gc_double_offchip_lds_buf; + /* NGG Primitive Buffer */ + __u64 prim_buf_gpu_addr; + /* NGG Position Buffer */ + __u64 pos_buf_gpu_addr; + /* NGG Control Sideband */ + __u64 cntl_sb_buf_gpu_addr; + /* NGG Parameter Cache */ + __u64 param_buf_gpu_addr; }; struct drm_amdgpu_info_hw_ip { -- cgit v1.2.3-54-g00ecf