/* * Copyright (C) 2013 Samsung Electronics Co.Ltd * Authors: * Inki Dae * * This program is free software; you can redistribute it and/or modify it * under the terms of the GNU General Public License as published by the * Free Software Foundation; either version 2 of the License, or (at your * option) any later version. * */ #ifdef HAVE_CONFIG_H #include "config.h" #endif #include #include #include #include #include #include #include #include "libdrm_macros.h" #include "exynos_drm.h" #include "fimg2d_reg.h" #include "exynos_fimg2d.h" #define SET_BF(val, sc, si, scsa, scda, dc, di, dcsa, dcda) \ val.data.src_coeff = sc; \ val.data.inv_src_color_coeff = si; \ val.data.src_coeff_src_a = scsa; \ val.data.src_coeff_dst_a = scda; \ val.data.dst_coeff = dc; \ val.data.inv_dst_color_coeff = di; \ val.data.dst_coeff_src_a = dcsa; \ val.data.dst_coeff_dst_a = dcda; #define MIN(a, b) ((a) < (b) ? (a) : (b)) enum g2d_base_addr_reg { g2d_dst = 0, g2d_src }; static unsigned int g2d_get_scaling(unsigned int src, unsigned int dst) { /* * The G2D hw scaling factor is a normalized inverse of the scaling factor. * For example: When source width is 100 and destination width is 200 * (scaling of 2x), then the hw factor is NC * 100 / 200. * The normalization factor (NC) is 2^16 = 0x10000. */ return ((src << 16) / dst); } static unsigned int g2d_get_blend_op(enum e_g2d_op op) { union g2d_blend_func_val val; val.val = 0; switch (op) { case G2D_OP_CLEAR: case G2D_OP_DISJOINT_CLEAR: case G2D_OP_CONJOINT_CLEAR: SET_BF(val, G2D_COEFF_MODE_ZERO, 0, 0, 0, G2D_COEFF_MODE_ZERO, 0, 0, 0); break; case G2D_OP_SRC: case G2D_OP_DISJOINT_SRC: case G2D_OP_CONJOINT_SRC: SET_BF(val, G2D_COEFF_MODE_ONE, 0, 0, 0, G2D_COEFF_MODE_ZERO, 0, 0, 0); break; case G2D_OP_DST: case G2D_OP_DISJOINT_DST: case G2D_OP_CONJOINT_DST: SET_BF(val, G2D_COEFF_MODE_ZERO, 0, 0, 0, G2D_COEFF_MODE_ONE, 0, 0, 0); break; case G2D_OP_OVER: SET_BF(val, G2D_COEFF_MODE_ONE, 0, 0, 0, G2D_COEFF_MODE_SRC_ALPHA, 1, 0, 0); break; case G2D_OP_INTERPOLATE: SET_BF(val, G2D_COEFF_MODE_SRC_ALPHA, 0, 0, 0, G2D_COEFF_MODE_SRC_ALPHA, 1, 0, 0); break; default: fprintf(stderr, "Not support operation(%d).\n", op); SET_BF(val, G2D_COEFF_MODE_ONE, 0, 0, 0, G2D_COEFF_MODE_ZERO, 0, 0, 0); break; } return val.val; } /* * g2d_add_cmd - set given command and value to user side command buffer. * * @ctx: a pointer to g2d_context structure. * @cmd: command data. * @value: value data. */ static int g2d_add_cmd(struct g2d_context *ctx, unsigned long cmd, unsigned long value) { switch (cmd & ~(G2D_BUF_USERPTR)) { case SRC_BASE_ADDR_REG: case SRC_PLANE2_BASE_ADDR_REG: case DST_BASE_ADDR_REG: case DST_PLANE2_BASE_ADDR_REG: case PAT_BASE_ADDR_REG: case MASK_BASE_ADDR_REG: if (ctx->cmd_buf_nr >= G2D_MAX_GEM_CMD_NR) { fprintf(stderr, "Overflow cmd_gem size.\n"); return -EINVAL; } ctx->cmd_buf[ctx->cmd_buf_nr].offset = cmd; ctx->cmd_buf[ctx->cmd_buf_nr].data = value; ctx->cmd_buf_nr++; break; default: if (ctx->cmd_nr >= G2D_MAX_CMD_NR) { fprintf(stderr, "Overflow cmd size.\n"); return -EINVAL; } ctx->cmd[ctx->cmd_nr].offset = cmd; ctx->cmd[ctx->cmd_nr].data = value; ctx->cmd_nr++; break; } return 0; } /* * g2d_add_base_addr - helper function to set dst/src base address register. * * @ctx: a pointer to g2d_context structure. * @img: a pointer to the dst/src g2d_image structure. * @reg: the register that should be set. */ static void g2d_add_base_addr(struct g2d_context *ctx, struct g2d_image *img, enum g2d_base_addr_reg reg) { const unsigned long cmd = (reg == g2d_dst) ? DST_BASE_ADDR_REG : SRC_BASE_ADDR_REG; if (img->buf_type == G2D_IMGBUF_USERPTR) g2d_add_cmd(ctx, cmd | G2D_BUF_USERPTR, (unsigned long)&img->user_ptr[0]); else g2d_add_cmd(ctx, cmd, img->bo[0]); } /* * g2d_reset - reset fimg2d hardware. * * @ctx: a pointer to g2d_context structure. * */ static void g2d_reset(struct g2d_context *ctx) { ctx->cmd_nr = 0; ctx->cmd_buf_nr = 0; g2d_add_cmd(ctx, SOFT_RESET_REG, 0x01); } /* * g2d_flush - submit all commands and values in user side command buffer * to command queue aware of fimg2d dma. * * @ctx: a pointer to g2d_context structure. * * This function should be called after all commands and values to user * side command buffer are set. It submits that buffer to the kernel side driver. */ static int g2d_flush(struct g2d_context *ctx) { int ret; struct drm_exynos_g2d_set_cmdlist cmdlist = {0}; if (ctx->cmd_nr == 0 && ctx->cmd_buf_nr == 0) return 0; if (ctx->cmdlist_nr >= G2D_MAX_CMD_LIST_NR) { fprintf(stderr, "Overflow cmdlist.\n"); return -EINVAL; } cmdlist.cmd = (uint64_t)(uintptr_t)&ctx->cmd[0]; cmdlist.cmd_buf = (uint64_t)(uintptr_t)&ctx->cmd_buf[0]; cmdlist.cmd_nr = ctx->cmd_nr; cmdlist.cmd_buf_nr = ctx->cmd_buf_nr; cmdlist.event_type = G2D_EVENT_NOT; cmdlist.user_data = 0; ctx->cmd_nr = 0; ctx->cmd_buf_nr = 0; ret = drmIoctl(ctx->fd, DRM_IOCTL_EXYNOS_G2D_SET_CMDLIST, &cmdlist); if (ret < 0) { fprintf(stderr, "failed to set cmdlist.\n"); return ret; } ctx->cmdlist_nr++; return ret; } /** * g2d_init - create a new g2d context and get hardware version. * * fd: a file descriptor to an opened drm device. */ struct g2d_context *g2d_init(int fd) { struct drm_exynos_g2d_get_ver ver; struct g2d_context *ctx; int ret; ctx = calloc(1, sizeof(*ctx)); if (!ctx) { fprintf(stderr, "failed to allocate context.\n"); return NULL; } ctx->fd = fd; ret = drmIoctl(fd, DRM_IOCTL_EXYNOS_G2D_GET_VER, &ver); if (ret < 0) { fprintf(stderr, "failed to get version.\n"); free(ctx); return NULL; } ctx->major = ver.major; ctx->minor = ver.minor; printf("g2d version(%d.%d).\n", ctx->major, ctx->minor); return ctx; } void g2d_fini(struct g2d_context *ctx) { free(ctx); } /** * g2d_exec - start the dma to process all commands summited by g2d_flush(). * * @ctx: a pointer to g2d_context structure. */ int g2d_exec(struct g2d_context *ctx) { struct drm_exynos_g2d_exec exec; int ret; if (ctx->cmdlist_nr == 0) return -EINVAL; exec.async = 0; ret = drmIoctl(ctx->fd, DRM_IOCTL_EXYNOS_G2D_EXEC, &exec); if (ret < 0) { fprintf(stderr, "failed to execute.\n"); return ret; } ctx->cmdlist_nr = 0; return ret; } /** * g2d_solid_fill - fill given buffer with given color data. * * @ctx: a pointer to g2d_context structure. * @img: a pointer to g2d_image structure including image and buffer * information. * @x: x start position to buffer filled with given color data. * @y: y start position to buffer filled with given color data. * @w: width value to buffer filled with given color data. * @h: height value to buffer filled with given color data. */ int g2d_solid_fill(struct g2d_context *ctx, struct g2d_image *img, unsigned int x, unsigned int y, unsigned int w, unsigned int h) { union g2d_bitblt_cmd_val bitblt; union g2d_point_val pt; g2d_add_cmd(ctx, DST_SELECT_REG, G2D_SELECT_MODE_NORMAL); g2d_add_cmd(ctx, DST_COLOR_MODE_REG, img->color_mode); g2d_add_base_addr(ctx, img, g2d_dst); g2d_add_cmd(ctx, DST_STRIDE_REG, img->stride); if (x + w > img->width) w = img->width - x; if (y + h > img->height) h = img->height - y; pt.val = 0; pt.data.x = x; pt.data.y = y; g2d_add_cmd(ctx, DST_LEFT_TOP_REG, pt.val); pt.val = 0; pt.data.x = x + w; pt.data.y = y + h; g2d_add_cmd(ctx, DST_RIGHT_BOTTOM_REG, pt.val); g2d_add_cmd(ctx, SF_COLOR_REG, img->color); bitblt.val = 0; bitblt.data.fast_solid_color_fill_en = 1; g2d_add_cmd(ctx, BITBLT_COMMAND_REG, bitblt.val); return g2d_flush(ctx); } /** * g2d_copy - copy contents in source buffer to destination buffer. * * @ctx: a pointer to g2d_context structure. * @src: a pointer to g2d_image structure including image and buffer * information to source. * @dst: a pointer to g2d_image structure including image and buffer * information to destination. * @src_x: x start position to source buffer. * @src_y: y start position to source buffer. * @dst_x: x start position to destination buffer. * @dst_y: y start position to destination buffer. * @w: width value to source and destination buffers. * @h: height value to source and destination buffers. */ int g2d_copy(struct g2d_context *ctx, struct g2d_image *src, struct g2d_image *dst, unsigned int src_x, unsigned int src_y, unsigned int dst_x, unsigned dst_y, unsigned int w, unsigned int h) { union g2d_rop4_val rop4; union g2d_point_val pt; unsigned int src_w = 0, src_h = 0, dst_w = 0, dst_h = 0; g2d_add_cmd(ctx, DST_SELECT_REG, G2D_SELECT_MODE_BGCOLOR); g2d_add_cmd(ctx, DST_COLOR_MODE_REG, dst->color_mode); g2d_add_base_addr(ctx, dst, g2d_dst); g2d_add_cmd(ctx, DST_STRIDE_REG, dst->stride); g2d_add_cmd(ctx, SRC_SELECT_REG, G2D_SELECT_MODE_NORMAL); g2d_add_cmd(ctx, SRC_COLOR_MODE_REG, src->color_mode); g2d_add_base_addr(ctx, src, g2d_src); g2d_add_cmd(ctx, SRC_STRIDE_REG, src->stride); src_w = w; src_h = h; if (src_x + src->width > w) src_w = src->width - src_x; if (src_y + src->height > h) src_h = src->height - src_y; dst_w = w; dst_h = w; if (dst_x + dst->width > w) dst_w = dst->width - dst_x; if (dst_y + dst->height > h) dst_h = dst->height - dst_y; w = MIN(src_w, dst_w); h = MIN(src_h, dst_h); if (w <= 0 || h <= 0) { fprintf(stderr, "invalid width or height.\n"); g2d_reset(ctx); return -EINVAL; } pt.val = 0; pt.data.x = src_x; pt.data.y = src_y; g2d_add_cmd(ctx, SRC_LEFT_TOP_REG, pt.val); pt.val = 0; pt.data.x = src_x + w; pt.data.y = src_y + h; g2d_add_cmd(ctx, SRC_RIGHT_BOTTOM_REG, pt.val); pt.val = 0; pt.data.x = dst_x; pt.data.y = dst_y; g2d_add_cmd(ctx, DST_LEFT_TOP_REG, pt.val); pt.val = 0; pt.data.x = dst_x + w; pt.data.y = dst_y + h; g2d_add_cmd(ctx, DST_RIGHT_BOTTOM_REG, pt.val); rop4.val = 0; rop4.data.unmasked_rop3 = G2D_ROP3_SRC; g2d_add_cmd(ctx, ROP4_REG, rop4.val); return g2d_flush(ctx); } /** * g2d_copy_with_scale - copy contents in source buffer to destination buffer * scaling up or down properly. * * @ctx: a pointer to g2d_context structure. * @src: a pointer to g2d_image structure including image and buffer * information to source. * @dst: a pointer to g2d_image structure including image and buffer * information to destination. * @src_x: x start position to source buffer. * @src_y: y start position to source buffer. * @src_w: width value to source buffer. * @src_h: height value to source buffer. * @dst_x: x start position to destination buffer. * @dst_y: y start position to destination buffer. * @dst_w: width value to destination buffer. * @dst_h: height value to destination buffer. * @negative: indicate that it uses color negative to source and * destination buffers. */ int g2d_copy_with_scale(struct g2d_context *ctx, struct g2d_image *src, struct g2d_image *dst, unsigned int src_x, unsigned int src_y, unsigned int src_w, unsigned int src_h, unsigned int dst_x, unsigned int dst_y, unsigned int dst_w, unsigned int dst_h, unsigned int negative) { union g2d_rop4_val rop4; union g2d_point_val pt; unsigned int scale; unsigned int scale_x, scale_y; g2d_add_cmd(ctx, DST_SELECT_REG, G2D_SELECT_MODE_BGCOLOR); g2d_add_cmd(ctx, DST_COLOR_MODE_REG, dst->color_mode); g2d_add_base_addr(ctx, dst, g2d_dst); g2d_add_cmd(ctx, DST_STRIDE_REG, dst->stride); g2d_add_cmd(ctx, SRC_SELECT_REG, G2D_SELECT_MODE_NORMAL); g2d_add_cmd(ctx, SRC_COLOR_MODE_REG, src->color_mode); g2d_add_cmd(ctx, SRC_REPEAT_MODE_REG, src->repeat_mode); if (src->repeat_mode == G2D_REPEAT_MODE_PAD) g2d_add_cmd(ctx, SRC_PAD_VALUE_REG, dst->color); g2d_add_base_addr(ctx, src, g2d_src); g2d_add_cmd(ctx, SRC_STRIDE_REG, src->stride); if (src_w == dst_w && src_h == dst_h) scale = 0; else { scale = 1; scale_x = g2d_get_scaling(src_w, dst_w); scale_y = g2d_get_scaling(src_h, dst_h); } if (src_x + src_w > src->width) src_w = src->width - src_x; if (src_y + src_h > src->height) src_h = src->height - src_y; if (dst_x + dst_w > dst->width) dst_w = dst->width - dst_x; if (dst_y + dst_h > dst->height) dst_h = dst->height - dst_y; if (src_w <= 0 || src_h <= 0 || dst_w <= 0 || dst_h <= 0) { fprintf(stderr, "invalid width or height.\n"); g2d_reset(ctx); return -EINVAL; } if (negative) { g2d_add_cmd(ctx, BG_COLOR_REG, 0x00FFFFFF); rop4.val = 0; rop4.data.unmasked_rop3 = G2D_ROP3_SRC^G2D_ROP3_DST; g2d_add_cmd(ctx, ROP4_REG, rop4.val); } else { rop4.val = 0; rop4.data.unmasked_rop3 = G2D_ROP3_SRC; g2d_add_cmd(ctx, ROP4_REG, rop4.val); } if (scale) { g2d_add_cmd(ctx, SRC_SCALE_CTRL_REG, G2D_SCALE_MODE_BILINEAR); g2d_add_cmd(ctx, SRC_XSCALE_REG, scale_x); g2d_add_cmd(ctx, SRC_YSCALE_REG, scale_y); } pt.val = 0; pt.data.x = src_x; pt.data.y = src_y; g2d_add_cmd(ctx, SRC_LEFT_TOP_REG, pt.val); pt.val = 0; pt.data.x = src_x + src_w; pt.data.y = src_y + src_h; g2d_add_cmd(ctx, SRC_RIGHT_BOTTOM_REG, pt.val); pt.val = 0; pt.data.x = dst_x; pt.data.y = dst_y; g2d_add_cmd(ctx, DST_LEFT_TOP_REG, pt.val); pt.val = 0; pt.data.x = dst_x + dst_w; pt.data.y = dst_y + dst_h; g2d_add_cmd(ctx, DST_RIGHT_BOTTOM_REG, pt.val); return g2d_flush(ctx); } /** * g2d_blend - blend image data in source and destination buffers. * * @ctx: a pointer to g2d_context structure. * @src: a pointer to g2d_image structure including image and buffer * information to source. * @dst: a pointer to g2d_image structure including image and buffer * information to destination. * @src_x: x start position to source buffer. * @src_y: y start position to source buffer. * @dst_x: x start position to destination buffer. * @dst_y: y start position to destination buffer. * @w: width value to source and destination buffer. * @h: height value to source and destination buffer. * @op: blend operation type. */ int g2d_blend(struct g2d_context *ctx, struct g2d_image *src, struct g2d_image *dst, unsigned int src_x, unsigned int src_y, unsigned int dst_x, unsigned int dst_y, unsigned int w, unsigned int h, enum e_g2d_op op) { union g2d_point_val pt; union g2d_bitblt_cmd_val bitblt; union g2d_blend_func_val blend; unsigned int src_w = 0, src_h = 0, dst_w = 0, dst_h = 0; bitblt.val = 0; blend.val = 0; if (op == G2D_OP_SRC || op == G2D_OP_CLEAR) g2d_add_cmd(ctx, DST_SELECT_REG, G2D_SELECT_MODE_BGCOLOR); else g2d_add_cmd(ctx, DST_SELECT_REG, G2D_SELECT_MODE_NORMAL); g2d_add_cmd(ctx, DST_COLOR_MODE_REG, dst->color_mode); g2d_add_base_addr(ctx, dst, g2d_dst); g2d_add_cmd(ctx, DST_STRIDE_REG, dst->stride); g2d_add_cmd(ctx, SRC_SELECT_REG, src->select_mode); g2d_add_cmd(ctx, SRC_COLOR_MODE_REG, src->color_mode); switch (src->select_mode) { case G2D_SELECT_MODE_NORMAL: g2d_add_base_addr(ctx, src, g2d_src); g2d_add_cmd(ctx, SRC_STRIDE_REG, src->stride); break; case G2D_SELECT_MODE_FGCOLOR: g2d_add_cmd(ctx, FG_COLOR_REG, src->color); break; case G2D_SELECT_MODE_BGCOLOR: g2d_add_cmd(ctx, BG_COLOR_REG, src->color); break; default: fprintf(stderr , "failed to set src.\n"); return -EINVAL; } src_w = w; src_h = h; if (src_x + w > src->width) src_w = src->width - src_x; if (src_y + h > src->height) src_h = src->height - src_y; dst_w = w; dst_h = h; if (dst_x + w > dst->width) dst_w = dst->width - dst_x; if (dst_y + h > dst->height) dst_h = dst->height - dst_y; w = MIN(src_w, dst_w); h = MIN(src_h, dst_h); if (w <= 0 || h <= 0) { fprintf(stderr, "invalid width or height.\n"); g2d_reset(ctx); return -EINVAL; } bitblt.data.alpha_blend_mode = G2D_ALPHA_BLEND_MODE_ENABLE; blend.val = g2d_get_blend_op(op); g2d_add_cmd(ctx, BITBLT_COMMAND_REG, bitblt.val); g2d_add_cmd(ctx, BLEND_FUNCTION_REG, blend.val); pt.val = 0; pt.data.x = src_x; pt.data.y = src_y; g2d_add_cmd(ctx, SRC_LEFT_TOP_REG, pt.val); pt.val = 0; pt.data.x = src_x + w; pt.data.y = src_y + h; g2d_add_cmd(ctx, SRC_RIGHT_BOTTOM_REG, pt.val); pt.val = 0; pt.data.x = dst_x; pt.data.y = dst_y; g2d_add_cmd(ctx, DST_LEFT_TOP_REG, pt.val); pt.val = 0; pt.data.x = dst_x + w; pt.data.y = dst_y + h; g2d_add_cmd(ctx, DST_RIGHT_BOTTOM_REG, pt.val); return g2d_flush(ctx); } /** * g2d_scale_and_blend - apply scaling to source buffer and then blend to destination buffer * * @ctx: a pointer to g2d_context structure. * @src: a pointer to g2d_image structure including image and buffer * information to source. * @dst: a pointer to g2d_image structure including image and buffer * information to destination. * @src_x: x start position to source buffer. * @src_y: y start position to source buffer. * @src_w: width value to source buffer. * @src_h: height value to source buffer. * @dst_x: x start position to destination buffer. * @dst_y: y start position to destination buffer. * @dst_w: width value to destination buffer. * @dst_h: height value to destination buffer. * @op: blend operation type. */ int g2d_scale_and_blend(struct g2d_context *ctx, struct g2d_image *src, struct g2d_image *dst, unsigned int src_x, unsigned int src_y, unsigned int src_w, unsigned int src_h, unsigned int dst_x, unsigned int dst_y, unsigned int dst_w, unsigned int dst_h, enum e_g2d_op op) { union g2d_point_val pt; union g2d_bitblt_cmd_val bitblt; union g2d_blend_func_val blend; unsigned int scale; unsigned int scale_x, scale_y; bitblt.val = 0; blend.val = 0; if (op == G2D_OP_SRC || op == G2D_OP_CLEAR) g2d_add_cmd(ctx, DST_SELECT_REG, G2D_SELECT_MODE_BGCOLOR); else g2d_add_cmd(ctx, DST_SELECT_REG, G2D_SELECT_MODE_NORMAL); g2d_add_cmd(ctx, DST_COLOR_MODE_REG, dst->color_mode); g2d_add_base_addr(ctx, dst, g2d_dst); g2d_add_cmd(ctx, DST_STRIDE_REG, dst->stride); g2d_add_cmd(ctx, SRC_SELECT_REG, src->select_mode); g2d_add_cmd(ctx, SRC_COLOR_MODE_REG, src->color_mode); switch (src->select_mode) { case G2D_SELECT_MODE_NORMAL: g2d_add_base_addr(ctx, src, g2d_src); g2d_add_cmd(ctx, SRC_STRIDE_REG, src->stride); break; case G2D_SELECT_MODE_FGCOLOR: g2d_add_cmd(ctx, FG_COLOR_REG, src->color); break; case G2D_SELECT_MODE_BGCOLOR: g2d_add_cmd(ctx, BG_COLOR_REG, src->color); break; default: fprintf(stderr , "failed to set src.\n"); return -EINVAL; } if (src_w == dst_w && src_h == dst_h) scale = 0; else { scale = 1; scale_x = g2d_get_scaling(src_w, dst_w); scale_y = g2d_get_scaling(src_h, dst_h); } if (src_x + src_w > src->width) src_w = src->width - src_x; if (src_y + src_h > src->height) src_h = src->height - src_y; if (dst_x + dst_w > dst->width) dst_w = dst->width - dst_x; if (dst_y + dst_h > dst->height) dst_h = dst->height - dst_y; if (src_w <= 0 || src_h <= 0 || dst_w <= 0 || dst_h <= 0) { fprintf(stderr, "invalid width or height.\n"); g2d_reset(ctx); return -EINVAL; } if (scale) { g2d_add_cmd(ctx, SRC_SCALE_CTRL_REG, G2D_SCALE_MODE_BILINEAR); g2d_add_cmd(ctx, SRC_XSCALE_REG, scale_x); g2d_add_cmd(ctx, SRC_YSCALE_REG, scale_y); } bitblt.data.alpha_blend_mode = G2D_ALPHA_BLEND_MODE_ENABLE; blend.val = g2d_get_blend_op(op); g2d_add_cmd(ctx, BITBLT_COMMAND_REG, bitblt.val); g2d_add_cmd(ctx, BLEND_FUNCTION_REG, blend.val); pt.val = 0; pt.data.x = src_x; pt.data.y = src_y; g2d_add_cmd(ctx, SRC_LEFT_TOP_REG, pt.val); pt.val = 0; pt.data.x = src_x + src_w; pt.data.y = src_y + src_h; g2d_add_cmd(ctx, SRC_RIGHT_BOTTOM_REG, pt.val); pt.val = 0; pt.data.x = dst_x; pt.data.y = dst_y; g2d_add_cmd(ctx, DST_LEFT_TOP_REG, pt.val); pt.val = 0; pt.data.x = dst_x + dst_w; pt.data.y = dst_y + dst_h; g2d_add_cmd(ctx, DST_RIGHT_BOTTOM_REG, pt.val); return g2d_flush(ctx); }