/* * Copyright 2013 Red Hat * All Rights Reserved. * * Permission is hereby granted, free of charge, to any person obtaining a * copy of this software and associated documentation files (the "Software"), * to deal in the Software without restriction, including without limitation * the rights to use, copy, modify, merge, publish, distribute, sublicense, * and/or sell copies of the Software, and to permit persons to whom the * Software is furnished to do so, subject to the following conditions: * * The above copyright notice and this permission notice (including the next * paragraph) shall be included in all copies or substantial portions of the * Software. * * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL * THE AUTHORS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM, DAMAGES OR * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR * OTHER DEALINGS IN THE SOFTWARE. */ #ifndef VIRTGPU_DRM_H #define VIRTGPU_DRM_H #include #include "drm/drm.h" /* Please note that modifications to all structs defined here are * subject to backwards-compatibility constraints. * * Do not use pointers, use uint64_t instead for 32 bit / 64 bit user/kernel * compatibility Keep fields aligned to their size */ #define DRM_VIRTGPU_MAP 0x01 #define DRM_VIRTGPU_EXECBUFFER 0x02 #define DRM_VIRTGPU_GETPARAM 0x03 #define DRM_VIRTGPU_RESOURCE_CREATE 0x04 #define DRM_VIRTGPU_RESOURCE_INFO 0x05 #define DRM_VIRTGPU_TRANSFER_FROM_HOST 0x06 #define DRM_VIRTGPU_TRANSFER_TO_HOST 0x07 #define DRM_VIRTGPU_WAIT 0x08 #define DRM_VIRTGPU_GET_CAPS 0x09 struct drm_virtgpu_map { uint64_t offset; /* use for mmap system call */ uint32_t handle; uint32_t pad; }; struct drm_virtgpu_execbuffer { uint32_t flags; /* for future use */ uint32_t size; uint64_t command; /* void* */ uint64_t bo_handles; uint32_t num_bo_handles; uint32_t pad; }; #define VIRTGPU_PARAM_3D_FEATURES 1 /* do we have 3D features in the hw */ struct drm_virtgpu_getparam { uint64_t param; uint64_t value; }; /* NO_BO flags? NO resource flag? */ /* resource flag for y_0_top */ struct drm_virtgpu_resource_create { uint32_t target; uint32_t format; uint32_t bind; uint32_t width; uint32_t height; uint32_t depth; uint32_t array_size; uint32_t last_level; uint32_t nr_samples; uint32_t flags; uint32_t bo_handle; /* if this is set - recreate a new resource attached to this bo ? */ uint32_t res_handle; /* returned by kernel */ uint32_t size; /* validate transfer in the host */ uint32_t stride; /* validate transfer in the host */ }; struct drm_virtgpu_resource_info { uint32_t bo_handle; uint32_t res_handle; uint32_t size; uint32_t stride; }; struct drm_virtgpu_3d_box { uint32_t x; uint32_t y; uint32_t z; uint32_t w; uint32_t h; uint32_t d; }; struct drm_virtgpu_3d_transfer_to_host { uint32_t bo_handle; struct drm_virtgpu_3d_box box; uint32_t level; uint32_t offset; }; struct drm_virtgpu_3d_transfer_from_host { uint32_t bo_handle; struct drm_virtgpu_3d_box box; uint32_t level; uint32_t offset; }; #define VIRTGPU_WAIT_NOWAIT 1 /* like it */ struct drm_virtgpu_3d_wait { uint32_t handle; /* 0 is an invalid handle */ uint32_t flags; }; struct drm_virtgpu_get_caps { uint32_t cap_set_id; uint32_t cap_set_ver; uint64_t addr; uint32_t size; uint32_t pad; }; #define DRM_IOCTL_VIRTGPU_MAP \ DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_MAP, struct drm_virtgpu_map) #define DRM_IOCTL_VIRTGPU_EXECBUFFER \ DRM_IOW(DRM_COMMAND_BASE + DRM_VIRTGPU_EXECBUFFER,\ struct drm_virtgpu_execbuffer) #define DRM_IOCTL_VIRTGPU_GETPARAM \ DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_GETPARAM,\ struct drm_virtgpu_getparam) #define DRM_IOCTL_VIRTGPU_RESOURCE_CREATE \ DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_RESOURCE_CREATE, \ struct drm_virtgpu_resource_create) #define DRM_IOCTL_VIRTGPU_RESOURCE_INFO \ DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_RESOURCE_INFO, \ struct drm_virtgpu_resource_info) #define DRM_IOCTL_VIRTGPU_TRANSFER_FROM_HOST \ DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_TRANSFER_FROM_HOST, \ struct drm_virtgpu_3d_transfer_from_host) #define DRM_IOCTL_VIRTGPU_TRANSFER_TO_HOST \ DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_TRANSFER_TO_HOST, \ struct drm_virtgpu_3d_transfer_to_host) #define DRM_IOCTL_VIRTGPU_WAIT \ DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_WAIT, \ struct drm_virtgpu_3d_wait) #define DRM_IOCTL_VIRTGPU_GET_CAPS \ DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_GET_CAPS, \ struct drm_virtgpu_get_caps) #endif