/* * Copyright 2017 Advanced Micro Devices, Inc. * * Permission is hereby granted, free of charge, to any person obtaining a * copy of this software and associated documentation files (the "Software"), * to deal in the Software without restriction, including without limitation * the rights to use, copy, modify, merge, publish, distribute, sublicense, * and/or sell copies of the Software, and to permit persons to whom the * Software is furnished to do so, subject to the following conditions: * * The above copyright notice and this permission notice shall be included in * all copies or substantial portions of the Software. * * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL * THE COPYRIGHT HOLDER(S) OR AUTHOR(S) BE LIABLE FOR ANY CLAIM, DAMAGES OR * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR * OTHER DEALINGS IN THE SOFTWARE. * */ #ifdef HAVE_CONFIG_H #include "config.h" #endif #include #include #include "CUnit/Basic.h" #include "util_math.h" #include "amdgpu_test.h" #include "amdgpu_drm.h" #include "amdgpu_internal.h" #include "decode_messages.h" #define IB_SIZE 4096 #define MAX_RESOURCES 16 struct amdgpu_vcn_bo { amdgpu_bo_handle handle; amdgpu_va_handle va_handle; uint64_t addr; uint64_t size; uint8_t *ptr; }; static amdgpu_device_handle device_handle; static uint32_t major_version; static uint32_t minor_version; static uint32_t family_id; static amdgpu_context_handle context_handle; static amdgpu_bo_handle ib_handle; static amdgpu_va_handle ib_va_handle; static uint64_t ib_mc_address; static uint32_t *ib_cpu; static amdgpu_bo_handle resources[MAX_RESOURCES]; static unsigned num_resources; static void amdgpu_cs_vcn_dec_create(void); static void amdgpu_cs_vcn_dec_decode(void); static void amdgpu_cs_vcn_dec_destroy(void); static void amdgpu_cs_vcn_enc_create(void); static void amdgpu_cs_vcn_enc_encode(void); static void amdgpu_cs_vcn_enc_destroy(void); CU_TestInfo vcn_tests[] = { { "VCN DEC create", amdgpu_cs_vcn_dec_create }, { "VCN DEC decode", amdgpu_cs_vcn_dec_decode }, { "VCN DEC destroy", amdgpu_cs_vcn_dec_destroy }, { "VCN ENC create", amdgpu_cs_vcn_enc_create }, { "VCN ENC decode", amdgpu_cs_vcn_enc_encode }, { "VCN ENC destroy", amdgpu_cs_vcn_enc_destroy }, CU_TEST_INFO_NULL, }; CU_BOOL suite_vcn_tests_enable(void) { if (amdgpu_device_initialize(drm_amdgpu[0], &major_version, &minor_version, &device_handle)) return CU_FALSE; family_id = device_handle->info.family_id; if (amdgpu_device_deinitialize(device_handle)) return CU_FALSE; if (family_id < AMDGPU_FAMILY_RV) { printf("\n\nThe ASIC NOT support VCN, suite disabled\n"); return CU_FALSE; } return CU_TRUE; } int suite_vcn_tests_init(void) { int r; r = amdgpu_device_initialize(drm_amdgpu[0], &major_version, &minor_version, &device_handle); if (r) return CUE_SINIT_FAILED; family_id = device_handle->info.family_id; r = amdgpu_cs_ctx_create(device_handle, &context_handle); if (r) return CUE_SINIT_FAILED; r = amdgpu_bo_alloc_and_map(device_handle, IB_SIZE, 4096, AMDGPU_GEM_DOMAIN_GTT, 0, &ib_handle, (void**)&ib_cpu, &ib_mc_address, &ib_va_handle); if (r) return CUE_SINIT_FAILED; return CUE_SUCCESS; } int suite_vcn_tests_clean(void) { int r; r = amdgpu_bo_unmap_and_free(ib_handle, ib_va_handle, ib_mc_address, IB_SIZE); if (r) return CUE_SCLEAN_FAILED; r = amdgpu_cs_ctx_free(context_handle); if (r) return CUE_SCLEAN_FAILED; r = amdgpu_device_deinitialize(device_handle); if (r) return CUE_SCLEAN_FAILED; return CUE_SUCCESS; } static int submit(unsigned ndw, unsigned ip) { struct amdgpu_cs_request ibs_request = {0}; struct amdgpu_cs_ib_info ib_info = {0}; struct amdgpu_cs_fence fence_status = {0}; uint32_t expired; int r; ib_info.ib_mc_address = ib_mc_address; ib_info.size = ndw; ibs_request.ip_type = ip; r = amdgpu_bo_list_create(device_handle, num_resources, resources, NULL, &ibs_request.resources); if (r) return r; ibs_request.number_of_ibs = 1; ibs_request.ibs = &ib_info; ibs_request.fence_info.handle = NULL; r = amdgpu_cs_submit(context_handle, 0, &ibs_request, 1); if (r) return r; r = amdgpu_bo_list_destroy(ibs_request.resources); if (r) return r; fence_status.context = context_handle; fence_status.ip_type = ip; fence_status.fence = ibs_request.seq_no; r = amdgpu_cs_query_fence_status(&fence_status, AMDGPU_TIMEOUT_INFINITE, 0, &expired); if (r) return r; return 0; } static void alloc_resource(struct amdgpu_vcn_bo *vcn_bo, unsigned size, unsigned domain) { struct amdgpu_bo_alloc_request req = {0}; amdgpu_bo_handle buf_handle; amdgpu_va_handle va_handle; uint64_t va = 0; int r; req.alloc_size = ALIGN(size, 4096); req.preferred_heap = domain; r = amdgpu_bo_alloc(device_handle, &req, &buf_handle); CU_ASSERT_EQUAL(r, 0); r = amdgpu_va_range_alloc(device_handle, amdgpu_gpu_va_range_general, req.alloc_size, 1, 0, &va, &va_handle, 0); CU_ASSERT_EQUAL(r, 0); r = amdgpu_bo_va_op(buf_handle, 0, req.alloc_size, va, 0, AMDGPU_VA_OP_MAP); CU_ASSERT_EQUAL(r, 0); vcn_bo->addr = va; vcn_bo->handle = buf_handle; vcn_bo->size = req.alloc_size; vcn_bo->va_handle = va_handle; r = amdgpu_bo_cpu_map(vcn_bo->handle, (void **)&vcn_bo->ptr); CU_ASSERT_EQUAL(r, 0); memset(vcn_bo->ptr, 0, size); r = amdgpu_bo_cpu_unmap(vcn_bo->handle); CU_ASSERT_EQUAL(r, 0); } static void free_resource(struct amdgpu_vcn_bo *vcn_bo) { int r; r = amdgpu_bo_va_op(vcn_bo->handle, 0, vcn_bo->size, vcn_bo->addr, 0, AMDGPU_VA_OP_UNMAP); CU_ASSERT_EQUAL(r, 0); r = amdgpu_va_range_free(vcn_bo->va_handle); CU_ASSERT_EQUAL(r, 0); r = amdgpu_bo_free(vcn_bo->handle); CU_ASSERT_EQUAL(r, 0); memset(vcn_bo, 0, sizeof(*vcn_bo)); } static void vcn_dec_cmd(uint64_t addr, unsigned cmd, int *idx) { ib_cpu[(*idx)++] = 0x81C4; ib_cpu[(*idx)++] = addr; ib_cpu[(*idx)++] = 0x81C5; ib_cpu[(*idx)++] = addr >> 32; ib_cpu[(*idx)++] = 0x81C3; ib_cpu[(*idx)++] = cmd << 1; } static void amdgpu_cs_vcn_dec_create(void) { struct amdgpu_vcn_bo msg_buf; int len, r; num_resources = 0; alloc_resource(&msg_buf, 4096, AMDGPU_GEM_DOMAIN_GTT); resources[num_resources++] = msg_buf.handle; resources[num_resources++] = ib_handle; r = amdgpu_bo_cpu_map(msg_buf.handle, (void **)&msg_buf.ptr); CU_ASSERT_EQUAL(r, 0); memset(msg_buf.ptr, 0, 4096); memcpy(msg_buf.ptr, vcn_dec_create_msg, sizeof(vcn_dec_create_msg)); len = 0; ib_cpu[len++] = 0x81C4; ib_cpu[len++] = msg_buf.addr; ib_cpu[len++] = 0x81C5; ib_cpu[len++] = msg_buf.addr >> 32; ib_cpu[len++] = 0x81C3; ib_cpu[len++] = 0; for (; len % 16; ++len) ib_cpu[len] = 0x81ff; r = submit(len, AMDGPU_HW_IP_VCN_DEC); CU_ASSERT_EQUAL(r, 0); free_resource(&msg_buf); } static void amdgpu_cs_vcn_dec_decode(void) { const unsigned dpb_size = 15923584, ctx_size = 5287680, dt_size = 737280; uint64_t msg_addr, fb_addr, bs_addr, dpb_addr, ctx_addr, dt_addr, it_addr, sum; struct amdgpu_vcn_bo dec_buf; int size, len, i, r; uint8_t *dec; size = 4*1024; /* msg */ size += 4*1024; /* fb */ size += 4096; /*it_scaling_table*/ size += ALIGN(sizeof(uvd_bitstream), 4*1024); size += ALIGN(dpb_size, 4*1024); size += ALIGN(dt_size, 4*1024); num_resources = 0; alloc_resource(&dec_buf, size, AMDGPU_GEM_DOMAIN_GTT); resources[num_resources++] = dec_buf.handle; resources[num_resources++] = ib_handle; r = amdgpu_bo_cpu_map(dec_buf.handle, (void **)&dec_buf.ptr); dec = dec_buf.ptr; CU_ASSERT_EQUAL(r, 0); memset(dec_buf.ptr, 0, size); memcpy(dec_buf.ptr, vcn_dec_decode_msg, sizeof(vcn_dec_decode_msg)); memcpy(dec_buf.ptr + sizeof(vcn_dec_decode_msg), avc_decode_msg, sizeof(avc_decode_msg)); dec += 4*1024; dec += 4*1024; memcpy(dec, uvd_it_scaling_table, sizeof(uvd_it_scaling_table)); dec += 4*1024; memcpy(dec, uvd_bitstream, sizeof(uvd_bitstream)); dec += ALIGN(sizeof(uvd_bitstream), 4*1024); dec += ALIGN(dpb_size, 4*1024); msg_addr = dec_buf.addr; fb_addr = msg_addr + 4*1024; it_addr = fb_addr + 4*1024; bs_addr = it_addr + 4*1024; dpb_addr = ALIGN(bs_addr + sizeof(uvd_bitstream), 4*1024); ctx_addr = ALIGN(dpb_addr + 0x006B9400, 4*1024); dt_addr = ALIGN(dpb_addr + dpb_size, 4*1024); len = 0; vcn_dec_cmd(msg_addr, 0x0, &len); vcn_dec_cmd(dpb_addr, 0x1, &len); vcn_dec_cmd(dt_addr, 0x2, &len); vcn_dec_cmd(fb_addr, 0x3, &len); vcn_dec_cmd(bs_addr, 0x100, &len); vcn_dec_cmd(it_addr, 0x204, &len); vcn_dec_cmd(ctx_addr, 0x206, &len); ib_cpu[len++] = 0x81C6; ib_cpu[len++] = 0x1; for (; len % 16; ++len) ib_cpu[len] = 0x80000000; r = submit(len, AMDGPU_HW_IP_VCN_DEC); CU_ASSERT_EQUAL(r, 0); for (i = 0, sum = 0; i < dt_size; ++i) sum += dec[i]; CU_ASSERT_EQUAL(sum, SUM_DECODE); free_resource(&dec_buf); } static void amdgpu_cs_vcn_dec_destroy(void) { struct amdgpu_vcn_bo msg_buf; int len, r; num_resources = 0; alloc_resource(&msg_buf, 1024, AMDGPU_GEM_DOMAIN_GTT); resources[num_resources++] = msg_buf.handle; resources[num_resources++] = ib_handle; r = amdgpu_bo_cpu_map(msg_buf.handle, (void **)&msg_buf.ptr); CU_ASSERT_EQUAL(r, 0); memset(msg_buf.ptr, 0, 1024); memcpy(msg_buf.ptr, vcn_dec_destroy_msg, sizeof(vcn_dec_destroy_msg)); len = 0; ib_cpu[len++] = 0x81C4; ib_cpu[len++] = msg_buf.addr; ib_cpu[len++] = 0x81C5; ib_cpu[len++] = msg_buf.addr >> 32; ib_cpu[len++] = 0x81C3; ib_cpu[len++] = 0; for (; len % 16; ++len) ib_cpu[len] = 0x80000000; r = submit(len, AMDGPU_HW_IP_VCN_DEC); CU_ASSERT_EQUAL(r, 0); free_resource(&msg_buf); } static void amdgpu_cs_vcn_enc_create(void) { /* TODO */ } static void amdgpu_cs_vcn_enc_encode(void) { /* TODO */ } static void amdgpu_cs_vcn_enc_destroy(void) { /* TODO */ }