/* * DRM based mode setting test program * Copyright (C) 2013 Red Hat * Author: Rob Clark * * Permission is hereby granted, free of charge, to any person obtaining a * copy of this software and associated documentation files (the "Software"), * to deal in the Software without restriction, including without limitation * the rights to use, copy, modify, merge, publish, distribute, sublicense, * and/or sell copies of the Software, and to permit persons to whom the * Software is furnished to do so, subject to the following conditions: * * The above copyright notice and this permission notice shall be included in * all copies or substantial portions of the Software. * * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL THE * AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS * IN THE SOFTWARE. */ #ifdef HAVE_CONFIG_H #include "config.h" #endif #include #include #include #include #include #include #include #include #include #include #include "xf86drm.h" #include "xf86drmMode.h" #include "util/common.h" #include "buffers.h" #include "cursor.h" struct cursor { int fd; uint32_t bo_handle; uint32_t crtc_id; uint32_t crtc_w, crtc_h; uint32_t w, h; /* current state */ uint32_t enabled, x, y; int32_t dx, dy; }; #define MAX_CURSORS 8 static struct cursor cursors[MAX_CURSORS]; static int ncursors; static pthread_t cursor_thread; static int cursor_running; /* * Timer driven program loops through these steps to move/enable/disable * the cursor */ struct cursor_step { void (*run)(struct cursor *cursor, const struct cursor_step *step); uint32_t msec; uint32_t repeat; int arg; }; static uint32_t indx, count; static void set_cursor(struct cursor *cursor, const struct cursor_step *step) { int enabled = (step->arg ^ count) & 0x1; uint32_t handle = 0; if (enabled) handle = cursor->bo_handle; cursor->enabled = enabled; drmModeSetCursor(cursor->fd, cursor->crtc_id, handle, cursor->w, cursor->h); } static void move_cursor(struct cursor *cursor, const struct cursor_step *step) { int x = cursor->x; int y = cursor->y; if (!cursor->enabled) drmModeSetCursor(cursor->fd, cursor->crtc_id, cursor->bo_handle, cursor->w, cursor->h); /* calculate new cursor position: */ x += cursor->dx * step->arg; y += cursor->dy * step->arg; if (x < 0) { x = 0; cursor->dx = 1; } else if (x > (int)cursor->crtc_w) { x = cursor->crtc_w - 1; cursor->dx = -1; } if (y < 0) { y = 0; cursor->dy = 1; } else if (y > (int)cursor->crtc_h) { y = cursor->crtc_h - 1; cursor->dy = -1; } cursor->x = x; cursor->y = y; drmModeMoveCursor(cursor->fd, cursor->crtc_id, x, y); } static const struct cursor_step steps[] = { { set_cursor, 10, 0, 1 }, /* enable */ { move_cursor, 1, 100, 1 }, { move_cursor, 1, 10, 10 }, { set_cursor, 1, 100, 0 }, /* disable/enable loop */ { move_cursor, 1, 10, 10 }, { move_cursor, 9, 100, 1 }, { move_cursor, 11, 100, 5 }, { set_cursor, 17, 10, 0 }, /* disable/enable loop */ { move_cursor, 9, 100, 1 }, { set_cursor, 13, 10, 0 }, /* disable/enable loop */ { move_cursor, 9, 100, 1 }, { set_cursor, 13, 10, 0 }, /* disable/enable loop */ { set_cursor, 10, 0, 0 }, /* disable */ }; static void *cursor_thread_func(void *data) { while (cursor_running) { const struct cursor_step *step = &steps[indx % ARRAY_SIZE(steps)]; int i; for (i = 0; i < ncursors; i++) { struct cursor *cursor = &cursors[i]; step->run(cursor, step); } /* iterate to next count/step: */ if (count < step->repeat) { count++; } else { count = 0; indx++; } usleep(1000 * step->msec); } return NULL; } int cursor_init(int fd, uint32_t bo_handle, uint32_t crtc_id, uint32_t crtc_w, uint32_t crtc_h, uint32_t w, uint32_t h) { struct cursor *cursor = &cursors[ncursors]; assert(ncursors < MAX_CURSORS); cursor->fd = fd; cursor->bo_handle = bo_handle; cursor->crtc_id = crtc_id; cursor->crtc_w = crtc_w; cursor->crtc_h = crtc_h; cursor->w = w; cursor->h = h; cursor->enabled = 0; cursor->x = w/2; cursor->y = h/2; cursor->dx = 1; cursor->dy = 1; ncursors++; return 0; } int cursor_start(void) { cursor_running = 1; pthread_create(&cursor_thread, NULL, cursor_thread_func, NULL); printf("starting cursor\n"); return 0; } int cursor_stop(void) { cursor_running = 0; pthread_join(cursor_thread, NULL); printf("cursor stopped\n"); return 0; }