/* * Copyright © 2009 Intel Corporation * * Permission is hereby granted, free of charge, to any person obtaining a * copy of this software and associated documentation files (the "Software"), * to deal in the Software without restriction, including without limitation * the rights to use, copy, modify, merge, publish, distribute, sublicense, * and/or sell copies of the Software, and to permit persons to whom the * Software is furnished to do so, subject to the following conditions: * * The above copyright notice and this permission notice (including the next * paragraph) shall be included in all copies or substantial portions of the * Software. * * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY, * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING * FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS * IN THE SOFTWARE. * * Authors: * Chris Wilson * */ /** * @file xf86atomics.h * * Private definitions for atomic operations */ #ifndef LIBDRM_ATOMICS_H #define LIBDRM_ATOMICS_H #ifdef HAVE_CONFIG_H #include "config.h" #endif #if HAVE_LIBDRM_ATOMIC_PRIMITIVES #define HAS_ATOMIC_OPS 1 typedef struct { int atomic; } atomic_t; # define atomic_read(x) ((x)->atomic) # define atomic_set(x, val) ((x)->atomic = (val)) # define atomic_inc(x) ((void) __sync_fetch_and_add (&(x)->atomic, 1)) # define atomic_inc_return(x) (__sync_add_and_fetch (&(x)->atomic, 1)) # define atomic_dec_and_test(x) (__sync_add_and_fetch (&(x)->atomic, -1) == 0) # define atomic_add(x, v) ((void) __sync_add_and_fetch(&(x)->atomic, (v))) # define atomic_dec(x, v) ((void) __sync_sub_and_fetch(&(x)->atomic, (v))) # define atomic_cmpxchg(x, oldv, newv) __sync_val_compare_and_swap (&(x)->atomic, oldv, newv) #endif #if HAVE_LIB_ATOMIC_OPS #include #define HAS_ATOMIC_OPS 1 typedef struct { AO_t atomic; } atomic_t; # define atomic_read(x) AO_load_full(&(x)->atomic) # define atomic_set(x, val) AO_store_full(&(x)->atomic, (val)) # define atomic_inc(x) ((void) AO_fetch_and_add1_full(&(x)->atomic)) # define atomic_inc_return(x) (AO_fetch_and_add1_full(&(x)->atomic) + 1) # define atomic_add(x, v) ((void) AO_fetch_and_add_full(&(x)->atomic, (v))) # define atomic_dec(x, v) ((void) AO_fetch_and_add_full(&(x)->atomic, -(v))) # define atomic_dec_and_test(x) (AO_fetch_and_sub1_full(&(x)->atomic) == 1) # define atomic_cmpxchg(x, oldv, newv) AO_compare_and_swap_full(&(x)->atomic, oldv, newv) #endif #if (defined(__sun) || defined(__NetBSD__)) && !defined(HAS_ATOMIC_OPS) /* Solaris & OpenSolaris & NetBSD */ #include #define HAS_ATOMIC_OPS 1 #if defined(__NetBSD__) #define LIBDRM_ATOMIC_TYPE int #else #define LIBDRM_ATOMIC_TYPE uint_t #endif typedef struct { LIBDRM_ATOMIC_TYPE atomic; } atomic_t; # define atomic_read(x) (int) ((x)->atomic) # define atomic_set(x, val) ((x)->atomic = (LIBDRM_ATOMIC_TYPE)(val)) # define atomic_inc(x) (atomic_inc_uint (&(x)->atomic)) # define atomic_inc_return(x) (atomic_inc_uint_nv(&(x)->atomic)) # define atomic_dec_and_test(x) (atomic_dec_uint_nv(&(x)->atomic) == 0) # define atomic_add(x, v) (atomic_add_int(&(x)->atomic, (v))) # define atomic_dec(x, v) (atomic_add_int(&(x)->atomic, -(v))) # define atomic_cmpxchg(x, oldv, newv) atomic_cas_uint (&(x)->atomic, oldv, newv) #endif #if ! HAS_ATOMIC_OPS #error libdrm requires atomic operations, please define them for your CPU/compiler. #endif static inline int atomic_add_unless(atomic_t *v, int add, int unless) { int c, old; c = atomic_read(v); while (c != unless && (old = atomic_cmpxchg(v, c, c + add)) != c) c = old; return c == unless; } #endif