aboutsummaryrefslogtreecommitdiffstats
blob: e35923ffd95eb6929fd7825be2077549f99dd125 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
/*
 * Copyright © 2014 Advanced Micro Devices, Inc.
 * All Rights Reserved.
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice shall be included in
 * all copies or substantial portions of the Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * THE COPYRIGHT HOLDER(S) OR AUTHOR(S) BE LIABLE FOR ANY CLAIM, DAMAGES OR
 * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE,
 * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
 * OTHER DEALINGS IN THE SOFTWARE.
 */

#ifndef _AMDGPU_INTERNAL_H_
#define _AMDGPU_INTERNAL_H_

#ifdef HAVE_CONFIG_H
#include "config.h"
#endif

#include <assert.h>
#include <pthread.h>
#include "xf86atomic.h"
#include "amdgpu.h"
#include "util_double_list.h"

#define AMDGPU_CS_MAX_RINGS 8
/* do not use below macro if b is not power of 2 aligned value */
#define __round_mask(x, y) ((__typeof__(x))((y)-1))
#define ROUND_UP(x, y) ((((x)-1) | __round_mask(x, y))+1)
#define ROUND_DOWN(x, y) ((x) & ~__round_mask(x, y))

#define AMDGPU_INVALID_VA_ADDRESS	0xffffffffffffffff

struct amdgpu_bo_va_hole {
	struct list_head list;
	uint64_t offset;
	uint64_t size;
};

struct amdgpu_bo_va_mgr {
	atomic_t refcount;
	/* the start virtual address */
	uint64_t va_offset;
	uint64_t va_max;
	struct list_head va_holes;
	pthread_mutex_t bo_va_mutex;
	uint32_t va_alignment;
};

struct amdgpu_va {
	amdgpu_device_handle dev;
	uint64_t address;
	uint64_t size;
	enum amdgpu_gpu_va_range range;
};

struct amdgpu_device {
	atomic_t refcount;
	int fd;
	int flink_fd;
	unsigned major_version;
	unsigned minor_version;

	/** List of buffer handles. Protected by bo_table_mutex. */
	struct util_hash_table *bo_handles;
	/** List of buffer GEM flink names. Protected by bo_table_mutex. */
	struct util_hash_table *bo_flink_names;
	/** This protects all hash tables. */
	pthread_mutex_t bo_table_mutex;
	struct drm_amdgpu_info_device dev_info;
	struct amdgpu_gpu_info info;
	struct amdgpu_bo_va_mgr *vamgr;
};

struct amdgpu_bo {
	atomic_t refcount;
	struct amdgpu_device *dev;

	uint64_t alloc_size;
	uint64_t virtual_mc_base_address;

	uint32_t handle;
	uint32_t flink_name;

	pthread_mutex_t cpu_access_mutex;
	void *cpu_ptr;
	int cpu_map_count;
};

struct amdgpu_bo_list {
	struct amdgpu_device *dev;

	uint32_t handle;
};

struct amdgpu_context {
	struct amdgpu_device *dev;
	/** Mutex for accessing fences and to maintain command submissions
	    in good sequence. */
	pthread_mutex_t sequence_mutex;
	/** Buffer for user fences */
	struct amdgpu_bo *fence_bo;
	void *fence_cpu;
	/** The newest expired fence for the ring of the ip blocks. */
	uint64_t expired_fences[AMDGPU_HW_IP_NUM][AMDGPU_HW_IP_INSTANCE_MAX_COUNT][AMDGPU_CS_MAX_RINGS];
	/* context id*/
	uint32_t id;
};

/**
 * Functions.
 */

void amdgpu_device_free_internal(amdgpu_device_handle dev);

void amdgpu_bo_free_internal(amdgpu_bo_handle bo);

struct amdgpu_bo_va_mgr* amdgpu_vamgr_get_global(struct amdgpu_device *dev);

void amdgpu_vamgr_reference(struct amdgpu_bo_va_mgr **dst, struct amdgpu_bo_va_mgr *src);

uint64_t amdgpu_vamgr_find_va(struct amdgpu_bo_va_mgr *mgr, uint64_t size,
				uint64_t alignment, uint64_t base_required);

void amdgpu_vamgr_free_va(struct amdgpu_bo_va_mgr *mgr, uint64_t va, 
				uint64_t size);

int amdgpu_query_gpu_info_init(amdgpu_device_handle dev);

uint64_t amdgpu_cs_calculate_timeout(uint64_t timeout);

/**
 * Inline functions.
 */

/**
 * Increment src and decrement dst as if we were updating references
 * for an assignment between 2 pointers of some objects.
 *
 * \return  true if dst is 0
 */
static inline bool update_references(atomic_t *dst, atomic_t *src)
{
	if (dst != src) {
		/* bump src first */
		if (src) {
			assert(atomic_read(src) > 0);
			atomic_inc(src);
		}
		if (dst) {
			assert(atomic_read(dst) > 0);
			return atomic_dec_and_test(dst);
		}
	}
	return false;
}

/**
 * Assignment between two amdgpu_bo pointers with reference counting.
 *
 * Usage:
 *    struct amdgpu_bo *dst = ... , *src = ...;
 *
 *    dst = src;
 *    // No reference counting. Only use this when you need to move
 *    // a reference from one pointer to another.
 *
 *    amdgpu_bo_reference(&dst, src);
 *    // Reference counters are updated. dst is decremented and src is
 *    // incremented. dst is freed if its reference counter is 0.
 */
static inline void amdgpu_bo_reference(struct amdgpu_bo **dst,
					struct amdgpu_bo *src)
{
	if (update_references(&(*dst)->refcount, &src->refcount))
		amdgpu_bo_free_internal(*dst);
	*dst = src;
}

/**
 * Assignment between two amdgpu_device pointers with reference counting.
 *
 * Usage:
 *    struct amdgpu_device *dst = ... , *src = ...;
 *
 *    dst = src;
 *    // No reference counting. Only use this when you need to move
 *    // a reference from one pointer to another.
 *
 *    amdgpu_device_reference(&dst, src);
 *    // Reference counters are updated. dst is decremented and src is
 *    // incremented. dst is freed if its reference counter is 0.
 */
void amdgpu_device_reference(struct amdgpu_device **dst,
			     struct amdgpu_device *src);
#endif