1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
|
/*
* Copyright (C) 2012 Texas Instruments
*
* Permission is hereby granted, free of charge, to any person obtaining a
* copy of this software and associated documentation files (the "Software"),
* to deal in the Software without restriction, including without limitation
* the rights to use, copy, modify, merge, publish, distribute, sublicense,
* and/or sell copies of the Software, and to permit persons to whom the
* Software is furnished to do so, subject to the following conditions:
*
* The above copyright notice and this permission notice (including the next
* paragraph) shall be included in all copies or substantial portions of the
* Software.
*
* THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND,
* EXPRESS OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF
* MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND
* NONINFRINGEMENT. IN NO EVENT SHALL THE AUTHORS OR COPYRIGHT
* HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER LIABILITY,
* WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
* OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER
* DEALINGS IN THE SOFTWARE.
*
* Authors:
* Rob Clark <rob.clark@linaro.org>
*/
/* This is an example/skeletal backend implementation.. this file isn't
* actually built as part of libgbm, but just intended to be a template
* to help in creating a new gbm backend
*/
#include <stdio.h>
#include <stdlib.h>
#include <stddef.h>
#include <stdint.h>
#include <string.h>
#include <limits.h>
#include <sys/types.h>
#include <unistd.h>
#include <dlfcn.h>
#include "gbmint.h"
#include "common_drm.h"
struct gbm_example_device {
struct gbm_drm_device base;
/* add whatever you need here */
};
struct gbm_example_bo {
struct gbm_drm_bo base;
/* add whatever you need here */
};
static int
gles_init(struct gbm_example_device *dev)
{
/* this should open/initialize the GLES stack.. for a DRM driver
* at least, dev->base.base.fd will have the already opened device
*/
return 0;
}
static int
gbm_example_is_format_supported(struct gbm_device *gbm,
enum gbm_bo_format format, uint32_t usage)
{
return 0;
}
static void
gbm_example_bo_destroy(struct gbm_bo *_bo)
{
}
static struct gbm_bo *
gbm_example_bo_create_from_egl_image(struct gbm_device *gbm, void *egl_dpy,
void *egl_img, uint32_t width, uint32_t height, uint32_t usage)
{
/* eglimg is created w/ (see weston_buffer_attach()):
*
* struct wl_buffer *buffer = ...;
* eglCreateImageKHR(display, NULL, EGL_WAYLAND_BUFFER_WL, buffer, NULL);
*/
return NULL;
}
static struct gbm_bo *
gbm_example_bo_create(struct gbm_device *gbm, uint32_t width, uint32_t height,
enum gbm_bo_format format, uint32_t usage)
{
return NULL;
}
static void
gbm_example_destroy(struct gbm_device *gbm)
{
}
static struct gbm_device *
example_device_create(int fd)
{
struct gbm_example_device *dev;
int ret;
dev = calloc(1, sizeof *dev);
dev->base.base.fd = fd;
dev->base.base.bo_create = gbm_example_bo_create;
dev->base.base.bo_create_from_egl_image = gbm_example_bo_create_from_egl_image;
dev->base.base.is_format_supported = gbm_example_is_format_supported;
dev->base.base.bo_destroy = gbm_example_bo_destroy;
dev->base.base.destroy = gbm_example_destroy;
dev->base.type = GBM_DRM_DRIVER_TYPE_CUSTOM;
dev->base.base.name = "example";
ret = gles_init(dev);
if (ret) {
free(dev);
return NULL;
}
return &dev->base.base;
}
/* backend loader looks for symbol "gbm_backend" */
struct gbm_backend gbm_backend = {
.backend_name = "example",
.create_device = example_device_create,
};
|