aboutsummaryrefslogtreecommitdiffstats
blob: c3c6579e47f2f1ca7f2085f54b172a129e54758a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
/* exynos_drm.h
 *
 * Copyright (c) 2011 Samsung Electronics Co., Ltd.
 * Authors:
 *	Inki Dae <inki.dae@samsung.com>
 *	Joonyoung Shim <jy0922.shim@samsung.com>
 *	Seung-Woo Kim <sw0312.kim@samsung.com>
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice (including the next
 * paragraph) shall be included in all copies or substantial portions of the
 * Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * VA LINUX SYSTEMS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM, DAMAGES OR
 * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE,
 * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
 * OTHER DEALINGS IN THE SOFTWARE.
 */

#ifndef _EXYNOS_DRM_H_
#define _EXYNOS_DRM_H_

#include "drm.h"

/**
 * User-desired buffer creation information structure.
 *
 * @size: user-desired memory allocation size.
 *	- this size value would be page-aligned internally.
 * @flags: user request for setting memory type or cache attributes.
 * @handle: returned a handle to created gem object.
 *	- this handle will be set by gem module of kernel side.
 */
struct drm_exynos_gem_create {
	uint64_t size;
	unsigned int flags;
	unsigned int handle;
};

/**
 * A structure for getting buffer offset.
 *
 * @handle: a pointer to gem object created.
 * @pad: just padding to be 64-bit aligned.
 * @offset: relatived offset value of the memory region allocated.
 *	- this value should be set by user.
 */
struct drm_exynos_gem_map_off {
	unsigned int handle;
	unsigned int pad;
	uint64_t offset;
};

/**
 * A structure for mapping buffer.
 *
 * @handle: a handle to gem object created.
 * @pad: just padding to be 64-bit aligned.
 * @size: memory size to be mapped.
 * @mapped: having user virtual address mmaped.
 *	- this variable would be filled by exynos gem module
 *	of kernel side with user virtual address which is allocated
 *	by do_mmap().
 */
struct drm_exynos_gem_mmap {
	unsigned int handle;
	unsigned int pad;
	uint64_t size;
	uint64_t mapped;
};

/**
 * A structure to gem information.
 *
 * @handle: a handle to gem object created.
 * @flags: flag value including memory type and cache attribute and
 *	this value would be set by driver.
 * @size: size to memory region allocated by gem and this size would
 *	be set by driver.
 */
struct drm_exynos_gem_info {
	unsigned int handle;
	unsigned int flags;
	uint64_t size;
};

/**
 * A structure for user connection request of virtual display.
 *
 * @connection: indicate whether doing connetion or not by user.
 * @extensions: if this value is 1 then the vidi driver would need additional
 *	128bytes edid data.
 * @edid: the edid data pointer from user side.
 */
struct drm_exynos_vidi_connection {
	unsigned int connection;
	unsigned int extensions;
	uint64_t edid;
};

/* memory type definitions. */
enum e_drm_exynos_gem_mem_type {
	/* Physically Continuous memory and used as default. */
	EXYNOS_BO_CONTIG	= 0 << 0,
	/* Physically Non-Continuous memory. */
	EXYNOS_BO_NONCONTIG	= 1 << 0,
	/* non-cachable mapping and used as default. */
	EXYNOS_BO_NONCACHABLE	= 0 << 1,
	/* cachable mapping. */
	EXYNOS_BO_CACHABLE	= 1 << 1,
	/* write-combine mapping. */
	EXYNOS_BO_WC		= 1 << 2,
	EXYNOS_BO_MASK		= EXYNOS_BO_NONCONTIG | EXYNOS_BO_CACHABLE |
					EXYNOS_BO_WC
};

struct drm_exynos_g2d_get_ver {
	__u32	major;
	__u32	minor;
};

struct drm_exynos_g2d_cmd {
	__u32	offset;
	__u32	data;
};

enum drm_exynos_g2d_buf_type {
	G2D_BUF_USERPTR = 1 << 31,
};

enum drm_exynos_g2d_event_type {
	G2D_EVENT_NOT,
	G2D_EVENT_NONSTOP,
	G2D_EVENT_STOP,		/* not yet */
};

struct drm_exynos_g2d_userptr {
	unsigned long userptr;
	unsigned long size;
};

struct drm_exynos_g2d_set_cmdlist {
	__u64					cmd;
	__u64					cmd_buf;
	__u32					cmd_nr;
	__u32					cmd_buf_nr;

	/* for g2d event */
	__u64					event_type;
	__u64					user_data;
};

struct drm_exynos_g2d_exec {
	__u64					async;
};

#define DRM_EXYNOS_GEM_CREATE		0x00
#define DRM_EXYNOS_GEM_MAP_OFFSET	0x01
#define DRM_EXYNOS_GEM_MMAP		0x02
/* Reserved 0x04 ~ 0x05 for exynos specific gem ioctl */
#define DRM_EXYNOS_GEM_GET		0x04
#define DRM_EXYNOS_VIDI_CONNECTION	0x07

/* G2D */
#define DRM_EXYNOS_G2D_GET_VER		0x20
#define DRM_EXYNOS_G2D_SET_CMDLIST	0x21
#define DRM_EXYNOS_G2D_EXEC		0x22

#define DRM_IOCTL_EXYNOS_GEM_CREATE		DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_GEM_CREATE, struct drm_exynos_gem_create)

#define DRM_IOCTL_EXYNOS_GEM_MAP_OFFSET	DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_GEM_MAP_OFFSET, struct drm_exynos_gem_map_off)

#define DRM_IOCTL_EXYNOS_GEM_MMAP	DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_GEM_MMAP, struct drm_exynos_gem_mmap)

#define DRM_IOCTL_EXYNOS_GEM_GET	DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_GEM_GET,	struct drm_exynos_gem_info)

#define DRM_IOCTL_EXYNOS_VIDI_CONNECTION	DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_VIDI_CONNECTION, struct drm_exynos_vidi_connection)

#define DRM_IOCTL_EXYNOS_G2D_GET_VER		DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_G2D_GET_VER, struct drm_exynos_g2d_get_ver)
#define DRM_IOCTL_EXYNOS_G2D_SET_CMDLIST	DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_G2D_SET_CMDLIST, struct drm_exynos_g2d_set_cmdlist)
#define DRM_IOCTL_EXYNOS_G2D_EXEC		DRM_IOWR(DRM_COMMAND_BASE + \
		DRM_EXYNOS_G2D_EXEC, struct drm_exynos_g2d_exec)

#endif