aboutsummaryrefslogtreecommitdiffstats
blob: f09c433bbe11eed4191bec35ca2b556cefc031ff (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
/* -*- mode: C; c-file-style: "k&r"; tab-width 4; indent-tabs-mode: t; -*- */

/*
 * Copyright (C) 2013 Rob Clark <robclark@freedesktop.org>
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice (including the next
 * paragraph) shall be included in all copies or substantial portions of the
 * Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * THE AUTHORS OR COPYRIGHT HOLDERS BE LIABLE FOR ANY CLAIM, DAMAGES OR OTHER
 * LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE, ARISING FROM,
 * OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR OTHER DEALINGS IN THE
 * SOFTWARE.
 *
 * Authors:
 *    Rob Clark <robclark@freedesktop.org>
 */

#ifdef HAVE_CONFIG_H
# include <config.h>
#endif

#include <assert.h>

#include "freedreno_ringbuffer.h"
#include "kgsl_priv.h"


/* because kgsl tries to validate the gpuaddr on kernel side in ISSUEIBCMDS,
 * we can't use normal gem bo's for ringbuffer..  someday the kernel part
 * needs to be reworked into a single sane drm driver :-/
 */
struct kgsl_rb_bo {
	struct kgsl_pipe *pipe;
	void    *hostptr;
	uint32_t gpuaddr;
	uint32_t size;
};

struct kgsl_ringbuffer {
	struct fd_ringbuffer base;
	struct kgsl_rb_bo *bo;
};

static inline struct kgsl_ringbuffer * to_kgsl_ringbuffer(struct fd_ringbuffer *x)
{
	return (struct kgsl_ringbuffer *)x;
}

static void kgsl_rb_bo_del(struct kgsl_rb_bo *bo)
{
	struct kgsl_sharedmem_free req = {
			.gpuaddr = bo->gpuaddr,
	};
	int ret;

	drm_munmap(bo->hostptr, bo->size);

	ret = ioctl(bo->pipe->fd, IOCTL_KGSL_SHAREDMEM_FREE, &req);
	if (ret) {
		ERROR_MSG("sharedmem free failed: %s", strerror(errno));
	}

	free(bo);
}

static struct kgsl_rb_bo * kgsl_rb_bo_new(struct kgsl_pipe *pipe, uint32_t size)
{
	struct kgsl_rb_bo *bo;
	struct kgsl_gpumem_alloc req = {
			.size = ALIGN(size, 4096),
			.flags = KGSL_MEMFLAGS_GPUREADONLY,
	};
	int ret;

	bo = calloc(1, sizeof(*bo));
	if (!bo) {
		ERROR_MSG("allocation failed");
		return NULL;
	}
	ret = ioctl(pipe->fd, IOCTL_KGSL_GPUMEM_ALLOC, &req);
	if (ret) {
		ERROR_MSG("gpumem allocation failed: %s", strerror(errno));
		goto fail;
	}

	bo->pipe = pipe;
	bo->gpuaddr = req.gpuaddr;
	bo->size = size;
	bo->hostptr = drm_mmap(NULL, size, PROT_WRITE|PROT_READ,
				MAP_SHARED, pipe->fd, req.gpuaddr);

	return bo;
fail:
	if (bo)
		kgsl_rb_bo_del(bo);
	return NULL;
}

static void * kgsl_ringbuffer_hostptr(struct fd_ringbuffer *ring)
{
	struct kgsl_ringbuffer *kgsl_ring = to_kgsl_ringbuffer(ring);
	return kgsl_ring->bo->hostptr;
}

static int kgsl_ringbuffer_flush(struct fd_ringbuffer *ring, uint32_t *last_start,
		int in_fence_fd, int *out_fence_fd)
{
	struct kgsl_ringbuffer *kgsl_ring = to_kgsl_ringbuffer(ring);
	struct kgsl_pipe *kgsl_pipe = to_kgsl_pipe(ring->pipe);
	uint32_t offset = (uint8_t *)last_start - (uint8_t *)ring->start;
	struct kgsl_ibdesc ibdesc = {
			.gpuaddr     = kgsl_ring->bo->gpuaddr + offset,
			.hostptr     = last_start,
			.sizedwords  = ring->cur - last_start,
	};
	struct kgsl_ringbuffer_issueibcmds req = {
			.drawctxt_id = kgsl_pipe->drawctxt_id,
			.ibdesc_addr = (unsigned long)&ibdesc,
			.numibs      = 1,
			.flags       = KGSL_CONTEXT_SUBMIT_IB_LIST,
	};
	int ret;

	assert(in_fence_fd == -1);
	assert(out_fence_fd == NULL);

	kgsl_pipe_pre_submit(kgsl_pipe);

	/* z180_cmdstream_issueibcmds() is made of fail: */
	if (ring->pipe->id == FD_PIPE_2D) {
		/* fix up size field in last cmd packet */
		uint32_t last_size = (uint32_t)(ring->cur - last_start);
		/* 5 is length of first packet, 2 for the two 7f000000's */
		last_start[2] = last_size - (5 + 2);
		ibdesc.gpuaddr = kgsl_ring->bo->gpuaddr;
		ibdesc.hostptr = kgsl_ring->bo->hostptr;
		ibdesc.sizedwords = 0x145;
		req.timestamp = (uintptr_t)kgsl_ring->bo->hostptr;
	}

	do {
		ret = ioctl(kgsl_pipe->fd, IOCTL_KGSL_RINGBUFFER_ISSUEIBCMDS, &req);
	} while ((ret == -1) && ((errno == EINTR) || (errno == EAGAIN)));
	if (ret)
		ERROR_MSG("issueibcmds failed!  %d (%s)", ret, strerror(errno));

	ring->last_timestamp = req.timestamp;
	ring->last_start = ring->cur;

	kgsl_pipe_post_submit(kgsl_pipe, req.timestamp);

	return ret;
}

static void kgsl_ringbuffer_emit_reloc(struct fd_ringbuffer *ring,
		const struct fd_reloc *r)
{
	struct kgsl_bo *kgsl_bo = to_kgsl_bo(r->bo);
	uint32_t addr = kgsl_bo_gpuaddr(kgsl_bo, r->offset);
	assert(addr);
	if (r->shift < 0)
		addr >>= -r->shift;
	else
		addr <<= r->shift;
	(*ring->cur++) = addr | r->or;
	kgsl_pipe_add_submit(to_kgsl_pipe(ring->pipe), kgsl_bo);
}

static uint32_t kgsl_ringbuffer_emit_reloc_ring(struct fd_ringbuffer *ring,
		struct fd_ringbuffer *target, uint32_t cmd_idx,
		uint32_t submit_offset, uint32_t size)
{
	struct kgsl_ringbuffer *target_ring = to_kgsl_ringbuffer(target);
	assert(cmd_idx == 0);
	(*ring->cur++) = target_ring->bo->gpuaddr + submit_offset;
	return size;
}

static void kgsl_ringbuffer_destroy(struct fd_ringbuffer *ring)
{
	struct kgsl_ringbuffer *kgsl_ring = to_kgsl_ringbuffer(ring);
	if (ring->last_timestamp)
		fd_pipe_wait(ring->pipe, ring->last_timestamp);
	if (kgsl_ring->bo)
		kgsl_rb_bo_del(kgsl_ring->bo);
	free(kgsl_ring);
}

static const struct fd_ringbuffer_funcs funcs = {
		.hostptr = kgsl_ringbuffer_hostptr,
		.flush = kgsl_ringbuffer_flush,
		.emit_reloc = kgsl_ringbuffer_emit_reloc,
		.emit_reloc_ring = kgsl_ringbuffer_emit_reloc_ring,
		.destroy = kgsl_ringbuffer_destroy,
};

drm_private struct fd_ringbuffer * kgsl_ringbuffer_new(struct fd_pipe *pipe,
		uint32_t size)
{
	struct kgsl_ringbuffer *kgsl_ring;
	struct fd_ringbuffer *ring = NULL;

	kgsl_ring = calloc(1, sizeof(*kgsl_ring));
	if (!kgsl_ring) {
		ERROR_MSG("allocation failed");
		goto fail;
	}

	ring = &kgsl_ring->base;
	ring->funcs = &funcs;
	ring->size = size;

	kgsl_ring->bo = kgsl_rb_bo_new(to_kgsl_pipe(pipe), size);
	if (!kgsl_ring->bo) {
		ERROR_MSG("ringbuffer allocation failed");
		goto fail;
	}

	return ring;
fail:
	if (ring)
		fd_ringbuffer_del(ring);
	return NULL;
}