aboutsummaryrefslogtreecommitdiffstats
blob: 16e452aa12d47f6594b718859b8f46cf8d571260 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
743
744
745
746
747
748
749
750
751
752
753
754
755
756
757
758
759
760
761
762
763
764
765
766
767
768
769
770
771
772
773
774
775
776
777
778
779
780
781
782
783
784
785
786
787
788
789
790
791
792
793
794
795
796
797
798
799
800
801
802
803
804
805
806
807
808
809
810
811
812
813
814
815
816
817
818
819
820
821
822
823
824
825
826
827
828
829
830
831
832
833
834
835
836
837
838
839
840
841
842
843
844
845
846
847
848
849
850
851
852
853
854
855
856
857
858
859
860
861
862
863
864
865
866
867
868
869
870
871
872
873
874
875
876
877
878
879
880
881
882
883
884
885
886
887
888
889
890
891
892
893
894
895
896
897
898
899
900
901
902
903
904
905
906
907
908
909
910
911
912
913
914
915
916
917
918
919
920
921
922
923
924
925
926
927
928
929
930
931
932
933
934
935
936
937
938
939
940
941
942
943
944
945
946
947
948
949
950
951
952
953
954
955
956
957
958
959
960
961
962
963
964
965
966
967
968
969
970
971
972
973
974
975
976
977
978
979
980
981
982
983
984
985
986
987
988
989
990
991
992
993
994
995
996
997
998
999
1000
1001
1002
1003
1004
1005
1006
1007
1008
1009
1010
1011
1012
1013
1014
1015
1016
1017
1018
1019
1020
1021
1022
1023
1024
1025
1026
1027
1028
1029
1030
1031
1032
1033
1034
1035
1036
1037
1038
1039
1040
1041
1042
1043
1044
1045
1046
1047
1048
1049
1050
1051
1052
1053
1054
1055
1056
1057
1058
1059
1060
1061
1062
1063
1064
1065
1066
1067
1068
1069
1070
1071
1072
1073
1074
1075
1076
1077
1078
1079
1080
1081
1082
1083
1084
1085
1086
1087
1088
1089
1090
1091
1092
1093
1094
1095
1096
1097
1098
1099
1100
1101
1102
1103
1104
1105
1106
1107
1108
1109
1110
1111
1112
1113
1114
1115
1116
1117
1118
1119
1120
1121
1122
1123
1124
1125
1126
1127
1128
1129
1130
1131
1132
1133
1134
1135
1136
1137
1138
1139
1140
1141
1142
1143
1144
1145
1146
1147
1148
1149
1150
1151
1152
1153
1154
1155
1156
1157
1158
1159
1160
1161
1162
1163
1164
1165
1166
1167
1168
1169
1170
1171
1172
1173
1174
1175
1176
1177
1178
1179
1180
1181
1182
1183
1184
1185
1186
1187
1188
1189
1190
1191
1192
1193
1194
1195
1196
1197
1198
1199
1200
1201
1202
1203
1204
1205
1206
1207
1208
1209
1210
1211
1212
1213
1214
1215
1216
1217
1218
1219
1220
1221
1222
1223
1224
1225
1226
1227
1228
1229
1230
1231
1232
1233
1234
1235
1236
1237
1238
1239
1240
1241
1242
1243
1244
1245
1246
1247
1248
1249
1250
1251
1252
1253
1254
1255
1256
1257
1258
1259
1260
1261
1262
1263
1264
1265
1266
1267
1268
1269
1270
1271
1272
1273
1274
1275
1276
1277
1278
1279
1280
1281
1282
1283
1284
1285
1286
1287
1288
1289
1290
1291
1292
1293
1294
1295
1296
1297
1298
1299
1300
1301
1302
1303
1304
1305
1306
1307
1308
1309
1310
1311
1312
1313
1314
1315
1316
1317
1318
1319
1320
1321
1322
1323
1324
1325
1326
1327
1328
1329
1330
1331
1332
1333
1334
1335
1336
1337
1338
1339
1340
1341
1342
1343
1344
1345
1346
1347
1348
1349
1350
1351
1352
1353
1354
1355
1356
1357
1358
1359
1360
1361
1362
1363
1364
1365
1366
1367
1368
1369
1370
1371
1372
1373
1374
1375
1376
1377
1378
1379
1380
1381
1382
1383
1384
1385
1386
1387
1388
1389
1390
1391
1392
1393
1394
1395
1396
1397
1398
1399
1400
1401
1402
1403
1404
1405
1406
1407
1408
1409
1410
1411
1412
1413
1414
1415
1416
1417
1418
1419
1420
1421
1422
1423
1424
1425
1426
1427
1428
1429
1430
1431
1432
1433
1434
1435
1436
1437
1438
1439
1440
1441
1442
1443
1444
1445
1446
1447
1448
1449
1450
1451
1452
1453
1454
1455
1456
1457
1458
1459
1460
1461
1462
1463
1464
1465
1466
1467
1468
1469
1470
1471
1472
1473
1474
1475
1476
1477
1478
1479
1480
1481
1482
1483
1484
1485
1486
1487
1488
1489
1490
1491
1492
1493
1494
1495
1496
1497
1498
1499
1500
1501
1502
1503
1504
1505
1506
1507
1508
1509
1510
1511
1512
1513
1514
1515
1516
1517
1518
1519
1520
1521
1522
1523
1524
1525
1526
1527
1528
1529
1530
1531
1532
1533
1534
1535
1536
1537
1538
1539
1540
1541
1542
1543
1544
1545
1546
1547
1548
1549
1550
1551
1552
1553
1554
1555
1556
1557
1558
1559
1560
1561
1562
1563
1564
1565
1566
1567
1568
1569
1570
1571
1572
1573
1574
1575
1576
1577
1578
1579
1580
1581
1582
1583
1584
1585
1586
1587
1588
1589
1590
1591
1592
1593
1594
1595
1596
1597
1598
1599
1600
1601
1602
1603
1604
1605
1606
1607
1608
1609
1610
1611
1612
1613
1614
1615
1616
1617
1618
1619
1620
1621
1622
1623
1624
1625
1626
1627
1628
1629
1630
1631
1632
1633
1634
1635
1636
1637
1638
1639
1640
1641
1642
1643
1644
1645
1646
1647
1648
1649
1650
1651
1652
1653
1654
1655
1656
1657
1658
1659
1660
1661
1662
1663
1664
1665
1666
1667
1668
1669
1670
1671
1672
1673
1674
1675
1676
1677
1678
1679
1680
1681
1682
1683
1684
1685
1686
1687
1688
1689
1690
1691
1692
1693
1694
1695
1696
1697
1698
1699
1700
1701
1702
1703
1704
1705
1706
1707
1708
1709
1710
1711
1712
1713
1714
1715
1716
1717
1718
1719
1720
1721
1722
1723
1724
/*
 * Copyright 2003 Tungsten Graphics, Inc., Cedar Park, Texas.
 * All Rights Reserved.
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the
 * "Software"), to deal in the Software without restriction, including
 * without limitation the rights to use, copy, modify, merge, publish,
 * distribute, sub license, and/or sell copies of the Software, and to
 * permit persons to whom the Software is furnished to do so, subject to
 * the following conditions:
 *
 * The above copyright notice and this permission notice (including the
 * next paragraph) shall be included in all copies or substantial portions
 * of the Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS
 * OR IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF
 * MERCHANTABILITY, FITNESS FOR A PARTICULAR PURPOSE AND NON-INFRINGEMENT.
 * IN NO EVENT SHALL TUNGSTEN GRAPHICS AND/OR ITS SUPPLIERS BE LIABLE FOR
 * ANY CLAIM, DAMAGES OR OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT,
 * TORT OR OTHERWISE, ARISING FROM, OUT OF OR IN CONNECTION WITH THE
 * SOFTWARE OR THE USE OR OTHER DEALINGS IN THE SOFTWARE.
 *
 */

#ifndef _I915_DRM_H_
#define _I915_DRM_H_

#include "drm.h"

#if defined(__cplusplus)
extern "C" {
#endif

/* Please note that modifications to all structs defined here are
 * subject to backwards-compatibility constraints.
 */

/**
 * DOC: uevents generated by i915 on it's device node
 *
 * I915_L3_PARITY_UEVENT - Generated when the driver receives a parity mismatch
 *	event from the gpu l3 cache. Additional information supplied is ROW,
 *	BANK, SUBBANK, SLICE of the affected cacheline. Userspace should keep
 *	track of these events and if a specific cache-line seems to have a
 *	persistent error remap it with the l3 remapping tool supplied in
 *	intel-gpu-tools.  The value supplied with the event is always 1.
 *
 * I915_ERROR_UEVENT - Generated upon error detection, currently only via
 *	hangcheck. The error detection event is a good indicator of when things
 *	began to go badly. The value supplied with the event is a 1 upon error
 *	detection, and a 0 upon reset completion, signifying no more error
 *	exists. NOTE: Disabling hangcheck or reset via module parameter will
 *	cause the related events to not be seen.
 *
 * I915_RESET_UEVENT - Event is generated just before an attempt to reset the
 *	the GPU. The value supplied with the event is always 1. NOTE: Disable
 *	reset via module parameter will cause this event to not be seen.
 */
#define I915_L3_PARITY_UEVENT		"L3_PARITY_ERROR"
#define I915_ERROR_UEVENT		"ERROR"
#define I915_RESET_UEVENT		"RESET"

/*
 * MOCS indexes used for GPU surfaces, defining the cacheability of the
 * surface data and the coherency for this data wrt. CPU vs. GPU accesses.
 */
enum i915_mocs_table_index {
	/*
	 * Not cached anywhere, coherency between CPU and GPU accesses is
	 * guaranteed.
	 */
	I915_MOCS_UNCACHED,
	/*
	 * Cacheability and coherency controlled by the kernel automatically
	 * based on the DRM_I915_GEM_SET_CACHING IOCTL setting and the current
	 * usage of the surface (used for display scanout or not).
	 */
	I915_MOCS_PTE,
	/*
	 * Cached in all GPU caches available on the platform.
	 * Coherency between CPU and GPU accesses to the surface is not
	 * guaranteed without extra synchronization.
	 */
	I915_MOCS_CACHED,
};

/*
 * Different engines serve different roles, and there may be more than one
 * engine serving each role. enum drm_i915_gem_engine_class provides a
 * classification of the role of the engine, which may be used when requesting
 * operations to be performed on a certain subset of engines, or for providing
 * information about that group.
 */
enum drm_i915_gem_engine_class {
	I915_ENGINE_CLASS_RENDER	= 0,
	I915_ENGINE_CLASS_COPY		= 1,
	I915_ENGINE_CLASS_VIDEO		= 2,
	I915_ENGINE_CLASS_VIDEO_ENHANCE	= 3,

	I915_ENGINE_CLASS_INVALID	= -1
};

/**
 * DOC: perf_events exposed by i915 through /sys/bus/event_sources/drivers/i915
 *
 */

enum drm_i915_pmu_engine_sample {
	I915_SAMPLE_BUSY = 0,
	I915_SAMPLE_WAIT = 1,
	I915_SAMPLE_SEMA = 2
};

#define I915_PMU_SAMPLE_BITS (4)
#define I915_PMU_SAMPLE_MASK (0xf)
#define I915_PMU_SAMPLE_INSTANCE_BITS (8)
#define I915_PMU_CLASS_SHIFT \
	(I915_PMU_SAMPLE_BITS + I915_PMU_SAMPLE_INSTANCE_BITS)

#define __I915_PMU_ENGINE(class, instance, sample) \
	((class) << I915_PMU_CLASS_SHIFT | \
	(instance) << I915_PMU_SAMPLE_BITS | \
	(sample))

#define I915_PMU_ENGINE_BUSY(class, instance) \
	__I915_PMU_ENGINE(class, instance, I915_SAMPLE_BUSY)

#define I915_PMU_ENGINE_WAIT(class, instance) \
	__I915_PMU_ENGINE(class, instance, I915_SAMPLE_WAIT)

#define I915_PMU_ENGINE_SEMA(class, instance) \
	__I915_PMU_ENGINE(class, instance, I915_SAMPLE_SEMA)

#define __I915_PMU_OTHER(x) (__I915_PMU_ENGINE(0xff, 0xff, 0xf) + 1 + (x))

#define I915_PMU_ACTUAL_FREQUENCY	__I915_PMU_OTHER(0)
#define I915_PMU_REQUESTED_FREQUENCY	__I915_PMU_OTHER(1)
#define I915_PMU_INTERRUPTS		__I915_PMU_OTHER(2)
#define I915_PMU_RC6_RESIDENCY		__I915_PMU_OTHER(3)

#define I915_PMU_LAST I915_PMU_RC6_RESIDENCY

/* Each region is a minimum of 16k, and there are at most 255 of them.
 */
#define I915_NR_TEX_REGIONS 255	/* table size 2k - maximum due to use
				 * of chars for next/prev indices */
#define I915_LOG_MIN_TEX_REGION_SIZE 14

typedef struct _drm_i915_init {
	enum {
		I915_INIT_DMA = 0x01,
		I915_CLEANUP_DMA = 0x02,
		I915_RESUME_DMA = 0x03
	} func;
	unsigned int mmio_offset;
	int sarea_priv_offset;
	unsigned int ring_start;
	unsigned int ring_end;
	unsigned int ring_size;
	unsigned int front_offset;
	unsigned int back_offset;
	unsigned int depth_offset;
	unsigned int w;
	unsigned int h;
	unsigned int pitch;
	unsigned int pitch_bits;
	unsigned int back_pitch;
	unsigned int depth_pitch;
	unsigned int cpp;
	unsigned int chipset;
} drm_i915_init_t;

typedef struct _drm_i915_sarea {
	struct drm_tex_region texList[I915_NR_TEX_REGIONS + 1];
	int last_upload;	/* last time texture was uploaded */
	int last_enqueue;	/* last time a buffer was enqueued */
	int last_dispatch;	/* age of the most recently dispatched buffer */
	int ctxOwner;		/* last context to upload state */
	int texAge;
	int pf_enabled;		/* is pageflipping allowed? */
	int pf_active;
	int pf_current_page;	/* which buffer is being displayed? */
	int perf_boxes;		/* performance boxes to be displayed */
	int width, height;      /* screen size in pixels */

	drm_handle_t front_handle;
	int front_offset;
	int front_size;

	drm_handle_t back_handle;
	int back_offset;
	int back_size;

	drm_handle_t depth_handle;
	int depth_offset;
	int depth_size;

	drm_handle_t tex_handle;
	int tex_offset;
	int tex_size;
	int log_tex_granularity;
	int pitch;
	int rotation;           /* 0, 90, 180 or 270 */
	int rotated_offset;
	int rotated_size;
	int rotated_pitch;
	int virtualX, virtualY;

	unsigned int front_tiled;
	unsigned int back_tiled;
	unsigned int depth_tiled;
	unsigned int rotated_tiled;
	unsigned int rotated2_tiled;

	int pipeA_x;
	int pipeA_y;
	int pipeA_w;
	int pipeA_h;
	int pipeB_x;
	int pipeB_y;
	int pipeB_w;
	int pipeB_h;

	/* fill out some space for old userspace triple buffer */
	drm_handle_t unused_handle;
	__u32 unused1, unused2, unused3;

	/* buffer object handles for static buffers. May change
	 * over the lifetime of the client.
	 */
	__u32 front_bo_handle;
	__u32 back_bo_handle;
	__u32 unused_bo_handle;
	__u32 depth_bo_handle;

} drm_i915_sarea_t;

/* due to userspace building against these headers we need some compat here */
#define planeA_x pipeA_x
#define planeA_y pipeA_y
#define planeA_w pipeA_w
#define planeA_h pipeA_h
#define planeB_x pipeB_x
#define planeB_y pipeB_y
#define planeB_w pipeB_w
#define planeB_h pipeB_h

/* Flags for perf_boxes
 */
#define I915_BOX_RING_EMPTY    0x1
#define I915_BOX_FLIP          0x2
#define I915_BOX_WAIT          0x4
#define I915_BOX_TEXTURE_LOAD  0x8
#define I915_BOX_LOST_CONTEXT  0x10

/*
 * i915 specific ioctls.
 *
 * The device specific ioctl range is [DRM_COMMAND_BASE, DRM_COMMAND_END) ie
 * [0x40, 0xa0) (a0 is excluded). The numbers below are defined as offset
 * against DRM_COMMAND_BASE and should be between [0x0, 0x60).
 */
#define DRM_I915_INIT		0x00
#define DRM_I915_FLUSH		0x01
#define DRM_I915_FLIP		0x02
#define DRM_I915_BATCHBUFFER	0x03
#define DRM_I915_IRQ_EMIT	0x04
#define DRM_I915_IRQ_WAIT	0x05
#define DRM_I915_GETPARAM	0x06
#define DRM_I915_SETPARAM	0x07
#define DRM_I915_ALLOC		0x08
#define DRM_I915_FREE		0x09
#define DRM_I915_INIT_HEAP	0x0a
#define DRM_I915_CMDBUFFER	0x0b
#define DRM_I915_DESTROY_HEAP	0x0c
#define DRM_I915_SET_VBLANK_PIPE	0x0d
#define DRM_I915_GET_VBLANK_PIPE	0x0e
#define DRM_I915_VBLANK_SWAP	0x0f
#define DRM_I915_HWS_ADDR	0x11
#define DRM_I915_GEM_INIT	0x13
#define DRM_I915_GEM_EXECBUFFER	0x14
#define DRM_I915_GEM_PIN	0x15
#define DRM_I915_GEM_UNPIN	0x16
#define DRM_I915_GEM_BUSY	0x17
#define DRM_I915_GEM_THROTTLE	0x18
#define DRM_I915_GEM_ENTERVT	0x19
#define DRM_I915_GEM_LEAVEVT	0x1a
#define DRM_I915_GEM_CREATE	0x1b
#define DRM_I915_GEM_PREAD	0x1c
#define DRM_I915_GEM_PWRITE	0x1d
#define DRM_I915_GEM_MMAP	0x1e
#define DRM_I915_GEM_SET_DOMAIN	0x1f
#define DRM_I915_GEM_SW_FINISH	0x20
#define DRM_I915_GEM_SET_TILING	0x21
#define DRM_I915_GEM_GET_TILING	0x22
#define DRM_I915_GEM_GET_APERTURE 0x23
#define DRM_I915_GEM_MMAP_GTT	0x24
#define DRM_I915_GET_PIPE_FROM_CRTC_ID	0x25
#define DRM_I915_GEM_MADVISE	0x26
#define DRM_I915_OVERLAY_PUT_IMAGE	0x27
#define DRM_I915_OVERLAY_ATTRS	0x28
#define DRM_I915_GEM_EXECBUFFER2	0x29
#define DRM_I915_GEM_EXECBUFFER2_WR	DRM_I915_GEM_EXECBUFFER2
#define DRM_I915_GET_SPRITE_COLORKEY	0x2a
#define DRM_I915_SET_SPRITE_COLORKEY	0x2b
#define DRM_I915_GEM_WAIT	0x2c
#define DRM_I915_GEM_CONTEXT_CREATE	0x2d
#define DRM_I915_GEM_CONTEXT_DESTROY	0x2e
#define DRM_I915_GEM_SET_CACHING	0x2f
#define DRM_I915_GEM_GET_CACHING	0x30
#define DRM_I915_REG_READ		0x31
#define DRM_I915_GET_RESET_STATS	0x32
#define DRM_I915_GEM_USERPTR		0x33
#define DRM_I915_GEM_CONTEXT_GETPARAM	0x34
#define DRM_I915_GEM_CONTEXT_SETPARAM	0x35
#define DRM_I915_PERF_OPEN		0x36
#define DRM_I915_PERF_ADD_CONFIG	0x37
#define DRM_I915_PERF_REMOVE_CONFIG	0x38
#define DRM_I915_QUERY			0x39

#define DRM_IOCTL_I915_INIT		DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT, drm_i915_init_t)
#define DRM_IOCTL_I915_FLUSH		DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLUSH)
#define DRM_IOCTL_I915_FLIP		DRM_IO ( DRM_COMMAND_BASE + DRM_I915_FLIP)
#define DRM_IOCTL_I915_BATCHBUFFER	DRM_IOW( DRM_COMMAND_BASE + DRM_I915_BATCHBUFFER, drm_i915_batchbuffer_t)
#define DRM_IOCTL_I915_IRQ_EMIT         DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_IRQ_EMIT, drm_i915_irq_emit_t)
#define DRM_IOCTL_I915_IRQ_WAIT         DRM_IOW( DRM_COMMAND_BASE + DRM_I915_IRQ_WAIT, drm_i915_irq_wait_t)
#define DRM_IOCTL_I915_GETPARAM         DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GETPARAM, drm_i915_getparam_t)
#define DRM_IOCTL_I915_SETPARAM         DRM_IOW( DRM_COMMAND_BASE + DRM_I915_SETPARAM, drm_i915_setparam_t)
#define DRM_IOCTL_I915_ALLOC            DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_ALLOC, drm_i915_mem_alloc_t)
#define DRM_IOCTL_I915_FREE             DRM_IOW( DRM_COMMAND_BASE + DRM_I915_FREE, drm_i915_mem_free_t)
#define DRM_IOCTL_I915_INIT_HEAP        DRM_IOW( DRM_COMMAND_BASE + DRM_I915_INIT_HEAP, drm_i915_mem_init_heap_t)
#define DRM_IOCTL_I915_CMDBUFFER	DRM_IOW( DRM_COMMAND_BASE + DRM_I915_CMDBUFFER, drm_i915_cmdbuffer_t)
#define DRM_IOCTL_I915_DESTROY_HEAP	DRM_IOW( DRM_COMMAND_BASE + DRM_I915_DESTROY_HEAP, drm_i915_mem_destroy_heap_t)
#define DRM_IOCTL_I915_SET_VBLANK_PIPE	DRM_IOW( DRM_COMMAND_BASE + DRM_I915_SET_VBLANK_PIPE, drm_i915_vblank_pipe_t)
#define DRM_IOCTL_I915_GET_VBLANK_PIPE	DRM_IOR( DRM_COMMAND_BASE + DRM_I915_GET_VBLANK_PIPE, drm_i915_vblank_pipe_t)
#define DRM_IOCTL_I915_VBLANK_SWAP	DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_VBLANK_SWAP, drm_i915_vblank_swap_t)
#define DRM_IOCTL_I915_HWS_ADDR		DRM_IOW(DRM_COMMAND_BASE + DRM_I915_HWS_ADDR, struct drm_i915_gem_init)
#define DRM_IOCTL_I915_GEM_INIT		DRM_IOW(DRM_COMMAND_BASE + DRM_I915_GEM_INIT, struct drm_i915_gem_init)
#define DRM_IOCTL_I915_GEM_EXECBUFFER	DRM_IOW(DRM_COMMAND_BASE + DRM_I915_GEM_EXECBUFFER, struct drm_i915_gem_execbuffer)
#define DRM_IOCTL_I915_GEM_EXECBUFFER2	DRM_IOW(DRM_COMMAND_BASE + DRM_I915_GEM_EXECBUFFER2, struct drm_i915_gem_execbuffer2)
#define DRM_IOCTL_I915_GEM_EXECBUFFER2_WR	DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_EXECBUFFER2_WR, struct drm_i915_gem_execbuffer2)
#define DRM_IOCTL_I915_GEM_PIN		DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_PIN, struct drm_i915_gem_pin)
#define DRM_IOCTL_I915_GEM_UNPIN	DRM_IOW(DRM_COMMAND_BASE + DRM_I915_GEM_UNPIN, struct drm_i915_gem_unpin)
#define DRM_IOCTL_I915_GEM_BUSY		DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_BUSY, struct drm_i915_gem_busy)
#define DRM_IOCTL_I915_GEM_SET_CACHING		DRM_IOW(DRM_COMMAND_BASE + DRM_I915_GEM_SET_CACHING, struct drm_i915_gem_caching)
#define DRM_IOCTL_I915_GEM_GET_CACHING		DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_GET_CACHING, struct drm_i915_gem_caching)
#define DRM_IOCTL_I915_GEM_THROTTLE	DRM_IO ( DRM_COMMAND_BASE + DRM_I915_GEM_THROTTLE)
#define DRM_IOCTL_I915_GEM_ENTERVT	DRM_IO(DRM_COMMAND_BASE + DRM_I915_GEM_ENTERVT)
#define DRM_IOCTL_I915_GEM_LEAVEVT	DRM_IO(DRM_COMMAND_BASE + DRM_I915_GEM_LEAVEVT)
#define DRM_IOCTL_I915_GEM_CREATE	DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_CREATE, struct drm_i915_gem_create)
#define DRM_IOCTL_I915_GEM_PREAD	DRM_IOW (DRM_COMMAND_BASE + DRM_I915_GEM_PREAD, struct drm_i915_gem_pread)
#define DRM_IOCTL_I915_GEM_PWRITE	DRM_IOW (DRM_COMMAND_BASE + DRM_I915_GEM_PWRITE, struct drm_i915_gem_pwrite)
#define DRM_IOCTL_I915_GEM_MMAP		DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_MMAP, struct drm_i915_gem_mmap)
#define DRM_IOCTL_I915_GEM_MMAP_GTT	DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_MMAP_GTT, struct drm_i915_gem_mmap_gtt)
#define DRM_IOCTL_I915_GEM_SET_DOMAIN	DRM_IOW (DRM_COMMAND_BASE + DRM_I915_GEM_SET_DOMAIN, struct drm_i915_gem_set_domain)
#define DRM_IOCTL_I915_GEM_SW_FINISH	DRM_IOW (DRM_COMMAND_BASE + DRM_I915_GEM_SW_FINISH, struct drm_i915_gem_sw_finish)
#define DRM_IOCTL_I915_GEM_SET_TILING	DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GEM_SET_TILING, struct drm_i915_gem_set_tiling)
#define DRM_IOCTL_I915_GEM_GET_TILING	DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GEM_GET_TILING, struct drm_i915_gem_get_tiling)
#define DRM_IOCTL_I915_GEM_GET_APERTURE	DRM_IOR  (DRM_COMMAND_BASE + DRM_I915_GEM_GET_APERTURE, struct drm_i915_gem_get_aperture)
#define DRM_IOCTL_I915_GET_PIPE_FROM_CRTC_ID DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GET_PIPE_FROM_CRTC_ID, struct drm_i915_get_pipe_from_crtc_id)
#define DRM_IOCTL_I915_GEM_MADVISE	DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_MADVISE, struct drm_i915_gem_madvise)
#define DRM_IOCTL_I915_OVERLAY_PUT_IMAGE	DRM_IOW(DRM_COMMAND_BASE + DRM_I915_OVERLAY_PUT_IMAGE, struct drm_intel_overlay_put_image)
#define DRM_IOCTL_I915_OVERLAY_ATTRS	DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_OVERLAY_ATTRS, struct drm_intel_overlay_attrs)
#define DRM_IOCTL_I915_SET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_SET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey)
#define DRM_IOCTL_I915_GET_SPRITE_COLORKEY DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GET_SPRITE_COLORKEY, struct drm_intel_sprite_colorkey)
#define DRM_IOCTL_I915_GEM_WAIT		DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_GEM_WAIT, struct drm_i915_gem_wait)
#define DRM_IOCTL_I915_GEM_CONTEXT_CREATE	DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_CREATE, struct drm_i915_gem_context_create)
#define DRM_IOCTL_I915_GEM_CONTEXT_DESTROY	DRM_IOW (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_DESTROY, struct drm_i915_gem_context_destroy)
#define DRM_IOCTL_I915_REG_READ			DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_REG_READ, struct drm_i915_reg_read)
#define DRM_IOCTL_I915_GET_RESET_STATS		DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GET_RESET_STATS, struct drm_i915_reset_stats)
#define DRM_IOCTL_I915_GEM_USERPTR			DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GEM_USERPTR, struct drm_i915_gem_userptr)
#define DRM_IOCTL_I915_GEM_CONTEXT_GETPARAM	DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_GETPARAM, struct drm_i915_gem_context_param)
#define DRM_IOCTL_I915_GEM_CONTEXT_SETPARAM	DRM_IOWR (DRM_COMMAND_BASE + DRM_I915_GEM_CONTEXT_SETPARAM, struct drm_i915_gem_context_param)
#define DRM_IOCTL_I915_PERF_OPEN	DRM_IOW(DRM_COMMAND_BASE + DRM_I915_PERF_OPEN, struct drm_i915_perf_open_param)
#define DRM_IOCTL_I915_PERF_ADD_CONFIG	DRM_IOW(DRM_COMMAND_BASE + DRM_I915_PERF_ADD_CONFIG, struct drm_i915_perf_oa_config)
#define DRM_IOCTL_I915_PERF_REMOVE_CONFIG	DRM_IOW(DRM_COMMAND_BASE + DRM_I915_PERF_REMOVE_CONFIG, __u64)
#define DRM_IOCTL_I915_QUERY			DRM_IOWR(DRM_COMMAND_BASE + DRM_I915_QUERY, struct drm_i915_query)

/* Allow drivers to submit batchbuffers directly to hardware, relying
 * on the security mechanisms provided by hardware.
 */
typedef struct drm_i915_batchbuffer {
	int start;		/* agp offset */
	int used;		/* nr bytes in use */
	int DR1;		/* hw flags for GFX_OP_DRAWRECT_INFO */
	int DR4;		/* window origin for GFX_OP_DRAWRECT_INFO */
	int num_cliprects;	/* mulitpass with multiple cliprects? */
	struct drm_clip_rect *cliprects;	/* pointer to userspace cliprects */
} drm_i915_batchbuffer_t;

/* As above, but pass a pointer to userspace buffer which can be
 * validated by the kernel prior to sending to hardware.
 */
typedef struct _drm_i915_cmdbuffer {
	char *buf;	/* pointer to userspace command buffer */
	int sz;			/* nr bytes in buf */
	int DR1;		/* hw flags for GFX_OP_DRAWRECT_INFO */
	int DR4;		/* window origin for GFX_OP_DRAWRECT_INFO */
	int num_cliprects;	/* mulitpass with multiple cliprects? */
	struct drm_clip_rect *cliprects;	/* pointer to userspace cliprects */
} drm_i915_cmdbuffer_t;

/* Userspace can request & wait on irq's:
 */
typedef struct drm_i915_irq_emit {
	int *irq_seq;
} drm_i915_irq_emit_t;

typedef struct drm_i915_irq_wait {
	int irq_seq;
} drm_i915_irq_wait_t;

/* Ioctl to query kernel params:
 */
#define I915_PARAM_IRQ_ACTIVE            1
#define I915_PARAM_ALLOW_BATCHBUFFER     2
#define I915_PARAM_LAST_DISPATCH         3
#define I915_PARAM_CHIPSET_ID            4
#define I915_PARAM_HAS_GEM               5
#define I915_PARAM_NUM_FENCES_AVAIL      6
#define I915_PARAM_HAS_OVERLAY           7
#define I915_PARAM_HAS_PAGEFLIPPING	 8
#define I915_PARAM_HAS_EXECBUF2          9
#define I915_PARAM_HAS_BSD		 10
#define I915_PARAM_HAS_BLT		 11
#define I915_PARAM_HAS_RELAXED_FENCING	 12
#define I915_PARAM_HAS_COHERENT_RINGS	 13
#define I915_PARAM_HAS_EXEC_CONSTANTS	 14
#define I915_PARAM_HAS_RELAXED_DELTA	 15
#define I915_PARAM_HAS_GEN7_SOL_RESET	 16
#define I915_PARAM_HAS_LLC     	 	 17
#define I915_PARAM_HAS_ALIASING_PPGTT	 18
#define I915_PARAM_HAS_WAIT_TIMEOUT	 19
#define I915_PARAM_HAS_SEMAPHORES	 20
#define I915_PARAM_HAS_PRIME_VMAP_FLUSH	 21
#define I915_PARAM_HAS_VEBOX		 22
#define I915_PARAM_HAS_SECURE_BATCHES	 23
#define I915_PARAM_HAS_PINNED_BATCHES	 24
#define I915_PARAM_HAS_EXEC_NO_RELOC	 25
#define I915_PARAM_HAS_EXEC_HANDLE_LUT   26
#define I915_PARAM_HAS_WT     	 	 27
#define I915_PARAM_CMD_PARSER_VERSION	 28
#define I915_PARAM_HAS_COHERENT_PHYS_GTT 29
#define I915_PARAM_MMAP_VERSION          30
#define I915_PARAM_HAS_BSD2		 31
#define I915_PARAM_REVISION              32
#define I915_PARAM_SUBSLICE_TOTAL	 33
#define I915_PARAM_EU_TOTAL		 34
#define I915_PARAM_HAS_GPU_RESET	 35
#define I915_PARAM_HAS_RESOURCE_STREAMER 36
#define I915_PARAM_HAS_EXEC_SOFTPIN	 37
#define I915_PARAM_HAS_POOLED_EU	 38
#define I915_PARAM_MIN_EU_IN_POOL	 39
#define I915_PARAM_MMAP_GTT_VERSION	 40

/*
 * Query whether DRM_I915_GEM_EXECBUFFER2 supports user defined execution
 * priorities and the driver will attempt to execute batches in priority order.
 * The param returns a capability bitmask, nonzero implies that the scheduler
 * is enabled, with different features present according to the mask.
 *
 * The initial priority for each batch is supplied by the context and is
 * controlled via I915_CONTEXT_PARAM_PRIORITY.
 */
#define I915_PARAM_HAS_SCHEDULER	 41
#define   I915_SCHEDULER_CAP_ENABLED	(1ul << 0)
#define   I915_SCHEDULER_CAP_PRIORITY	(1ul << 1)
#define   I915_SCHEDULER_CAP_PREEMPTION	(1ul << 2)

#define I915_PARAM_HUC_STATUS		 42

/* Query whether DRM_I915_GEM_EXECBUFFER2 supports the ability to opt-out of
 * synchronisation with implicit fencing on individual objects.
 * See EXEC_OBJECT_ASYNC.
 */
#define I915_PARAM_HAS_EXEC_ASYNC	 43

/* Query whether DRM_I915_GEM_EXECBUFFER2 supports explicit fence support -
 * both being able to pass in a sync_file fd to wait upon before executing,
 * and being able to return a new sync_file fd that is signaled when the
 * current request is complete. See I915_EXEC_FENCE_IN and I915_EXEC_FENCE_OUT.
 */
#define I915_PARAM_HAS_EXEC_FENCE	 44

/* Query whether DRM_I915_GEM_EXECBUFFER2 supports the ability to capture
 * user specified bufffers for post-mortem debugging of GPU hangs. See
 * EXEC_OBJECT_CAPTURE.
 */
#define I915_PARAM_HAS_EXEC_CAPTURE	 45

#define I915_PARAM_SLICE_MASK		 46

/* Assuming it's uniform for each slice, this queries the mask of subslices
 * per-slice for this system.
 */
#define I915_PARAM_SUBSLICE_MASK	 47

/*
 * Query whether DRM_I915_GEM_EXECBUFFER2 supports supplying the batch buffer
 * as the first execobject as opposed to the last. See I915_EXEC_BATCH_FIRST.
 */
#define I915_PARAM_HAS_EXEC_BATCH_FIRST	 48

/* Query whether DRM_I915_GEM_EXECBUFFER2 supports supplying an array of
 * drm_i915_gem_exec_fence structures.  See I915_EXEC_FENCE_ARRAY.
 */
#define I915_PARAM_HAS_EXEC_FENCE_ARRAY  49

/*
 * Query whether every context (both per-file default and user created) is
 * isolated (insofar as HW supports). If this parameter is not true, then
 * freshly created contexts may inherit values from an existing context,
 * rather than default HW values. If true, it also ensures (insofar as HW
 * supports) that all state set by this context will not leak to any other
 * context.
 *
 * As not every engine across every gen support contexts, the returned
 * value reports the support of context isolation for individual engines by
 * returning a bitmask of each engine class set to true if that class supports
 * isolation.
 */
#define I915_PARAM_HAS_CONTEXT_ISOLATION 50

/* Frequency of the command streamer timestamps given by the *_TIMESTAMP
 * registers. This used to be fixed per platform but from CNL onwards, this
 * might vary depending on the parts.
 */
#define I915_PARAM_CS_TIMESTAMP_FREQUENCY 51

typedef struct drm_i915_getparam {
	__s32 param;
	/*
	 * WARNING: Using pointers instead of fixed-size u64 means we need to write
	 * compat32 code. Don't repeat this mistake.
	 */
	int *value;
} drm_i915_getparam_t;

/* Ioctl to set kernel params:
 */
#define I915_SETPARAM_USE_MI_BATCHBUFFER_START            1
#define I915_SETPARAM_TEX_LRU_LOG_GRANULARITY             2
#define I915_SETPARAM_ALLOW_BATCHBUFFER                   3
#define I915_SETPARAM_NUM_USED_FENCES                     4

typedef struct drm_i915_setparam {
	int param;
	int value;
} drm_i915_setparam_t;

/* A memory manager for regions of shared memory:
 */
#define I915_MEM_REGION_AGP 1

typedef struct drm_i915_mem_alloc {
	int region;
	int alignment;
	int size;
	int *region_offset;	/* offset from start of fb or agp */
} drm_i915_mem_alloc_t;

typedef struct drm_i915_mem_free {
	int region;
	int region_offset;
} drm_i915_mem_free_t;

typedef struct drm_i915_mem_init_heap {
	int region;
	int size;
	int start;
} drm_i915_mem_init_heap_t;

/* Allow memory manager to be torn down and re-initialized (eg on
 * rotate):
 */
typedef struct drm_i915_mem_destroy_heap {
	int region;
} drm_i915_mem_destroy_heap_t;

/* Allow X server to configure which pipes to monitor for vblank signals
 */
#define	DRM_I915_VBLANK_PIPE_A	1
#define	DRM_I915_VBLANK_PIPE_B	2

typedef struct drm_i915_vblank_pipe {
	int pipe;
} drm_i915_vblank_pipe_t;

/* Schedule buffer swap at given vertical blank:
 */
typedef struct drm_i915_vblank_swap {
	drm_drawable_t drawable;
	enum drm_vblank_seq_type seqtype;
	unsigned int sequence;
} drm_i915_vblank_swap_t;

typedef struct drm_i915_hws_addr {
	__u64 addr;
} drm_i915_hws_addr_t;

struct drm_i915_gem_init {
	/**
	 * Beginning offset in the GTT to be managed by the DRM memory
	 * manager.
	 */
	__u64 gtt_start;
	/**
	 * Ending offset in the GTT to be managed by the DRM memory
	 * manager.
	 */
	__u64 gtt_end;
};

struct drm_i915_gem_create {
	/**
	 * Requested size for the object.
	 *
	 * The (page-aligned) allocated size for the object will be returned.
	 */
	__u64 size;
	/**
	 * Returned handle for the object.
	 *
	 * Object handles are nonzero.
	 */
	__u32 handle;
	__u32 pad;
};

struct drm_i915_gem_pread {
	/** Handle for the object being read. */
	__u32 handle;
	__u32 pad;
	/** Offset into the object to read from */
	__u64 offset;
	/** Length of data to read */
	__u64 size;
	/**
	 * Pointer to write the data into.
	 *
	 * This is a fixed-size type for 32/64 compatibility.
	 */
	__u64 data_ptr;
};

struct drm_i915_gem_pwrite {
	/** Handle for the object being written to. */
	__u32 handle;
	__u32 pad;
	/** Offset into the object to write to */
	__u64 offset;
	/** Length of data to write */
	__u64 size;
	/**
	 * Pointer to read the data from.
	 *
	 * This is a fixed-size type for 32/64 compatibility.
	 */
	__u64 data_ptr;
};

struct drm_i915_gem_mmap {
	/** Handle for the object being mapped. */
	__u32 handle;
	__u32 pad;
	/** Offset in the object to map. */
	__u64 offset;
	/**
	 * Length of data to map.
	 *
	 * The value will be page-aligned.
	 */
	__u64 size;
	/**
	 * Returned pointer the data was mapped at.
	 *
	 * This is a fixed-size type for 32/64 compatibility.
	 */
	__u64 addr_ptr;

	/**
	 * Flags for extended behaviour.
	 *
	 * Added in version 2.
	 */
	__u64 flags;
#define I915_MMAP_WC 0x1
};

struct drm_i915_gem_mmap_gtt {
	/** Handle for the object being mapped. */
	__u32 handle;
	__u32 pad;
	/**
	 * Fake offset to use for subsequent mmap call
	 *
	 * This is a fixed-size type for 32/64 compatibility.
	 */
	__u64 offset;
};

struct drm_i915_gem_set_domain {
	/** Handle for the object */
	__u32 handle;

	/** New read domains */
	__u32 read_domains;

	/** New write domain */
	__u32 write_domain;
};

struct drm_i915_gem_sw_finish {
	/** Handle for the object */
	__u32 handle;
};

struct drm_i915_gem_relocation_entry {
	/**
	 * Handle of the buffer being pointed to by this relocation entry.
	 *
	 * It's appealing to make this be an index into the mm_validate_entry
	 * list to refer to the buffer, but this allows the driver to create
	 * a relocation list for state buffers and not re-write it per
	 * exec using the buffer.
	 */
	__u32 target_handle;

	/**
	 * Value to be added to the offset of the target buffer to make up
	 * the relocation entry.
	 */
	__u32 delta;

	/** Offset in the buffer the relocation entry will be written into */
	__u64 offset;

	/**
	 * Offset value of the target buffer that the relocation entry was last
	 * written as.
	 *
	 * If the buffer has the same offset as last time, we can skip syncing
	 * and writing the relocation.  This value is written back out by
	 * the execbuffer ioctl when the relocation is written.
	 */
	__u64 presumed_offset;

	/**
	 * Target memory domains read by this operation.
	 */
	__u32 read_domains;

	/**
	 * Target memory domains written by this operation.
	 *
	 * Note that only one domain may be written by the whole
	 * execbuffer operation, so that where there are conflicts,
	 * the application will get -EINVAL back.
	 */
	__u32 write_domain;
};

/** @{
 * Intel memory domains
 *
 * Most of these just align with the various caches in
 * the system and are used to flush and invalidate as
 * objects end up cached in different domains.
 */
/** CPU cache */
#define I915_GEM_DOMAIN_CPU		0x00000001
/** Render cache, used by 2D and 3D drawing */
#define I915_GEM_DOMAIN_RENDER		0x00000002
/** Sampler cache, used by texture engine */
#define I915_GEM_DOMAIN_SAMPLER		0x00000004
/** Command queue, used to load batch buffers */
#define I915_GEM_DOMAIN_COMMAND		0x00000008
/** Instruction cache, used by shader programs */
#define I915_GEM_DOMAIN_INSTRUCTION	0x00000010
/** Vertex address cache */
#define I915_GEM_DOMAIN_VERTEX		0x00000020
/** GTT domain - aperture and scanout */
#define I915_GEM_DOMAIN_GTT		0x00000040
/** WC domain - uncached access */
#define I915_GEM_DOMAIN_WC		0x00000080
/** @} */

struct drm_i915_gem_exec_object {
	/**
	 * User's handle for a buffer to be bound into the GTT for this
	 * operation.
	 */
	__u32 handle;

	/** Number of relocations to be performed on this buffer */
	__u32 relocation_count;
	/**
	 * Pointer to array of struct drm_i915_gem_relocation_entry containing
	 * the relocations to be performed in this buffer.
	 */
	__u64 relocs_ptr;

	/** Required alignment in graphics aperture */
	__u64 alignment;

	/**
	 * Returned value of the updated offset of the object, for future
	 * presumed_offset writes.
	 */
	__u64 offset;
};

struct drm_i915_gem_execbuffer {
	/**
	 * List of buffers to be validated with their relocations to be
	 * performend on them.
	 *
	 * This is a pointer to an array of struct drm_i915_gem_validate_entry.
	 *
	 * These buffers must be listed in an order such that all relocations
	 * a buffer is performing refer to buffers that have already appeared
	 * in the validate list.
	 */
	__u64 buffers_ptr;
	__u32 buffer_count;

	/** Offset in the batchbuffer to start execution from. */
	__u32 batch_start_offset;
	/** Bytes used in batchbuffer from batch_start_offset */
	__u32 batch_len;
	__u32 DR1;
	__u32 DR4;
	__u32 num_cliprects;
	/** This is a struct drm_clip_rect *cliprects */
	__u64 cliprects_ptr;
};

struct drm_i915_gem_exec_object2 {
	/**
	 * User's handle for a buffer to be bound into the GTT for this
	 * operation.
	 */
	__u32 handle;

	/** Number of relocations to be performed on this buffer */
	__u32 relocation_count;
	/**
	 * Pointer to array of struct drm_i915_gem_relocation_entry containing
	 * the relocations to be performed in this buffer.
	 */
	__u64 relocs_ptr;

	/** Required alignment in graphics aperture */
	__u64 alignment;

	/**
	 * When the EXEC_OBJECT_PINNED flag is specified this is populated by
	 * the user with the GTT offset at which this object will be pinned.
	 * When the I915_EXEC_NO_RELOC flag is specified this must contain the
	 * presumed_offset of the object.
	 * During execbuffer2 the kernel populates it with the value of the
	 * current GTT offset of the object, for future presumed_offset writes.
	 */
	__u64 offset;

#define EXEC_OBJECT_NEEDS_FENCE		 (1<<0)
#define EXEC_OBJECT_NEEDS_GTT		 (1<<1)
#define EXEC_OBJECT_WRITE		 (1<<2)
#define EXEC_OBJECT_SUPPORTS_48B_ADDRESS (1<<3)
#define EXEC_OBJECT_PINNED		 (1<<4)
#define EXEC_OBJECT_PAD_TO_SIZE		 (1<<5)
/* The kernel implicitly tracks GPU activity on all GEM objects, and
 * synchronises operations with outstanding rendering. This includes
 * rendering on other devices if exported via dma-buf. However, sometimes
 * this tracking is too coarse and the user knows better. For example,
 * if the object is split into non-overlapping ranges shared between different
 * clients or engines (i.e. suballocating objects), the implicit tracking
 * by kernel assumes that each operation affects the whole object rather
 * than an individual range, causing needless synchronisation between clients.
 * The kernel will also forgo any CPU cache flushes prior to rendering from
 * the object as the client is expected to be also handling such domain
 * tracking.
 *
 * The kernel maintains the implicit tracking in order to manage resources
 * used by the GPU - this flag only disables the synchronisation prior to
 * rendering with this object in this execbuf.
 *
 * Opting out of implicit synhronisation requires the user to do its own
 * explicit tracking to avoid rendering corruption. See, for example,
 * I915_PARAM_HAS_EXEC_FENCE to order execbufs and execute them asynchronously.
 */
#define EXEC_OBJECT_ASYNC		(1<<6)
/* Request that the contents of this execobject be copied into the error
 * state upon a GPU hang involving this batch for post-mortem debugging.
 * These buffers are recorded in no particular order as "user" in
 * /sys/class/drm/cardN/error. Query I915_PARAM_HAS_EXEC_CAPTURE to see
 * if the kernel supports this flag.
 */
#define EXEC_OBJECT_CAPTURE		(1<<7)
/* All remaining bits are MBZ and RESERVED FOR FUTURE USE */
#define __EXEC_OBJECT_UNKNOWN_FLAGS -(EXEC_OBJECT_CAPTURE<<1)
	__u64 flags;

	union {
		__u64 rsvd1;
		__u64 pad_to_size;
	};
	__u64 rsvd2;
};

struct drm_i915_gem_exec_fence {
	/**
	 * User's handle for a drm_syncobj to wait on or signal.
	 */
	__u32 handle;

#define I915_EXEC_FENCE_WAIT            (1<<0)
#define I915_EXEC_FENCE_SIGNAL          (1<<1)
#define __I915_EXEC_FENCE_UNKNOWN_FLAGS (-(I915_EXEC_FENCE_SIGNAL << 1))
	__u32 flags;
};

struct drm_i915_gem_execbuffer2 {
	/**
	 * List of gem_exec_object2 structs
	 */
	__u64 buffers_ptr;
	__u32 buffer_count;

	/** Offset in the batchbuffer to start execution from. */
	__u32 batch_start_offset;
	/** Bytes used in batchbuffer from batch_start_offset */
	__u32 batch_len;
	__u32 DR1;
	__u32 DR4;
	__u32 num_cliprects;
	/**
	 * This is a struct drm_clip_rect *cliprects if I915_EXEC_FENCE_ARRAY
	 * is not set.  If I915_EXEC_FENCE_ARRAY is set, then this is a
	 * struct drm_i915_gem_exec_fence *fences.
	 */
	__u64 cliprects_ptr;
#define I915_EXEC_RING_MASK              (7<<0)
#define I915_EXEC_DEFAULT                (0<<0)
#define I915_EXEC_RENDER                 (1<<0)
#define I915_EXEC_BSD                    (2<<0)
#define I915_EXEC_BLT                    (3<<0)
#define I915_EXEC_VEBOX                  (4<<0)

/* Used for switching the constants addressing mode on gen4+ RENDER ring.
 * Gen6+ only supports relative addressing to dynamic state (default) and
 * absolute addressing.
 *
 * These flags are ignored for the BSD and BLT rings.
 */
#define I915_EXEC_CONSTANTS_MASK 	(3<<6)
#define I915_EXEC_CONSTANTS_REL_GENERAL (0<<6) /* default */
#define I915_EXEC_CONSTANTS_ABSOLUTE 	(1<<6)
#define I915_EXEC_CONSTANTS_REL_SURFACE (2<<6) /* gen4/5 only */
	__u64 flags;
	__u64 rsvd1; /* now used for context info */
	__u64 rsvd2;
};

/** Resets the SO write offset registers for transform feedback on gen7. */
#define I915_EXEC_GEN7_SOL_RESET	(1<<8)

/** Request a privileged ("secure") batch buffer. Note only available for
 * DRM_ROOT_ONLY | DRM_MASTER processes.
 */
#define I915_EXEC_SECURE		(1<<9)

/** Inform the kernel that the batch is and will always be pinned. This
 * negates the requirement for a workaround to be performed to avoid
 * an incoherent CS (such as can be found on 830/845). If this flag is
 * not passed, the kernel will endeavour to make sure the batch is
 * coherent with the CS before execution. If this flag is passed,
 * userspace assumes the responsibility for ensuring the same.
 */
#define I915_EXEC_IS_PINNED		(1<<10)

/** Provide a hint to the kernel that the command stream and auxiliary
 * state buffers already holds the correct presumed addresses and so the
 * relocation process may be skipped if no buffers need to be moved in
 * preparation for the execbuffer.
 */
#define I915_EXEC_NO_RELOC		(1<<11)

/** Use the reloc.handle as an index into the exec object array rather
 * than as the per-file handle.
 */
#define I915_EXEC_HANDLE_LUT		(1<<12)

/** Used for switching BSD rings on the platforms with two BSD rings */
#define I915_EXEC_BSD_SHIFT	 (13)
#define I915_EXEC_BSD_MASK	 (3 << I915_EXEC_BSD_SHIFT)
/* default ping-pong mode */
#define I915_EXEC_BSD_DEFAULT	 (0 << I915_EXEC_BSD_SHIFT)
#define I915_EXEC_BSD_RING1	 (1 << I915_EXEC_BSD_SHIFT)
#define I915_EXEC_BSD_RING2	 (2 << I915_EXEC_BSD_SHIFT)

/** Tell the kernel that the batchbuffer is processed by
 *  the resource streamer.
 */
#define I915_EXEC_RESOURCE_STREAMER     (1<<15)

/* Setting I915_EXEC_FENCE_IN implies that lower_32_bits(rsvd2) represent
 * a sync_file fd to wait upon (in a nonblocking manner) prior to executing
 * the batch.
 *
 * Returns -EINVAL if the sync_file fd cannot be found.
 */
#define I915_EXEC_FENCE_IN		(1<<16)

/* Setting I915_EXEC_FENCE_OUT causes the ioctl to return a sync_file fd
 * in the upper_32_bits(rsvd2) upon success. Ownership of the fd is given
 * to the caller, and it should be close() after use. (The fd is a regular
 * file descriptor and will be cleaned up on process termination. It holds
 * a reference to the request, but nothing else.)
 *
 * The sync_file fd can be combined with other sync_file and passed either
 * to execbuf using I915_EXEC_FENCE_IN, to atomic KMS ioctls (so that a flip
 * will only occur after this request completes), or to other devices.
 *
 * Using I915_EXEC_FENCE_OUT requires use of
 * DRM_IOCTL_I915_GEM_EXECBUFFER2_WR ioctl so that the result is written
 * back to userspace. Failure to do so will cause the out-fence to always
 * be reported as zero, and the real fence fd to be leaked.
 */
#define I915_EXEC_FENCE_OUT		(1<<17)

/*
 * Traditionally the execbuf ioctl has only considered the final element in
 * the execobject[] to be the executable batch. Often though, the client
 * will known the batch object prior to construction and being able to place
 * it into the execobject[] array first can simplify the relocation tracking.
 * Setting I915_EXEC_BATCH_FIRST tells execbuf to use element 0 of the
 * execobject[] as the * batch instead (the default is to use the last
 * element).
 */
#define I915_EXEC_BATCH_FIRST		(1<<18)

/* Setting I915_FENCE_ARRAY implies that num_cliprects and cliprects_ptr
 * define an array of i915_gem_exec_fence structures which specify a set of
 * dma fences to wait upon or signal.
 */
#define I915_EXEC_FENCE_ARRAY   (1<<19)

#define __I915_EXEC_UNKNOWN_FLAGS (-(I915_EXEC_FENCE_ARRAY<<1))

#define I915_EXEC_CONTEXT_ID_MASK	(0xffffffff)
#define i915_execbuffer2_set_context_id(eb2, context) \
	(eb2).rsvd1 = context & I915_EXEC_CONTEXT_ID_MASK
#define i915_execbuffer2_get_context_id(eb2) \
	((eb2).rsvd1 & I915_EXEC_CONTEXT_ID_MASK)

struct drm_i915_gem_pin {
	/** Handle of the buffer to be pinned. */
	__u32 handle;
	__u32 pad;

	/** alignment required within the aperture */
	__u64 alignment;

	/** Returned GTT offset of the buffer. */
	__u64 offset;
};

struct drm_i915_gem_unpin {
	/** Handle of the buffer to be unpinned. */
	__u32 handle;
	__u32 pad;
};

struct drm_i915_gem_busy {
	/** Handle of the buffer to check for busy */
	__u32 handle;

	/** Return busy status
	 *
	 * A return of 0 implies that the object is idle (after
	 * having flushed any pending activity), and a non-zero return that
	 * the object is still in-flight on the GPU. (The GPU has not yet
	 * signaled completion for all pending requests that reference the
	 * object.) An object is guaranteed to become idle eventually (so
	 * long as no new GPU commands are executed upon it). Due to the
	 * asynchronous nature of the hardware, an object reported
	 * as busy may become idle before the ioctl is completed.
	 *
	 * Furthermore, if the object is busy, which engine is busy is only
	 * provided as a guide. There are race conditions which prevent the
	 * report of which engines are busy from being always accurate.
	 * However, the converse is not true. If the object is idle, the
	 * result of the ioctl, that all engines are idle, is accurate.
	 *
	 * The returned dword is split into two fields to indicate both
	 * the engines on which the object is being read, and the
	 * engine on which it is currently being written (if any).
	 *
	 * The low word (bits 0:15) indicate if the object is being written
	 * to by any engine (there can only be one, as the GEM implicit
	 * synchronisation rules force writes to be serialised). Only the
	 * engine for the last write is reported.
	 *
	 * The high word (bits 16:31) are a bitmask of which engines are
	 * currently reading from the object. Multiple engines may be
	 * reading from the object simultaneously.
	 *
	 * The value of each engine is the same as specified in the
	 * EXECBUFFER2 ioctl, i.e. I915_EXEC_RENDER, I915_EXEC_BSD etc.
	 * Note I915_EXEC_DEFAULT is a symbolic value and is mapped to
	 * the I915_EXEC_RENDER engine for execution, and so it is never
	 * reported as active itself. Some hardware may have parallel
	 * execution engines, e.g. multiple media engines, which are
	 * mapped to the same identifier in the EXECBUFFER2 ioctl and
	 * so are not separately reported for busyness.
	 *
	 * Caveat emptor:
	 * Only the boolean result of this query is reliable; that is whether
	 * the object is idle or busy. The report of which engines are busy
	 * should be only used as a heuristic.
	 */
	__u32 busy;
};

/**
 * I915_CACHING_NONE
 *
 * GPU access is not coherent with cpu caches. Default for machines without an
 * LLC.
 */
#define I915_CACHING_NONE		0
/**
 * I915_CACHING_CACHED
 *
 * GPU access is coherent with cpu caches and furthermore the data is cached in
 * last-level caches shared between cpu cores and the gpu GT. Default on
 * machines with HAS_LLC.
 */
#define I915_CACHING_CACHED		1
/**
 * I915_CACHING_DISPLAY
 *
 * Special GPU caching mode which is coherent with the scanout engines.
 * Transparently falls back to I915_CACHING_NONE on platforms where no special
 * cache mode (like write-through or gfdt flushing) is available. The kernel
 * automatically sets this mode when using a buffer as a scanout target.
 * Userspace can manually set this mode to avoid a costly stall and clflush in
 * the hotpath of drawing the first frame.
 */
#define I915_CACHING_DISPLAY		2

struct drm_i915_gem_caching {
	/**
	 * Handle of the buffer to set/get the caching level of. */
	__u32 handle;

	/**
	 * Cacheing level to apply or return value
	 *
	 * bits0-15 are for generic caching control (i.e. the above defined
	 * values). bits16-31 are reserved for platform-specific variations
	 * (e.g. l3$ caching on gen7). */
	__u32 caching;
};

#define I915_TILING_NONE	0
#define I915_TILING_X		1
#define I915_TILING_Y		2
#define I915_TILING_LAST	I915_TILING_Y

#define I915_BIT_6_SWIZZLE_NONE		0
#define I915_BIT_6_SWIZZLE_9		1
#define I915_BIT_6_SWIZZLE_9_10		2
#define I915_BIT_6_SWIZZLE_9_11		3
#define I915_BIT_6_SWIZZLE_9_10_11	4
/* Not seen by userland */
#define I915_BIT_6_SWIZZLE_UNKNOWN	5
/* Seen by userland. */
#define I915_BIT_6_SWIZZLE_9_17		6
#define I915_BIT_6_SWIZZLE_9_10_17	7

struct drm_i915_gem_set_tiling {
	/** Handle of the buffer to have its tiling state updated */
	__u32 handle;

	/**
	 * Tiling mode for the object (I915_TILING_NONE, I915_TILING_X,
	 * I915_TILING_Y).
	 *
	 * This value is to be set on request, and will be updated by the
	 * kernel on successful return with the actual chosen tiling layout.
	 *
	 * The tiling mode may be demoted to I915_TILING_NONE when the system
	 * has bit 6 swizzling that can't be managed correctly by GEM.
	 *
	 * Buffer contents become undefined when changing tiling_mode.
	 */
	__u32 tiling_mode;

	/**
	 * Stride in bytes for the object when in I915_TILING_X or
	 * I915_TILING_Y.
	 */
	__u32 stride;

	/**
	 * Returned address bit 6 swizzling required for CPU access through
	 * mmap mapping.
	 */
	__u32 swizzle_mode;
};

struct drm_i915_gem_get_tiling {
	/** Handle of the buffer to get tiling state for. */
	__u32 handle;

	/**
	 * Current tiling mode for the object (I915_TILING_NONE, I915_TILING_X,
	 * I915_TILING_Y).
	 */
	__u32 tiling_mode;

	/**
	 * Returned address bit 6 swizzling required for CPU access through
	 * mmap mapping.
	 */
	__u32 swizzle_mode;

	/**
	 * Returned address bit 6 swizzling required for CPU access through
	 * mmap mapping whilst bound.
	 */
	__u32 phys_swizzle_mode;
};

struct drm_i915_gem_get_aperture {
	/** Total size of the aperture used by i915_gem_execbuffer, in bytes */
	__u64 aper_size;

	/**
	 * Available space in the aperture used by i915_gem_execbuffer, in
	 * bytes
	 */
	__u64 aper_available_size;
};

struct drm_i915_get_pipe_from_crtc_id {
	/** ID of CRTC being requested **/
	__u32 crtc_id;

	/** pipe of requested CRTC **/
	__u32 pipe;
};

#define I915_MADV_WILLNEED 0
#define I915_MADV_DONTNEED 1
#define __I915_MADV_PURGED 2 /* internal state */

struct drm_i915_gem_madvise {
	/** Handle of the buffer to change the backing store advice */
	__u32 handle;

	/* Advice: either the buffer will be needed again in the near future,
	 *         or wont be and could be discarded under memory pressure.
	 */
	__u32 madv;

	/** Whether the backing store still exists. */
	__u32 retained;
};

/* flags */
#define I915_OVERLAY_TYPE_MASK 		0xff
#define I915_OVERLAY_YUV_PLANAR 	0x01
#define I915_OVERLAY_YUV_PACKED 	0x02
#define I915_OVERLAY_RGB		0x03

#define I915_OVERLAY_DEPTH_MASK		0xff00
#define I915_OVERLAY_RGB24		0x1000
#define I915_OVERLAY_RGB16		0x2000
#define I915_OVERLAY_RGB15		0x3000
#define I915_OVERLAY_YUV422		0x0100
#define I915_OVERLAY_YUV411		0x0200
#define I915_OVERLAY_YUV420		0x0300
#define I915_OVERLAY_YUV410		0x0400

#define I915_OVERLAY_SWAP_MASK		0xff0000
#define I915_OVERLAY_NO_SWAP		0x000000
#define I915_OVERLAY_UV_SWAP		0x010000
#define I915_OVERLAY_Y_SWAP		0x020000
#define I915_OVERLAY_Y_AND_UV_SWAP	0x030000

#define I915_OVERLAY_FLAGS_MASK		0xff000000
#define I915_OVERLAY_ENABLE		0x01000000

struct drm_intel_overlay_put_image {
	/* various flags and src format description */
	__u32 flags;
	/* source picture description */
	__u32 bo_handle;
	/* stride values and offsets are in bytes, buffer relative */
	__u16 stride_Y; /* stride for packed formats */
	__u16 stride_UV;
	__u32 offset_Y; /* offset for packet formats */
	__u32 offset_U;
	__u32 offset_V;
	/* in pixels */
	__u16 src_width;
	__u16 src_height;
	/* to compensate the scaling factors for partially covered surfaces */
	__u16 src_scan_width;
	__u16 src_scan_height;
	/* output crtc description */
	__u32 crtc_id;
	__u16 dst_x;
	__u16 dst_y;
	__u16 dst_width;
	__u16 dst_height;
};

/* flags */
#define I915_OVERLAY_UPDATE_ATTRS	(1<<0)
#define I915_OVERLAY_UPDATE_GAMMA	(1<<1)
#define I915_OVERLAY_DISABLE_DEST_COLORKEY	(1<<2)
struct drm_intel_overlay_attrs {
	__u32 flags;
	__u32 color_key;
	__s32 brightness;
	__u32 contrast;
	__u32 saturation;
	__u32 gamma0;
	__u32 gamma1;
	__u32 gamma2;
	__u32 gamma3;
	__u32 gamma4;
	__u32 gamma5;
};

/*
 * Intel sprite handling
 *
 * Color keying works with a min/mask/max tuple.  Both source and destination
 * color keying is allowed.
 *
 * Source keying:
 * Sprite pixels within the min & max values, masked against the color channels
 * specified in the mask field, will be transparent.  All other pixels will
 * be displayed on top of the primary plane.  For RGB surfaces, only the min
 * and mask fields will be used; ranged compares are not allowed.
 *
 * Destination keying:
 * Primary plane pixels that match the min value, masked against the color
 * channels specified in the mask field, will be replaced by corresponding
 * pixels from the sprite plane.
 *
 * Note that source & destination keying are exclusive; only one can be
 * active on a given plane.
 */

#define I915_SET_COLORKEY_NONE		(1<<0) /* Deprecated. Instead set
						* flags==0 to disable colorkeying.
						*/
#define I915_SET_COLORKEY_DESTINATION	(1<<1)
#define I915_SET_COLORKEY_SOURCE	(1<<2)
struct drm_intel_sprite_colorkey {
	__u32 plane_id;
	__u32 min_value;
	__u32 channel_mask;
	__u32 max_value;
	__u32 flags;
};

struct drm_i915_gem_wait {
	/** Handle of BO we shall wait on */
	__u32 bo_handle;
	__u32 flags;
	/** Number of nanoseconds to wait, Returns time remaining. */
	__s64 timeout_ns;
};

struct drm_i915_gem_context_create {
	/*  output: id of new context*/
	__u32 ctx_id;
	__u32 pad;
};

struct drm_i915_gem_context_destroy {
	__u32 ctx_id;
	__u32 pad;
};

struct drm_i915_reg_read {
	/*
	 * Register offset.
	 * For 64bit wide registers where the upper 32bits don't immediately
	 * follow the lower 32bits, the offset of the lower 32bits must
	 * be specified
	 */
	__u64 offset;
#define I915_REG_READ_8B_WA (1ul << 0)

	__u64 val; /* Return value */
};
/* Known registers:
 *
 * Render engine timestamp - 0x2358 + 64bit - gen7+
 * - Note this register returns an invalid value if using the default
 *   single instruction 8byte read, in order to workaround that pass
 *   flag I915_REG_READ_8B_WA in offset field.
 *
 */

struct drm_i915_reset_stats {
	__u32 ctx_id;
	__u32 flags;

	/* All resets since boot/module reload, for all contexts */
	__u32 reset_count;

	/* Number of batches lost when active in GPU, for this context */
	__u32 batch_active;

	/* Number of batches lost pending for execution, for this context */
	__u32 batch_pending;

	__u32 pad;
};

struct drm_i915_gem_userptr {
	__u64 user_ptr;
	__u64 user_size;
	__u32 flags;
#define I915_USERPTR_READ_ONLY 0x1
#define I915_USERPTR_UNSYNCHRONIZED 0x80000000
	/**
	 * Returned handle for the object.
	 *
	 * Object handles are nonzero.
	 */
	__u32 handle;
};

struct drm_i915_gem_context_param {
	__u32 ctx_id;
	__u32 size;
	__u64 param;
#define I915_CONTEXT_PARAM_BAN_PERIOD	0x1
#define I915_CONTEXT_PARAM_NO_ZEROMAP	0x2
#define I915_CONTEXT_PARAM_GTT_SIZE	0x3
#define I915_CONTEXT_PARAM_NO_ERROR_CAPTURE	0x4
#define I915_CONTEXT_PARAM_BANNABLE	0x5
#define I915_CONTEXT_PARAM_PRIORITY	0x6
#define   I915_CONTEXT_MAX_USER_PRIORITY	1023 /* inclusive */
#define   I915_CONTEXT_DEFAULT_PRIORITY		0
#define   I915_CONTEXT_MIN_USER_PRIORITY	-1023 /* inclusive */
	__u64 value;
};

enum drm_i915_oa_format {
	I915_OA_FORMAT_A13 = 1,	    /* HSW only */
	I915_OA_FORMAT_A29,	    /* HSW only */
	I915_OA_FORMAT_A13_B8_C8,   /* HSW only */
	I915_OA_FORMAT_B4_C8,	    /* HSW only */
	I915_OA_FORMAT_A45_B8_C8,   /* HSW only */
	I915_OA_FORMAT_B4_C8_A16,   /* HSW only */
	I915_OA_FORMAT_C4_B8,	    /* HSW+ */

	/* Gen8+ */
	I915_OA_FORMAT_A12,
	I915_OA_FORMAT_A12_B8_C8,
	I915_OA_FORMAT_A32u40_A4u32_B8_C8,

	I915_OA_FORMAT_MAX	    /* non-ABI */
};

enum drm_i915_perf_property_id {
	/**
	 * Open the stream for a specific context handle (as used with
	 * execbuffer2). A stream opened for a specific context this way
	 * won't typically require root privileges.
	 */
	DRM_I915_PERF_PROP_CTX_HANDLE = 1,

	/**
	 * A value of 1 requests the inclusion of raw OA unit reports as
	 * part of stream samples.
	 */
	DRM_I915_PERF_PROP_SAMPLE_OA,

	/**
	 * The value specifies which set of OA unit metrics should be
	 * be configured, defining the contents of any OA unit reports.
	 */
	DRM_I915_PERF_PROP_OA_METRICS_SET,

	/**
	 * The value specifies the size and layout of OA unit reports.
	 */
	DRM_I915_PERF_PROP_OA_FORMAT,

	/**
	 * Specifying this property implicitly requests periodic OA unit
	 * sampling and (at least on Haswell) the sampling frequency is derived
	 * from this exponent as follows:
	 *
	 *   80ns * 2^(period_exponent + 1)
	 */
	DRM_I915_PERF_PROP_OA_EXPONENT,

	DRM_I915_PERF_PROP_MAX /* non-ABI */
};

struct drm_i915_perf_open_param {
	__u32 flags;
#define I915_PERF_FLAG_FD_CLOEXEC	(1<<0)
#define I915_PERF_FLAG_FD_NONBLOCK	(1<<1)
#define I915_PERF_FLAG_DISABLED		(1<<2)

	/** The number of u64 (id, value) pairs */
	__u32 num_properties;

	/**
	 * Pointer to array of u64 (id, value) pairs configuring the stream
	 * to open.
	 */
	__u64 properties_ptr;
};

/**
 * Enable data capture for a stream that was either opened in a disabled state
 * via I915_PERF_FLAG_DISABLED or was later disabled via
 * I915_PERF_IOCTL_DISABLE.
 *
 * It is intended to be cheaper to disable and enable a stream than it may be
 * to close and re-open a stream with the same configuration.
 *
 * It's undefined whether any pending data for the stream will be lost.
 */
#define I915_PERF_IOCTL_ENABLE	_IO('i', 0x0)

/**
 * Disable data capture for a stream.
 *
 * It is an error to try and read a stream that is disabled.
 */
#define I915_PERF_IOCTL_DISABLE	_IO('i', 0x1)

/**
 * Common to all i915 perf records
 */
struct drm_i915_perf_record_header {
	__u32 type;
	__u16 pad;
	__u16 size;
};

enum drm_i915_perf_record_type {

	/**
	 * Samples are the work horse record type whose contents are extensible
	 * and defined when opening an i915 perf stream based on the given
	 * properties.
	 *
	 * Boolean properties following the naming convention
	 * DRM_I915_PERF_SAMPLE_xyz_PROP request the inclusion of 'xyz' data in
	 * every sample.
	 *
	 * The order of these sample properties given by userspace has no
	 * affect on the ordering of data within a sample. The order is
	 * documented here.
	 *
	 * struct {
	 *     struct drm_i915_perf_record_header header;
	 *
	 *     { u32 oa_report[]; } && DRM_I915_PERF_PROP_SAMPLE_OA
	 * };
	 */
	DRM_I915_PERF_RECORD_SAMPLE = 1,

	/*
	 * Indicates that one or more OA reports were not written by the
	 * hardware. This can happen for example if an MI_REPORT_PERF_COUNT
	 * command collides with periodic sampling - which would be more likely
	 * at higher sampling frequencies.
	 */
	DRM_I915_PERF_RECORD_OA_REPORT_LOST = 2,

	/**
	 * An error occurred that resulted in all pending OA reports being lost.
	 */
	DRM_I915_PERF_RECORD_OA_BUFFER_LOST = 3,

	DRM_I915_PERF_RECORD_MAX /* non-ABI */
};

/**
 * Structure to upload perf dynamic configuration into the kernel.
 */
struct drm_i915_perf_oa_config {
	/** String formatted like "%08x-%04x-%04x-%04x-%012x" */
	char uuid[36];

	__u32 n_mux_regs;
	__u32 n_boolean_regs;
	__u32 n_flex_regs;

	/*
	 * These fields are pointers to tuples of u32 values (register address,
	 * value). For example the expected length of the buffer pointed by
	 * mux_regs_ptr is (2 * sizeof(u32) * n_mux_regs).
	 */
	__u64 mux_regs_ptr;
	__u64 boolean_regs_ptr;
	__u64 flex_regs_ptr;
};

struct drm_i915_query_item {
	__u64 query_id;
#define DRM_I915_QUERY_TOPOLOGY_INFO    1

	/*
	 * When set to zero by userspace, this is filled with the size of the
	 * data to be written at the data_ptr pointer. The kernel sets this
	 * value to a negative value to signal an error on a particular query
	 * item.
	 */
	__s32 length;

	/*
	 * Unused for now. Must be cleared to zero.
	 */
	__u32 flags;

	/*
	 * Data will be written at the location pointed by data_ptr when the
	 * value of length matches the length of the data to be written by the
	 * kernel.
	 */
	__u64 data_ptr;
};

struct drm_i915_query {
	__u32 num_items;

	/*
	 * Unused for now. Must be cleared to zero.
	 */
	__u32 flags;

	/*
	 * This points to an array of num_items drm_i915_query_item structures.
	 */
	__u64 items_ptr;
};

/*
 * Data written by the kernel with query DRM_I915_QUERY_TOPOLOGY_INFO :
 *
 * data: contains the 3 pieces of information :
 *
 * - the slice mask with one bit per slice telling whether a slice is
 *   available. The availability of slice X can be queried with the following
 *   formula :
 *
 *           (data[X / 8] >> (X % 8)) & 1
 *
 * - the subslice mask for each slice with one bit per subslice telling
 *   whether a subslice is available. The availability of subslice Y in slice
 *   X can be queried with the following formula :
 *
 *           (data[subslice_offset +
 *                 X * subslice_stride +
 *                 Y / 8] >> (Y % 8)) & 1
 *
 * - the EU mask for each subslice in each slice with one bit per EU telling
 *   whether an EU is available. The availability of EU Z in subslice Y in
 *   slice X can be queried with the following formula :
 *
 *           (data[eu_offset +
 *                 (X * max_subslices + Y) * eu_stride +
 *                 Z / 8] >> (Z % 8)) & 1
 */
struct drm_i915_query_topology_info {
	/*
	 * Unused for now. Must be cleared to zero.
	 */
	__u16 flags;

	__u16 max_slices;
	__u16 max_subslices;
	__u16 max_eus_per_subslice;

	/*
	 * Offset in data[] at which the subslice masks are stored.
	 */
	__u16 subslice_offset;

	/*
	 * Stride at which each of the subslice masks for each slice are
	 * stored.
	 */
	__u16 subslice_stride;

	/*
	 * Offset in data[] at which the EU masks are stored.
	 */
	__u16 eu_offset;

	/*
	 * Stride at which each of the EU masks for each subslice are stored.
	 */
	__u16 eu_stride;

	__u8 data[];
};

#if defined(__cplusplus)
}
#endif

#endif /* _I915_DRM_H_ */