aboutsummaryrefslogtreecommitdiffstats
blob: abf11c588aff7aa8838304fc08f96cf84eac131d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
/*
 * Copyright 2013 Red Hat
 * All Rights Reserved.
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice (including the next
 * paragraph) shall be included in all copies or substantial portions of the
 * Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * THE AUTHORS AND/OR ITS SUPPLIERS BE LIABLE FOR ANY CLAIM, DAMAGES OR
 * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE,
 * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
 * OTHER DEALINGS IN THE SOFTWARE.
 */
#ifndef VIRTGPU_DRM_H
#define VIRTGPU_DRM_H

#include <stddef.h>
#include "drm/drm.h"

/* Please note that modifications to all structs defined here are
 * subject to backwards-compatibility constraints.
 *
 * Do not use pointers, use uint64_t instead for 32 bit / 64 bit user/kernel
 * compatibility Keep fields aligned to their size
 */

#define DRM_VIRTGPU_MAP         0x01
#define DRM_VIRTGPU_EXECBUFFER  0x02
#define DRM_VIRTGPU_GETPARAM    0x03
#define DRM_VIRTGPU_RESOURCE_CREATE 0x04
#define DRM_VIRTGPU_RESOURCE_INFO     0x05
#define DRM_VIRTGPU_TRANSFER_FROM_HOST 0x06
#define DRM_VIRTGPU_TRANSFER_TO_HOST 0x07
#define DRM_VIRTGPU_WAIT     0x08
#define DRM_VIRTGPU_GET_CAPS  0x09

struct drm_virtgpu_map {
	uint64_t offset; /* use for mmap system call */
	uint32_t handle;
	uint32_t pad;
};

struct drm_virtgpu_execbuffer {
	uint32_t flags;		/* for future use */
	uint32_t size;
	uint64_t command; /* void* */
	uint64_t bo_handles;
	uint32_t num_bo_handles;
	uint32_t pad;
};

#define VIRTGPU_PARAM_3D_FEATURES 1 /* do we have 3D features in the hw */

struct drm_virtgpu_getparam {
	uint64_t param;
	uint64_t value;
};

/* NO_BO flags? NO resource flag? */
/* resource flag for y_0_top */
struct drm_virtgpu_resource_create {
	uint32_t target;
	uint32_t format;
	uint32_t bind;
	uint32_t width;
	uint32_t height;
	uint32_t depth;
	uint32_t array_size;
	uint32_t last_level;
	uint32_t nr_samples;
	uint32_t flags;
	uint32_t bo_handle; /* if this is set - recreate a new resource attached to this bo ? */
	uint32_t res_handle;  /* returned by kernel */
	uint32_t size;        /* validate transfer in the host */
	uint32_t stride;      /* validate transfer in the host */
};

struct drm_virtgpu_resource_info {
	uint32_t bo_handle;
	uint32_t res_handle;
	uint32_t size;
	uint32_t stride;
};

struct drm_virtgpu_3d_box {
	uint32_t x;
	uint32_t y;
	uint32_t z;
	uint32_t w;
	uint32_t h;
	uint32_t d;
};

struct drm_virtgpu_3d_transfer_to_host {
	uint32_t bo_handle;
	struct drm_virtgpu_3d_box box;
	uint32_t level;
	uint32_t offset;
};

struct drm_virtgpu_3d_transfer_from_host {
	uint32_t bo_handle;
	struct drm_virtgpu_3d_box box;
	uint32_t level;
	uint32_t offset;
};

#define VIRTGPU_WAIT_NOWAIT 1 /* like it */
struct drm_virtgpu_3d_wait {
	uint32_t handle; /* 0 is an invalid handle */
	uint32_t flags;
};

struct drm_virtgpu_get_caps {
	uint32_t cap_set_id;
	uint32_t cap_set_ver;
	uint64_t addr;
	uint32_t size;
	uint32_t pad;
};

#define DRM_IOCTL_VIRTGPU_MAP \
	DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_MAP, struct drm_virtgpu_map)

#define DRM_IOCTL_VIRTGPU_EXECBUFFER \
	DRM_IOW(DRM_COMMAND_BASE + DRM_VIRTGPU_EXECBUFFER,\
		struct drm_virtgpu_execbuffer)

#define DRM_IOCTL_VIRTGPU_GETPARAM \
	DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_GETPARAM,\
		struct drm_virtgpu_getparam)

#define DRM_IOCTL_VIRTGPU_RESOURCE_CREATE			\
	DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_RESOURCE_CREATE,	\
		struct drm_virtgpu_resource_create)

#define DRM_IOCTL_VIRTGPU_RESOURCE_INFO \
	DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_RESOURCE_INFO, \
		 struct drm_virtgpu_resource_info)

#define DRM_IOCTL_VIRTGPU_TRANSFER_FROM_HOST \
	DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_TRANSFER_FROM_HOST,	\
		struct drm_virtgpu_3d_transfer_from_host)

#define DRM_IOCTL_VIRTGPU_TRANSFER_TO_HOST \
	DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_TRANSFER_TO_HOST,	\
		struct drm_virtgpu_3d_transfer_to_host)

#define DRM_IOCTL_VIRTGPU_WAIT				\
	DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_WAIT,	\
		struct drm_virtgpu_3d_wait)

#define DRM_IOCTL_VIRTGPU_GET_CAPS \
	DRM_IOWR(DRM_COMMAND_BASE + DRM_VIRTGPU_GET_CAPS, \
	struct drm_virtgpu_get_caps)

#endif