1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
|
/*
* Copyright 2014 Advanced Micro Devices, Inc.
*
* Permission is hereby granted, free of charge, to any person obtaining a
* copy of this software and associated documentation files (the "Software"),
* to deal in the Software without restriction, including without limitation
* the rights to use, copy, modify, merge, publish, distribute, sublicense,
* and/or sell copies of the Software, and to permit persons to whom the
* Software is furnished to do so, subject to the following conditions:
*
* The above copyright notice and this permission notice shall be included in
* all copies or substantial portions of the Software.
*
* THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
* IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
* FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT. IN NO EVENT SHALL
* THE COPYRIGHT HOLDER(S) OR AUTHOR(S) BE LIABLE FOR ANY CLAIM, DAMAGES OR
* OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE,
* ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
* OTHER DEALINGS IN THE SOFTWARE.
*
*/
#ifndef _AMDGPU_TEST_H_
#define _AMDGPU_TEST_H_
#include "amdgpu.h"
#include "amdgpu_drm.h"
/**
* Define max. number of card in system which we are able to handle
*/
#define MAX_CARDS_SUPPORTED 4
/* Forward reference for array to keep "drm" handles */
extern int drm_amdgpu[MAX_CARDS_SUPPORTED];
/* Global variables */
extern int open_render_node;
/************************* Basic test suite ********************************/
/*
* Define basic test suite to serve as the starting point for future testing
*/
/**
* Initialize basic test suite
*/
int suite_basic_tests_init();
/**
* Deinitialize basic test suite
*/
int suite_basic_tests_clean();
/**
* Tests in basic test suite
*/
extern CU_TestInfo basic_tests[];
/**
* Initialize bo test suite
*/
int suite_bo_tests_init();
/**
* Deinitialize bo test suite
*/
int suite_bo_tests_clean();
/**
* Tests in bo test suite
*/
extern CU_TestInfo bo_tests[];
/**
* Initialize cs test suite
*/
int suite_cs_tests_init();
/**
* Deinitialize cs test suite
*/
int suite_cs_tests_clean();
/**
* Tests in cs test suite
*/
extern CU_TestInfo cs_tests[];
/**
* Initialize vce test suite
*/
int suite_vce_tests_init();
/**
* Deinitialize vce test suite
*/
int suite_vce_tests_clean();
/**
* Decide if the suite is enabled by default or not.
*/
CU_BOOL suite_vce_tests_enable(void);
/**
* Tests in vce test suite
*/
extern CU_TestInfo vce_tests[];
/**
+ * Initialize vcn test suite
+ */
int suite_vcn_tests_init();
/**
+ * Deinitialize vcn test suite
+ */
int suite_vcn_tests_clean();
/**
* Decide if the suite is enabled by default or not.
*/
CU_BOOL suite_vcn_tests_enable(void);
/**
+ * Tests in vcn test suite
+ */
extern CU_TestInfo vcn_tests[];
/**
* Initialize uvd enc test suite
*/
int suite_uvd_enc_tests_init();
/**
* Deinitialize uvd enc test suite
*/
int suite_uvd_enc_tests_clean();
/**
* Decide if the suite is enabled by default or not.
*/
CU_BOOL suite_uvd_enc_tests_enable(void);
/**
* Tests in uvd enc test suite
*/
extern CU_TestInfo uvd_enc_tests[];
/**
* Initialize deadlock test suite
*/
int suite_deadlock_tests_init();
/**
* Deinitialize deadlock test suite
*/
int suite_deadlock_tests_clean();
/**
* Decide if the suite is enabled by default or not.
*/
CU_BOOL suite_deadlock_tests_enable(void);
/**
* Tests in uvd enc test suite
*/
extern CU_TestInfo deadlock_tests[];
/**
* Initialize vm test suite
*/
int suite_vm_tests_init();
/**
* Deinitialize deadlock test suite
*/
int suite_vm_tests_clean();
/**
* Tests in vm test suite
*/
extern CU_TestInfo vm_tests[];
/**
* Helper functions
*/
static inline amdgpu_bo_handle gpu_mem_alloc(
amdgpu_device_handle device_handle,
uint64_t size,
uint64_t alignment,
uint32_t type,
uint64_t flags,
uint64_t *vmc_addr,
amdgpu_va_handle *va_handle)
{
struct amdgpu_bo_alloc_request req = {0};
amdgpu_bo_handle buf_handle;
int r;
CU_ASSERT_NOT_EQUAL(vmc_addr, NULL);
req.alloc_size = size;
req.phys_alignment = alignment;
req.preferred_heap = type;
req.flags = flags;
r = amdgpu_bo_alloc(device_handle, &req, &buf_handle);
CU_ASSERT_EQUAL(r, 0);
r = amdgpu_va_range_alloc(device_handle,
amdgpu_gpu_va_range_general,
size, alignment, 0, vmc_addr,
va_handle, 0);
CU_ASSERT_EQUAL(r, 0);
r = amdgpu_bo_va_op(buf_handle, 0, size, *vmc_addr, 0, AMDGPU_VA_OP_MAP);
CU_ASSERT_EQUAL(r, 0);
return buf_handle;
}
static inline int gpu_mem_free(amdgpu_bo_handle bo,
amdgpu_va_handle va_handle,
uint64_t vmc_addr,
uint64_t size)
{
int r;
r = amdgpu_bo_va_op(bo, 0, size, vmc_addr, 0, AMDGPU_VA_OP_UNMAP);
CU_ASSERT_EQUAL(r, 0);
r = amdgpu_va_range_free(va_handle);
CU_ASSERT_EQUAL(r, 0);
r = amdgpu_bo_free(bo);
CU_ASSERT_EQUAL(r, 0);
return 0;
}
static inline int
amdgpu_bo_alloc_and_map(amdgpu_device_handle dev, unsigned size,
unsigned alignment, unsigned heap, uint64_t flags,
amdgpu_bo_handle *bo, void **cpu, uint64_t *mc_address,
amdgpu_va_handle *va_handle)
{
struct amdgpu_bo_alloc_request request = {};
amdgpu_bo_handle buf_handle;
amdgpu_va_handle handle;
uint64_t vmc_addr;
int r;
request.alloc_size = size;
request.phys_alignment = alignment;
request.preferred_heap = heap;
request.flags = flags;
r = amdgpu_bo_alloc(dev, &request, &buf_handle);
if (r)
return r;
r = amdgpu_va_range_alloc(dev,
amdgpu_gpu_va_range_general,
size, alignment, 0, &vmc_addr,
&handle, 0);
if (r)
goto error_va_alloc;
r = amdgpu_bo_va_op(buf_handle, 0, size, vmc_addr, 0, AMDGPU_VA_OP_MAP);
if (r)
goto error_va_map;
r = amdgpu_bo_cpu_map(buf_handle, cpu);
if (r)
goto error_cpu_map;
*bo = buf_handle;
*mc_address = vmc_addr;
*va_handle = handle;
return 0;
error_cpu_map:
amdgpu_bo_cpu_unmap(buf_handle);
error_va_map:
amdgpu_bo_va_op(buf_handle, 0, size, vmc_addr, 0, AMDGPU_VA_OP_UNMAP);
error_va_alloc:
amdgpu_bo_free(buf_handle);
return r;
}
static inline int
amdgpu_bo_unmap_and_free(amdgpu_bo_handle bo, amdgpu_va_handle va_handle,
uint64_t mc_addr, uint64_t size)
{
amdgpu_bo_cpu_unmap(bo);
amdgpu_bo_va_op(bo, 0, size, mc_addr, 0, AMDGPU_VA_OP_UNMAP);
amdgpu_va_range_free(va_handle);
amdgpu_bo_free(bo);
return 0;
}
static inline int
amdgpu_get_bo_list(amdgpu_device_handle dev, amdgpu_bo_handle bo1,
amdgpu_bo_handle bo2, amdgpu_bo_list_handle *list)
{
amdgpu_bo_handle resources[] = {bo1, bo2};
return amdgpu_bo_list_create(dev, bo2 ? 2 : 1, resources, NULL, list);
}
static inline CU_ErrorCode amdgpu_set_suite_active(const char *suit_name,
CU_BOOL active)
{
CU_ErrorCode r = CU_set_suite_active(CU_get_suite(suit_name), active);
if (r != CUE_SUCCESS)
fprintf(stderr, "Failed to obtain suite %s\n", suit_name);
return r;
}
static inline CU_ErrorCode amdgpu_set_test_active(const char *suit_name,
const char *test_name, CU_BOOL active)
{
CU_ErrorCode r;
CU_pSuite pSuite = CU_get_suite(suit_name);
if (!pSuite) {
fprintf(stderr, "Failed to obtain suite %s\n",
suit_name);
return CUE_NOSUITE;
}
r = CU_set_test_active(CU_get_test(pSuite, test_name), active);
if (r != CUE_SUCCESS)
fprintf(stderr, "Failed to obtain test %s\n", test_name);
return r;
}
#endif /* #ifdef _AMDGPU_TEST_H_ */
|