aboutsummaryrefslogtreecommitdiffstats
blob: 45451960b5879aeed75be7f3a409b1af1c521c6a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
/*
 * Copyright 2014 Advanced Micro Devices, Inc.
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice shall be included in
 * all copies or substantial portions of the Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * THE COPYRIGHT HOLDER(S) OR AUTHOR(S) BE LIABLE FOR ANY CLAIM, DAMAGES OR
 * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE,
 * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
 * OTHER DEALINGS IN THE SOFTWARE.
 *
*/

#ifdef HAVE_CONFIG_H
#include "config.h"
#endif

#include <stdio.h>

#include "CUnit/Basic.h"

#include "amdgpu_test.h"
#include "amdgpu_drm.h"

#define BUFFER_SIZE (4*1024)
#define BUFFER_ALIGN (4*1024)

static amdgpu_device_handle device_handle;
static uint32_t major_version;
static uint32_t minor_version;

static amdgpu_bo_handle buffer_handle;
static uint64_t virtual_mc_base_address;
static amdgpu_va_handle va_handle;

static void amdgpu_bo_export_import(void);
static void amdgpu_bo_metadata(void);
static void amdgpu_bo_map_unmap(void);
static void amdgpu_memory_alloc(void);

CU_TestInfo bo_tests[] = {
	{ "Export/Import",  amdgpu_bo_export_import },
#if 0
	{ "Metadata",  amdgpu_bo_metadata },
#endif
	{ "CPU map/unmap",  amdgpu_bo_map_unmap },
	{ "Memory alloc Test",  amdgpu_memory_alloc },
	CU_TEST_INFO_NULL,
};

int suite_bo_tests_init(void)
{
	struct amdgpu_bo_alloc_request req = {0};
	amdgpu_bo_handle buf_handle;
	uint64_t va;
	int r;

	r = amdgpu_device_initialize(drm_amdgpu[0], &major_version,
				  &minor_version, &device_handle);
	if (r) {
		if ((r == -EACCES) && (errno == EACCES))
			printf("\n\nError:%s. "
				"Hint:Try to run this test program as root.",
				strerror(errno));

		return CUE_SINIT_FAILED;
	}

	req.alloc_size = BUFFER_SIZE;
	req.phys_alignment = BUFFER_ALIGN;
	req.preferred_heap = AMDGPU_GEM_DOMAIN_GTT;

	r = amdgpu_bo_alloc(device_handle, &req, &buf_handle);
	if (r)
		return CUE_SINIT_FAILED;

	r = amdgpu_va_range_alloc(device_handle,
				  amdgpu_gpu_va_range_general,
				  BUFFER_SIZE, BUFFER_ALIGN, 0,
				  &va, &va_handle, 0);
	if (r)
		goto error_va_alloc;

	r = amdgpu_bo_va_op(buf_handle, 0, BUFFER_SIZE, va, 0, AMDGPU_VA_OP_MAP);
	if (r)
		goto error_va_map;

	buffer_handle = buf_handle;
	virtual_mc_base_address = va;

	return CUE_SUCCESS;

error_va_map:
	amdgpu_va_range_free(va_handle);

error_va_alloc:
	amdgpu_bo_free(buf_handle);
	return CUE_SINIT_FAILED;
}

int suite_bo_tests_clean(void)
{
	int r;

	r = amdgpu_bo_va_op(buffer_handle, 0, BUFFER_SIZE,
			    virtual_mc_base_address, 0,
			    AMDGPU_VA_OP_UNMAP);
	if (r)
		return CUE_SCLEAN_FAILED;

	r = amdgpu_va_range_free(va_handle);
	if (r)
		return CUE_SCLEAN_FAILED;

	r = amdgpu_bo_free(buffer_handle);
	if (r)
		return CUE_SCLEAN_FAILED;

	r = amdgpu_device_deinitialize(device_handle);
	if (r)
		return CUE_SCLEAN_FAILED;

	return CUE_SUCCESS;
}

static void amdgpu_bo_export_import_do_type(enum amdgpu_bo_handle_type type)
{
	struct amdgpu_bo_import_result res = {0};
	uint32_t shared_handle;
	int r;

	r = amdgpu_bo_export(buffer_handle, type, &shared_handle);
	CU_ASSERT_EQUAL(r, 0);

	r = amdgpu_bo_import(device_handle, type, shared_handle, &res);
	CU_ASSERT_EQUAL(r, 0);

	CU_ASSERT_EQUAL(res.buf_handle, buffer_handle);
	CU_ASSERT_EQUAL(res.alloc_size, BUFFER_SIZE);

	r = amdgpu_bo_free(res.buf_handle);
	CU_ASSERT_EQUAL(r, 0);
}

static void amdgpu_bo_export_import(void)
{
	if (open_render_node) {
		printf("(DRM render node is used. Skip export/Import test) ");
		return;
	}

	amdgpu_bo_export_import_do_type(amdgpu_bo_handle_type_gem_flink_name);
	amdgpu_bo_export_import_do_type(amdgpu_bo_handle_type_dma_buf_fd);
}

static void amdgpu_bo_metadata(void)
{
	struct amdgpu_bo_metadata meta = {0};
	struct amdgpu_bo_info info = {0};
	int r;

	meta.size_metadata = 1;
	meta.umd_metadata[0] = 0xdeadbeef;

	r = amdgpu_bo_set_metadata(buffer_handle, &meta);
	CU_ASSERT_EQUAL(r, 0);

	r = amdgpu_bo_query_info(buffer_handle, &info);
	CU_ASSERT_EQUAL(r, 0);

	CU_ASSERT_EQUAL(info.metadata.size_metadata, 1);
	CU_ASSERT_EQUAL(info.metadata.umd_metadata[0], 0xdeadbeef);
}

static void amdgpu_bo_map_unmap(void)
{
	uint32_t *ptr;
	int i, r;

	r = amdgpu_bo_cpu_map(buffer_handle, (void **)&ptr);
	CU_ASSERT_EQUAL(r, 0);
	CU_ASSERT_NOT_EQUAL(ptr, NULL);

	for (i = 0; i < (BUFFER_SIZE / 4); ++i)
		ptr[i] = 0xdeadbeef;

	r = amdgpu_bo_cpu_unmap(buffer_handle);
	CU_ASSERT_EQUAL(r, 0);
}

static void amdgpu_memory_alloc(void)
{
	amdgpu_bo_handle bo;
	amdgpu_va_handle va_handle;
	uint64_t bo_mc;
	int r;

	/* Test visible VRAM */
	bo = gpu_mem_alloc(device_handle,
			4096, 4096,
			AMDGPU_GEM_DOMAIN_VRAM,
			AMDGPU_GEM_CREATE_CPU_ACCESS_REQUIRED,
			&bo_mc, &va_handle);

	r = gpu_mem_free(bo, va_handle, bo_mc, 4096);
	CU_ASSERT_EQUAL(r, 0);

	/* Test invisible VRAM */
	bo = gpu_mem_alloc(device_handle,
			4096, 4096,
			AMDGPU_GEM_DOMAIN_VRAM,
			AMDGPU_GEM_CREATE_NO_CPU_ACCESS,
			&bo_mc, &va_handle);

	r = gpu_mem_free(bo, va_handle, bo_mc, 4096);
	CU_ASSERT_EQUAL(r, 0);

	/* Test GART Cacheable */
	bo = gpu_mem_alloc(device_handle,
			4096, 4096,
			AMDGPU_GEM_DOMAIN_GTT,
			0, &bo_mc, &va_handle);

	r = gpu_mem_free(bo, va_handle, bo_mc, 4096);
	CU_ASSERT_EQUAL(r, 0);

	/* Test GART USWC */
	bo = gpu_mem_alloc(device_handle,
			4096, 4096,
			AMDGPU_GEM_DOMAIN_GTT,
			AMDGPU_GEM_CREATE_CPU_GTT_USWC,
			&bo_mc, &va_handle);

	r = gpu_mem_free(bo, va_handle, bo_mc, 4096);
	CU_ASSERT_EQUAL(r, 0);
}