aboutsummaryrefslogtreecommitdiffstats
blob: 1eb5761a049784fb04a4099471c042243d602e08 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
/*
 * Copyright 2017 Advanced Micro Devices, Inc.
 *
 * Permission is hereby granted, free of charge, to any person obtaining a
 * copy of this software and associated documentation files (the "Software"),
 * to deal in the Software without restriction, including without limitation
 * the rights to use, copy, modify, merge, publish, distribute, sublicense,
 * and/or sell copies of the Software, and to permit persons to whom the
 * Software is furnished to do so, subject to the following conditions:
 *
 * The above copyright notice and this permission notice shall be included in
 * all copies or substantial portions of the Software.
 *
 * THE SOFTWARE IS PROVIDED "AS IS", WITHOUT WARRANTY OF ANY KIND, EXPRESS OR
 * IMPLIED, INCLUDING BUT NOT LIMITED TO THE WARRANTIES OF MERCHANTABILITY,
 * FITNESS FOR A PARTICULAR PURPOSE AND NONINFRINGEMENT.  IN NO EVENT SHALL
 * THE COPYRIGHT HOLDER(S) OR AUTHOR(S) BE LIABLE FOR ANY CLAIM, DAMAGES OR
 * OTHER LIABILITY, WHETHER IN AN ACTION OF CONTRACT, TORT OR OTHERWISE,
 * ARISING FROM, OUT OF OR IN CONNECTION WITH THE SOFTWARE OR THE USE OR
 * OTHER DEALINGS IN THE SOFTWARE.
 *
*/

#include <stdio.h>
#include <stdlib.h>
#include <unistd.h>
#ifdef HAVE_ALLOCA_H
# include <alloca.h>
#endif

#include "CUnit/Basic.h"

#include "amdgpu_test.h"
#include "amdgpu_drm.h"
#include "amdgpu_internal.h"

#include <pthread.h>


/*
 * This defines the delay in MS after which memory location designated for
 * compression against reference value is written to, unblocking command
 * processor
 */
#define WRITE_MEM_ADDRESS_DELAY_MS 100

#define	PACKET_TYPE3	3

#define PACKET3(op, n)	((PACKET_TYPE3 << 30) |				\
			 (((op) & 0xFF) << 8) |				\
			 ((n) & 0x3FFF) << 16)

#define	PACKET3_WAIT_REG_MEM				0x3C
#define		WAIT_REG_MEM_FUNCTION(x)                ((x) << 0)
		/* 0 - always
		 * 1 - <
		 * 2 - <=
		 * 3 - ==
		 * 4 - !=
		 * 5 - >=
		 * 6 - >
		 */
#define		WAIT_REG_MEM_MEM_SPACE(x)               ((x) << 4)
		/* 0 - reg
		 * 1 - mem
		 */
#define		WAIT_REG_MEM_OPERATION(x)               ((x) << 6)
		/* 0 - wait_reg_mem
		 * 1 - wr_wait_wr_reg
		 */
#define		WAIT_REG_MEM_ENGINE(x)                  ((x) << 8)
		/* 0 - me
		 * 1 - pfp
		 */

static  amdgpu_device_handle device_handle;
static  uint32_t  major_version;
static  uint32_t  minor_version;

static pthread_t stress_thread;
static uint32_t *ptr;

static void amdgpu_deadlock_helper(unsigned ip_type);
static void amdgpu_deadlock_gfx(void);
static void amdgpu_deadlock_compute(void);

CU_BOOL suite_deadlock_tests_enable(void)
{
	CU_BOOL enable = CU_TRUE;

	if (amdgpu_device_initialize(drm_amdgpu[0], &major_version,
					     &minor_version, &device_handle))
		return CU_FALSE;

	if (device_handle->info.family_id == AMDGPU_FAMILY_AI ||
	    device_handle->info.family_id == AMDGPU_FAMILY_SI) {
		printf("\n\nCurrently hangs the CP on this ASIC, deadlock suite disabled\n");
		enable = CU_FALSE;
	}

	if (amdgpu_device_deinitialize(device_handle))
		return CU_FALSE;

	return enable;
}

int suite_deadlock_tests_init(void)
{
	int r;

	r = amdgpu_device_initialize(drm_amdgpu[0], &major_version,
				   &minor_version, &device_handle);

	if (r) {
		if ((r == -EACCES) && (errno == EACCES))
			printf("\n\nError:%s. "
				"Hint:Try to run this test program as root.",
				strerror(errno));
		return CUE_SINIT_FAILED;
	}

	return CUE_SUCCESS;
}

int suite_deadlock_tests_clean(void)
{
	int r = amdgpu_device_deinitialize(device_handle);

	if (r == 0)
		return CUE_SUCCESS;
	else
		return CUE_SCLEAN_FAILED;
}


CU_TestInfo deadlock_tests[] = {
	{ "gfx ring block test",  amdgpu_deadlock_gfx },
	{ "compute ring block test",  amdgpu_deadlock_compute },
	CU_TEST_INFO_NULL,
};

static void *write_mem_address(void *data)
{
	int i;

	/* useconds_t range is [0, 1,000,000] so use loop for waits > 1s */
	for (i = 0; i < WRITE_MEM_ADDRESS_DELAY_MS; i++)
		usleep(1000);

	ptr[256] = 0x1;

	return 0;
}

static void amdgpu_deadlock_gfx(void)
{
	amdgpu_deadlock_helper(AMDGPU_HW_IP_GFX);
}

static void amdgpu_deadlock_compute(void)
{
	amdgpu_deadlock_helper(AMDGPU_HW_IP_COMPUTE);
}

static void amdgpu_deadlock_helper(unsigned ip_type)
{
	amdgpu_context_handle context_handle;
	amdgpu_bo_handle ib_result_handle;
	void *ib_result_cpu;
	uint64_t ib_result_mc_address;
	struct amdgpu_cs_request ibs_request;
	struct amdgpu_cs_ib_info ib_info;
	struct amdgpu_cs_fence fence_status;
	uint32_t expired;
	int i, r;
	amdgpu_bo_list_handle bo_list;
	amdgpu_va_handle va_handle;

	r = pthread_create(&stress_thread, NULL, write_mem_address, NULL);
	CU_ASSERT_EQUAL(r, 0);

	r = amdgpu_cs_ctx_create(device_handle, &context_handle);
	CU_ASSERT_EQUAL(r, 0);

	r = amdgpu_bo_alloc_and_map(device_handle, 4096, 4096,
			AMDGPU_GEM_DOMAIN_GTT, 0,
						    &ib_result_handle, &ib_result_cpu,
						    &ib_result_mc_address, &va_handle);
	CU_ASSERT_EQUAL(r, 0);

	r = amdgpu_get_bo_list(device_handle, ib_result_handle, NULL,
			       &bo_list);
	CU_ASSERT_EQUAL(r, 0);

	ptr = ib_result_cpu;

	ptr[0] = PACKET3(PACKET3_WAIT_REG_MEM, 5);
	ptr[1] = (WAIT_REG_MEM_MEM_SPACE(1) | /* memory */
			 WAIT_REG_MEM_FUNCTION(4) | /* != */
			 WAIT_REG_MEM_ENGINE(0));  /* me */
	ptr[2] = (ib_result_mc_address + 256*4) & 0xfffffffc;
	ptr[3] = ((ib_result_mc_address + 256*4) >> 32) & 0xffffffff;
	ptr[4] = 0x00000000; /* reference value */
	ptr[5] = 0xffffffff; /* and mask */
	ptr[6] = 0x00000004; /* poll interval */

	for (i = 7; i < 16; ++i)
		ptr[i] = 0xffff1000;


	ptr[256] = 0x0; /* the memory we wait on to change */



	memset(&ib_info, 0, sizeof(struct amdgpu_cs_ib_info));
	ib_info.ib_mc_address = ib_result_mc_address;
	ib_info.size = 16;

	memset(&ibs_request, 0, sizeof(struct amdgpu_cs_request));
	ibs_request.ip_type = ip_type;
	ibs_request.ring = 0;
	ibs_request.number_of_ibs = 1;
	ibs_request.ibs = &ib_info;
	ibs_request.resources = bo_list;
	ibs_request.fence_info.handle = NULL;

	for (i = 0; i < 200; i++) {
		r = amdgpu_cs_submit(context_handle, 0,&ibs_request, 1);
		CU_ASSERT_EQUAL((r == 0 || r == -ECANCELED), 1);

	}

	memset(&fence_status, 0, sizeof(struct amdgpu_cs_fence));
	fence_status.context = context_handle;
	fence_status.ip_type = ip_type;
	fence_status.ip_instance = 0;
	fence_status.ring = 0;
	fence_status.fence = ibs_request.seq_no;

	r = amdgpu_cs_query_fence_status(&fence_status,
			AMDGPU_TIMEOUT_INFINITE,0, &expired);
	CU_ASSERT_EQUAL((r == 0 || r == -ECANCELED), 1);

	pthread_join(stress_thread, NULL);

	r = amdgpu_bo_list_destroy(bo_list);
	CU_ASSERT_EQUAL(r, 0);

	r = amdgpu_bo_unmap_and_free(ib_result_handle, va_handle,
				     ib_result_mc_address, 4096);
	CU_ASSERT_EQUAL(r, 0);

	r = amdgpu_cs_ctx_free(context_handle);
	CU_ASSERT_EQUAL(r, 0);
}