1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
|
/*
* Copyright (C) 2015 - Tobias Jakobi
*
* This is free software: you can redistribute it and/or modify
* it under the terms of the GNU General Public License as published
* by the Free Software Foundation, either version 2 of the License,
* or (at your option) any later version.
*
* It is distributed in the hope that it will be useful, but
* WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
* You should have received a copy of the GNU General Public License
* along with it. If not, see <http://www.gnu.org/licenses/>.
*/
#include <unistd.h>
#include <poll.h>
#include <stdlib.h>
#include <stdio.h>
#include <time.h>
#include <getopt.h>
#include <pthread.h>
#include <xf86drm.h>
#include "exynos_drm.h"
#include "exynos_drmif.h"
#include "exynos_fimg2d.h"
struct g2d_job {
unsigned int id;
unsigned int busy;
};
struct exynos_evhandler {
struct pollfd fds;
struct exynos_event_context evctx;
};
struct threaddata {
unsigned int stop;
struct exynos_device *dev;
struct exynos_evhandler evhandler;
};
static void g2d_event_handler(int fd, unsigned int cmdlist_no, unsigned int tv_sec,
unsigned int tv_usec, void *user_data)
{
struct g2d_job *job = user_data;
fprintf(stderr, "info: g2d job (id = %u, cmdlist number = %u) finished!\n",
job->id, cmdlist_no);
job->busy = 0;
}
static void setup_g2d_event_handler(struct exynos_evhandler *evhandler, int fd)
{
evhandler->fds.fd = fd;
evhandler->fds.events = POLLIN;
evhandler->evctx.base.version = 2;
evhandler->evctx.version = 1;
evhandler->evctx.g2d_event_handler = g2d_event_handler;
}
static void* threadfunc(void *arg) {
const int timeout = 0;
struct threaddata *data;
data = arg;
while (1) {
if (data->stop) break;
usleep(500);
data->evhandler.fds.revents = 0;
if (poll(&data->evhandler.fds, 1, timeout) < 0)
continue;
if (data->evhandler.fds.revents & (POLLHUP | POLLERR))
continue;
if (data->evhandler.fds.revents & POLLIN)
exynos_handle_event(data->dev, &data->evhandler.evctx);
}
pthread_exit(0);
}
/*
* We need to wait until all G2D jobs are finished, otherwise we
* potentially remove a BO which the engine still operates on.
* This results in the following kernel message:
* [drm:exynos_drm_gem_put_dma_addr] *ERROR* failed to lookup gem object.
* Also any subsequent BO allocations fail then with:
* [drm:exynos_drm_alloc_buf] *ERROR* failed to allocate buffer.
*/
static void wait_all_jobs(struct g2d_job* jobs, unsigned num_jobs)
{
unsigned i;
for (i = 0; i < num_jobs; ++i) {
while (jobs[i].busy)
usleep(500);
}
}
static struct g2d_job* free_job(struct g2d_job* jobs, unsigned num_jobs)
{
unsigned i;
for (i = 0; i < num_jobs; ++i) {
if (jobs[i].busy == 0)
return &jobs[i];
}
return NULL;
}
static int g2d_work(struct g2d_context *ctx, struct g2d_image *img,
unsigned num_jobs, unsigned iterations)
{
struct g2d_job *jobs = calloc(num_jobs, sizeof(struct g2d_job));
int ret;
unsigned i;
/* setup job ids */
for (i = 0; i < num_jobs; ++i)
jobs[i].id = i;
for (i = 0; i < iterations; ++i) {
unsigned x, y, w, h;
struct g2d_job *j = NULL;
while (1) {
j = free_job(jobs, num_jobs);
if (j)
break;
else
usleep(500);
}
x = rand() % img->width;
y = rand() % img->height;
if (x == (img->width - 1))
x -= 1;
if (y == (img->height - 1))
y -= 1;
w = rand() % (img->width - x);
h = rand() % (img->height - y);
if (w == 0) w = 1;
if (h == 0) h = 1;
img->color = rand();
j->busy = 1;
g2d_config_event(ctx, j);
ret = g2d_solid_fill(ctx, img, x, y, w, h);
if (ret == 0)
g2d_exec(ctx);
if (ret != 0) {
fprintf(stderr, "error: iteration %u (x = %u, x = %u, x = %u, x = %u) failed\n",
i, x, y, w, h);
break;
}
}
wait_all_jobs(jobs, num_jobs);
free(jobs);
return 0;
}
static void usage(const char *name)
{
fprintf(stderr, "usage: %s [-ijwh]\n\n", name);
fprintf(stderr, "\t-i <number of iterations>\n");
fprintf(stderr, "\t-j <number of G2D jobs> (default = 4)\n\n");
fprintf(stderr, "\t-w <buffer width> (default = 4096)\n");
fprintf(stderr, "\t-h <buffer height> (default = 4096)\n");
exit(0);
}
int main(int argc, char **argv)
{
int fd, ret, c, parsefail;
pthread_t event_thread;
struct threaddata event_data = {0};
struct exynos_device *dev;
struct g2d_context *ctx;
struct exynos_bo *bo;
struct g2d_image img = {0};
unsigned int iters = 0, njobs = 4;
unsigned int bufw = 4096, bufh = 4096;
ret = 0;
parsefail = 0;
while ((c = getopt(argc, argv, "i:j:w:h:")) != -1) {
switch (c) {
case 'i':
if (sscanf(optarg, "%u", &iters) != 1)
parsefail = 1;
break;
case 'j':
if (sscanf(optarg, "%u", &njobs) != 1)
parsefail = 1;
break;
case 'w':
if (sscanf(optarg, "%u", &bufw) != 1)
parsefail = 1;
break;
case 'h':
if (sscanf(optarg, "%u", &bufh) != 1)
parsefail = 1;
break;
default:
parsefail = 1;
break;
}
}
if (parsefail || (argc == 1) || (iters == 0))
usage(argv[0]);
if (bufw > 4096 || bufh > 4096) {
fprintf(stderr, "error: buffer width/height should be less than 4096.\n");
ret = -1;
goto out;
}
if (bufw == 0 || bufh == 0) {
fprintf(stderr, "error: buffer width/height should be non-zero.\n");
ret = -1;
goto out;
}
fd = drmOpen("exynos", NULL);
if (fd < 0) {
fprintf(stderr, "error: failed to open drm\n");
ret = -1;
goto out;
}
dev = exynos_device_create(fd);
if (dev == NULL) {
fprintf(stderr, "error: failed to create device\n");
ret = -2;
goto fail;
}
ctx = g2d_init(fd);
if (ctx == NULL) {
fprintf(stderr, "error: failed to init G2D\n");
ret = -3;
goto g2d_fail;
}
bo = exynos_bo_create(dev, bufw * bufh * 4, 0);
if (bo == NULL) {
fprintf(stderr, "error: failed to create bo\n");
ret = -4;
goto bo_fail;
}
/* setup g2d image object */
img.width = bufw;
img.height = bufh;
img.stride = bufw * 4;
img.color_mode = G2D_COLOR_FMT_ARGB8888 | G2D_ORDER_AXRGB;
img.buf_type = G2D_IMGBUF_GEM;
img.bo[0] = bo->handle;
event_data.dev = dev;
setup_g2d_event_handler(&event_data.evhandler, fd);
pthread_create(&event_thread, NULL, threadfunc, &event_data);
ret = g2d_work(ctx, &img, njobs, iters);
if (ret != 0)
fprintf(stderr, "error: g2d_work failed\n");
event_data.stop = 1;
pthread_join(event_thread, NULL);
exynos_bo_destroy(bo);
bo_fail:
g2d_fini(ctx);
g2d_fail:
exynos_device_destroy(dev);
fail:
drmClose(fd);
out:
return ret;
}
|