aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorLaurent Pinchart2017-12-07 12:20:54 -0600
committerTomi Valkeinen2017-12-08 00:48:03 -0600
commit260f66b0863a77a7d6c3682afaa67fe2b9bb24b6 (patch)
treee6d7ce662464cb4067ed77f42a0753f91c02e8a5
parent74a4a777627029dc51d4b1df89bedda501dc7543 (diff)
downloadexternal-libkmsxx-260f66b0863a77a7d6c3682afaa67fe2b9bb24b6.tar.gz
external-libkmsxx-260f66b0863a77a7d6c3682afaa67fe2b9bb24b6.tar.xz
external-libkmsxx-260f66b0863a77a7d6c3682afaa67fe2b9bb24b6.zip
py: Add Card crtcs and encoders properties back to the Python bindings
Commit 706a44abb3aa ("Update to latest pybind11") removed the crtcs and encoders properties from the Card class. Add them back by wrapping the associated C++ methods manually due to a limitation of pybind11. Fixes: 706a44abb3aa ("Update to latest pybind11") Signed-off-by: Laurent Pinchart <laurent.pinchart@ideasonboard.com> Signed-off-by: Tomi Valkeinen <tomi.valkeinen@ti.com>
-rw-r--r--py/pykms/pykmsbase.cpp14
1 files changed, 14 insertions, 0 deletions
diff --git a/py/pykms/pykmsbase.cpp b/py/pykms/pykmsbase.cpp
index 79c502c..dd09fae 100644
--- a/py/pykms/pykmsbase.cpp
+++ b/py/pykms/pykmsbase.cpp
@@ -24,6 +24,20 @@ void init_pykmsbase(py::module &m)
24 return v; 24 return v;
25 }) 25 })
26 26
27 .def_property_readonly("crtcs", [](Card* self) {
28 vector<unique_ptr<Crtc, py::nodelete>> v;
29 for (Crtc* p : self->get_crtcs())
30 v.push_back(unique_ptr<Crtc, py::nodelete>(p));
31 return v;
32 })
33
34 .def_property_readonly("encoders", [](Card* self) {
35 vector<unique_ptr<Encoder, py::nodelete>> v;
36 for (Encoder* p : self->get_encoders())
37 v.push_back(unique_ptr<Encoder, py::nodelete>(p));
38 return v;
39 })
40
27 .def_property_readonly("planes", [](Card* self) { 41 .def_property_readonly("planes", [](Card* self) {
28 vector<unique_ptr<Plane, py::nodelete>> v; 42 vector<unique_ptr<Plane, py::nodelete>> v;
29 for (Plane* p : self->get_planes()) 43 for (Plane* p : self->get_planes())