diff options
author | Jyri Sarha | 2017-05-31 09:48:52 -0500 |
---|---|---|
committer | Jyri Sarha | 2017-05-31 10:49:29 -0500 |
commit | 5f7d6c85666af7429e45d206e518d50099016d41 (patch) | |
tree | 8e0918c66530d4f5ab9bfadf8786de96831e431c | |
parent | 7adbef59143af49fb153812d1d0368522e70dcaf (diff) | |
download | external-libkmsxx-5f7d6c85666af7429e45d206e518d50099016d41.tar.gz external-libkmsxx-5f7d6c85666af7429e45d206e518d50099016d41.tar.xz external-libkmsxx-5f7d6c85666af7429e45d206e518d50099016d41.zip |
Add DrmPropObject.get_prop() and Property.enums to pykmsbase.cpp.
-rw-r--r-- | py/pykms/pykmsbase.cpp | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/py/pykms/pykmsbase.cpp b/py/pykms/pykmsbase.cpp index 49b0a19..604e07c 100644 --- a/py/pykms/pykmsbase.cpp +++ b/py/pykms/pykmsbase.cpp | |||
@@ -33,6 +33,7 @@ void init_pykmsbase(py::module &m) | |||
33 | .def("get_prop_value", (uint64_t (DrmPropObject::*)(const string&) const)&DrmPropObject::get_prop_value) | 33 | .def("get_prop_value", (uint64_t (DrmPropObject::*)(const string&) const)&DrmPropObject::get_prop_value) |
34 | .def("set_prop_value",(int (DrmPropObject::*)(const string&, uint64_t)) &DrmPropObject::set_prop_value) | 34 | .def("set_prop_value",(int (DrmPropObject::*)(const string&, uint64_t)) &DrmPropObject::set_prop_value) |
35 | .def("get_prop_value_as_blob", &DrmPropObject::get_prop_value_as_blob) | 35 | .def("get_prop_value_as_blob", &DrmPropObject::get_prop_value_as_blob) |
36 | .def("get_prop", &DrmPropObject::get_prop) | ||
36 | ; | 37 | ; |
37 | 38 | ||
38 | py::class_<Connector, Connector*>(m, "Connector", py::base<DrmPropObject>()) | 39 | py::class_<Connector, Connector*>(m, "Connector", py::base<DrmPropObject>()) |
@@ -87,6 +88,7 @@ void init_pykmsbase(py::module &m) | |||
87 | 88 | ||
88 | py::class_<Property, Property*>(m, "Property", py::base<DrmObject>()) | 89 | py::class_<Property, Property*>(m, "Property", py::base<DrmObject>()) |
89 | .def_property_readonly("name", &Property::name) | 90 | .def_property_readonly("name", &Property::name) |
91 | .def_property_readonly("enums", &Property::get_enums) | ||
90 | ; | 92 | ; |
91 | 93 | ||
92 | py::class_<Blob>(m, "Blob", py::base<DrmObject>()) | 94 | py::class_<Blob>(m, "Blob", py::base<DrmObject>()) |