diff options
author | Tomi Valkeinen | 2017-10-10 03:06:46 -0500 |
---|---|---|
committer | Tomi Valkeinen | 2017-10-10 06:07:36 -0500 |
commit | 876b2c9ee357eb680a2bae3703c1658d9e935536 (patch) | |
tree | fc717ae2b34f3cf771f5a832b08f4526f2113e10 | |
parent | 35d54fdddd6d7add49efbb0d9dec30816de96c90 (diff) | |
download | external-libkmsxx-876b2c9ee357eb680a2bae3703c1658d9e935536.tar.gz external-libkmsxx-876b2c9ee357eb680a2bae3703c1658d9e935536.tar.xz external-libkmsxx-876b2c9ee357eb680a2bae3703c1658d9e935536.zip |
kmscube: drop non-atomic support
-rw-r--r-- | kmscube/cube-gbm.cpp | 52 |
1 files changed, 19 insertions, 33 deletions
diff --git a/kmscube/cube-gbm.cpp b/kmscube/cube-gbm.cpp index 07413ab..980352c 100644 --- a/kmscube/cube-gbm.cpp +++ b/kmscube/cube-gbm.cpp | |||
@@ -219,19 +219,17 @@ public: | |||
219 | ret = m_crtc->set_mode(m_connector, *fb, m_mode); | 219 | ret = m_crtc->set_mode(m_connector, *fb, m_mode); |
220 | FAIL_IF(ret, "failed to set mode"); | 220 | FAIL_IF(ret, "failed to set mode"); |
221 | 221 | ||
222 | if (m_crtc->card().has_atomic()) { | 222 | Plane* root_plane = 0; |
223 | Plane* root_plane = 0; | 223 | for (Plane* p : m_crtc->get_possible_planes()) { |
224 | for (Plane* p : m_crtc->get_possible_planes()) { | 224 | if (p->crtc_id() == m_crtc->id()) { |
225 | if (p->crtc_id() == m_crtc->id()) { | 225 | root_plane = p; |
226 | root_plane = p; | 226 | break; |
227 | break; | ||
228 | } | ||
229 | } | 227 | } |
228 | } | ||
230 | 229 | ||
231 | FAIL_IF(!root_plane, "No primary plane for crtc %d", m_crtc->id()); | 230 | FAIL_IF(!root_plane, "No primary plane for crtc %d", m_crtc->id()); |
232 | 231 | ||
233 | m_root_plane = root_plane; | 232 | m_root_plane = root_plane; |
234 | } | ||
235 | 233 | ||
236 | if (m_plane) { | 234 | if (m_plane) { |
237 | ret = m_crtc->set_plane(m_plane, *planefb, | 235 | ret = m_crtc->set_plane(m_plane, *planefb, |
@@ -287,33 +285,19 @@ private: | |||
287 | planefb = m_surface2->lock_next(); | 285 | planefb = m_surface2->lock_next(); |
288 | } | 286 | } |
289 | 287 | ||
290 | if (m_crtc->card().has_atomic()) { | 288 | int r; |
291 | int r; | ||
292 | |||
293 | AtomicReq req(m_crtc->card()); | ||
294 | |||
295 | req.add(m_root_plane, "FB_ID", fb->id()); | ||
296 | if (m_plane) | ||
297 | req.add(m_plane, "FB_ID", planefb->id()); | ||
298 | 289 | ||
299 | r = req.test(); | 290 | AtomicReq req(m_crtc->card()); |
300 | FAIL_IF(r, "atomic test failed"); | ||
301 | 291 | ||
302 | r = req.commit(this); | 292 | req.add(m_root_plane, "FB_ID", fb->id()); |
303 | FAIL_IF(r, "atomic commit failed"); | 293 | if (m_plane) |
304 | } else { | 294 | req.add(m_plane, "FB_ID", planefb->id()); |
305 | int ret; | ||
306 | 295 | ||
307 | ret = m_crtc->page_flip(*fb, this); | 296 | r = req.test(); |
308 | FAIL_IF(ret, "failed to queue page flip"); | 297 | FAIL_IF(r, "atomic test failed"); |
309 | 298 | ||
310 | if (m_plane) { | 299 | r = req.commit(this); |
311 | ret = m_crtc->set_plane(m_plane, *planefb, | 300 | FAIL_IF(r, "atomic commit failed"); |
312 | 0, 0, planefb->width(), planefb->height(), | ||
313 | 0, 0, planefb->width(), planefb->height()); | ||
314 | FAIL_IF(ret, "failed to set plane"); | ||
315 | } | ||
316 | } | ||
317 | 301 | ||
318 | s_flip_pending++; | 302 | s_flip_pending++; |
319 | } | 303 | } |
@@ -340,6 +324,8 @@ void main_gbm() | |||
340 | { | 324 | { |
341 | Card card; | 325 | Card card; |
342 | 326 | ||
327 | FAIL_IF(!card.has_atomic(), "No atomic modesetting"); | ||
328 | |||
343 | GbmDevice gdev(card); | 329 | GbmDevice gdev(card); |
344 | EglState egl(gdev.handle()); | 330 | EglState egl(gdev.handle()); |
345 | 331 | ||