aboutsummaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorAndrew F. Davis2018-07-26 15:21:38 -0500
committerAlistair Strachan2018-09-27 15:06:49 -0500
commitc39eaab1655aa676104fd105cf9f5243c99e6573 (patch)
tree605c99d355c7c2a3a1aa0d186a6bab93111fecd8
parent0e3e4ad0f4b2f859fc392971b8f4f678815cfb64 (diff)
downloadexternal-libkmsxx-c39eaab1655aa676104fd105cf9f5243c99e6573.tar.gz
external-libkmsxx-c39eaab1655aa676104fd105cf9f5243c99e6573.tar.xz
external-libkmsxx-c39eaab1655aa676104fd105cf9f5243c99e6573.zip
libkmsxx: Add Android.bp file to build with AOSPHEADmasterd-pie-core-release
Test: Boot to UI with BeagleBoard X15 Change-Id: Ide1b23ff0a5596bdb0860c57c262e60499e2706f Signed-off-by: Andrew F. Davis <afd@ti.com>
-rw-r--r--Android.bp59
1 files changed, 59 insertions, 0 deletions
diff --git a/Android.bp b/Android.bp
new file mode 100644
index 0000000..e62650e
--- /dev/null
+++ b/Android.bp
@@ -0,0 +1,59 @@
1// Copyright (C) 2018 Texas Instruments Incorporated - http://www.ti.com/
2//
3// Licensed under the Apache License, Version 2.0 (the "License");
4// you may not use this file except in compliance with the License.
5// You may obtain a copy of the License at
6//
7// http://www.apache.org/licenses/LICENSE-2.0
8//
9// Unless required by applicable law or agreed to in writing, software
10// distributed under the License is distributed on an "AS IS" BASIS,
11// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
12// See the License for the specific language governing permissions and
13// limitations under the License.
14
15cc_library_shared {
16 name: "libkmsxx",
17
18 vendor_available: true,
19 rtti: true,
20
21 srcs: [
22 "kms++/src/atomicreq.cpp",
23 "kms++/src/card.cpp",
24 "kms++/src/crtc.cpp",
25 "kms++/src/drmpropobject.cpp",
26 "kms++/src/encoder.cpp",
27 "kms++/src/framebuffer.cpp",
28 "kms++/src/modedb_cea.cpp",
29 "kms++/src/modedb_dmt.cpp",
30 "kms++/src/pixelformats.cpp",
31 "kms++/src/property.cpp",
32 "kms++/src/blob.cpp",
33 "kms++/src/connector.cpp",
34 "kms++/src/drmobject.cpp",
35 "kms++/src/dumbframebuffer.cpp",
36 "kms++/src/extframebuffer.cpp",
37 "kms++/src/helpers.cpp",
38 "kms++/src/mode_cvt.cpp",
39 "kms++/src/modedb.cpp",
40 "kms++/src/plane.cpp",
41 "kms++/src/videomode.cpp",
42 ],
43
44 cflags: [
45 "-std=c++11",
46 "-Wall",
47 "-Wextra",
48 "-Wno-unused-parameter",
49 "-fexceptions",
50 ],
51
52 shared_libs: [
53 "libdrm",
54 ],
55
56 export_include_dirs: [
57 "kms++/inc",
58 ],
59}