diff options
author | Yann E. MORIN | 2016-08-10 11:34:28 -0500 |
---|---|---|
committer | Yann E. MORIN | 2016-08-10 11:34:28 -0500 |
commit | 35373b7829fdc49407f4c256c603a137b957a1ad (patch) | |
tree | a2f73163ba7d5a859d902e2d7f3946d9ac2dc3be /utils | |
parent | 868bc96e72f3d21f30368a50e36c6a04ad810478 (diff) | |
download | external-libkmsxx-35373b7829fdc49407f4c256c603a137b957a1ad.tar.gz external-libkmsxx-35373b7829fdc49407f4c256c603a137b957a1ad.tar.xz external-libkmsxx-35373b7829fdc49407f4c256c603a137b957a1ad.zip |
utils: select() et al. need <sys/select.h>
Although indirectly included by way of other headers with glibc and
uClibc, using any of the select()-class familly of functions or macros
requires including <sys/select.h>.
This fixes the build under musl, which is way more conservative in the
ehaders that are included one-from-the-others (k.e. as few as possible).
Signed-off-by: "Yann E. MORIN" <yann.morin.1998@free.fr>
Diffstat (limited to 'utils')
-rw-r--r-- | utils/testpat.cpp | 2 |
1 files changed, 2 insertions, 0 deletions
diff --git a/utils/testpat.cpp b/utils/testpat.cpp index ef56a80..7208105 100644 --- a/utils/testpat.cpp +++ b/utils/testpat.cpp | |||
@@ -5,6 +5,8 @@ | |||
5 | #include <set> | 5 | #include <set> |
6 | #include <chrono> | 6 | #include <chrono> |
7 | 7 | ||
8 | #include <sys/select.h> | ||
9 | |||
8 | #include <kms++/kms++.h> | 10 | #include <kms++/kms++.h> |
9 | #include <kms++/modedb.h> | 11 | #include <kms++/modedb.h> |
10 | 12 | ||