diff options
author | Tomi Valkeinen | 2017-09-04 01:28:49 -0500 |
---|---|---|
committer | Tomi Valkeinen | 2017-09-04 01:28:49 -0500 |
commit | 7eeef88eec86a156ecccac510a1b66d60483f395 (patch) | |
tree | 599345ec479d401a28f26fe2ddf80763fdcee0cf /utils | |
parent | 0007d95871ee89eddf357670df68cf233241626c (diff) | |
download | external-libkmsxx-7eeef88eec86a156ecccac510a1b66d60483f395.tar.gz external-libkmsxx-7eeef88eec86a156ecccac510a1b66d60483f395.tar.xz external-libkmsxx-7eeef88eec86a156ecccac510a1b66d60483f395.zip |
kmstest: add help text about env variables
Diffstat (limited to 'utils')
-rw-r--r-- | utils/kmstest.cpp | 4 |
1 files changed, 4 insertions, 0 deletions
diff --git a/utils/kmstest.cpp b/utils/kmstest.cpp index 34fb352..f9486a4 100644 --- a/utils/kmstest.cpp +++ b/utils/kmstest.cpp | |||
@@ -381,6 +381,10 @@ static const char* usage_str = | |||
381 | " kmstest -p 400x400 -f XR24\n\n" | 381 | " kmstest -p 400x400 -f XR24\n\n" |
382 | "Test pattern on the second connector with default mode:\n" | 382 | "Test pattern on the second connector with default mode:\n" |
383 | " kmstest -c 1\n" | 383 | " kmstest -c 1\n" |
384 | "\n" | ||
385 | "Environmental variables:\n" | ||
386 | " KMSXX_DISABLE_UNIVERSAL_PLANES Don't enable universal planes even if available\n" | ||
387 | " KMSXX_DISABLE_ATOMIC Don't enable atomic modesetting even if available\n" | ||
384 | ; | 388 | ; |
385 | 389 | ||
386 | static void usage() | 390 | static void usage() |