diff options
-rw-r--r-- | utils/kmscapture.cpp | 10 |
1 files changed, 3 insertions, 7 deletions
diff --git a/utils/kmscapture.cpp b/utils/kmscapture.cpp index 43ef989..c72d38c 100644 --- a/utils/kmscapture.cpp +++ b/utils/kmscapture.cpp | |||
@@ -76,19 +76,15 @@ ExtFramebuffer* CameraPipeline::GetExtFrameBuffer(Card& card, uint32_t i, PixelF | |||
76 | r = buffer_export(m_fd, V4L2_BUF_TYPE_VIDEO_CAPTURE, i, &dmafd); | 76 | r = buffer_export(m_fd, V4L2_BUF_TYPE_VIDEO_CAPTURE, i, &dmafd); |
77 | ASSERT(r == 0); | 77 | ASSERT(r == 0); |
78 | 78 | ||
79 | uint32_t handle; | ||
80 | r = drmPrimeFDToHandle(card.fd(), dmafd, &handle); | ||
81 | ASSERT(r == 0); | ||
82 | |||
83 | const PixelFormatInfo& format_info = get_pixel_format_info(pixfmt); | 79 | const PixelFormatInfo& format_info = get_pixel_format_info(pixfmt); |
84 | ASSERT(format_info.num_planes == 1); | 80 | ASSERT(format_info.num_planes == 1); |
85 | 81 | ||
86 | vector<uint32_t> handles { handle }; | 82 | vector<int> fds { dmafd }; |
87 | vector<uint32_t> pitches { m_in_width * (format_info.planes[0].bitspp / 8) }; | 83 | vector<uint32_t> pitches { m_in_width * (format_info.planes[0].bitspp / 8) }; |
88 | vector<uint32_t> offsets { }; | 84 | vector<uint32_t> offsets { 0 }; |
89 | 85 | ||
90 | return new ExtFramebuffer(card, m_in_width, m_in_height, pixfmt, | 86 | return new ExtFramebuffer(card, m_in_width, m_in_height, pixfmt, |
91 | handles, pitches, offsets); | 87 | fds, pitches, offsets); |
92 | } | 88 | } |
93 | 89 | ||
94 | bool inline better_size(struct v4l2_frmsize_discrete* v4ldisc, | 90 | bool inline better_size(struct v4l2_frmsize_discrete* v4ldisc, |