diff options
Diffstat (limited to 'kms++util/src/testpat.cpp')
-rw-r--r-- | kms++util/src/testpat.cpp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/kms++util/src/testpat.cpp b/kms++util/src/testpat.cpp index dbd8fe6..faacda3 100644 --- a/kms++util/src/testpat.cpp +++ b/kms++util/src/testpat.cpp | |||
@@ -55,7 +55,7 @@ static RGB get_test_pattern_pixel(IMappedFramebuffer& fb, unsigned x, unsigned y | |||
55 | if (x == y || w - x == h - y) | 55 | if (x == y || w - x == h - y) |
56 | return RGB(255, 255, 255); | 56 | return RGB(255, 255, 255); |
57 | // diagonal line | 57 | // diagonal line |
58 | else if (w - x == y || x == h - y) | 58 | else if (w - x - 1 == y || x == h - y - 1) |
59 | return RGB(255, 255, 255); | 59 | return RGB(255, 255, 255); |
60 | else { | 60 | else { |
61 | int t = (x - xm1 - 1) * 8 / (xm2 - xm1 - 1); | 61 | int t = (x - xm1 - 1) * 8 / (xm2 - xm1 - 1); |