diff options
Diffstat (limited to 'kms++util/src/videodevice.cpp')
-rw-r--r-- | kms++util/src/videodevice.cpp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/kms++util/src/videodevice.cpp b/kms++util/src/videodevice.cpp index e21916b..efe1678 100644 --- a/kms++util/src/videodevice.cpp +++ b/kms++util/src/videodevice.cpp | |||
@@ -436,7 +436,7 @@ void VideoStreamer::queue(DumbFramebuffer* fb) | |||
436 | v4l2_queue_dmabuf(m_fd, idx, fb, get_buf_type(m_type)); | 436 | v4l2_queue_dmabuf(m_fd, idx, fb, get_buf_type(m_type)); |
437 | } | 437 | } |
438 | 438 | ||
439 | DumbFramebuffer*VideoStreamer::dequeue() | 439 | DumbFramebuffer* VideoStreamer::dequeue() |
440 | { | 440 | { |
441 | uint32_t idx = v4l2_dequeue(m_fd, get_buf_type(m_type)); | 441 | uint32_t idx = v4l2_dequeue(m_fd, get_buf_type(m_type)); |
442 | 442 | ||