diff options
Diffstat (limited to 'utils/kmstest.cpp')
-rw-r--r-- | utils/kmstest.cpp | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/utils/kmstest.cpp b/utils/kmstest.cpp index e412f90..34fb352 100644 --- a/utils/kmstest.cpp +++ b/utils/kmstest.cpp | |||
@@ -363,7 +363,7 @@ static const char* usage_str = | |||
363 | " --flip[=max] Do page flipping for each output with an optional maximum flips count\n" | 363 | " --flip[=max] Do page flipping for each output with an optional maximum flips count\n" |
364 | " --sync Synchronize page flipping\n" | 364 | " --sync Synchronize page flipping\n" |
365 | "\n" | 365 | "\n" |
366 | "<connector>, <crtc> and <plane> can be given by index (<idx>) or id (<id>).\n" | 366 | "<connector>, <crtc> and <plane> can be given by index (<idx>) or id (@<id>).\n" |
367 | "<connector> can also be given by name.\n" | 367 | "<connector> can also be given by name.\n" |
368 | "\n" | 368 | "\n" |
369 | "Options can be given multiple times to set up multiple displays or planes.\n" | 369 | "Options can be given multiple times to set up multiple displays or planes.\n" |