aboutsummaryrefslogtreecommitdiffstats
blob: e62650ed959033d3ddc38f13cd7b34e69e1bcd8a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
// Copyright (C) 2018 Texas Instruments Incorporated - http://www.ti.com/
//
// Licensed under the Apache License, Version 2.0 (the "License");
// you may not use this file except in compliance with the License.
// You may obtain a copy of the License at
//
//      http://www.apache.org/licenses/LICENSE-2.0
//
// Unless required by applicable law or agreed to in writing, software
// distributed under the License is distributed on an "AS IS" BASIS,
// WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
// See the License for the specific language governing permissions and
// limitations under the License.

cc_library_shared {
    name: "libkmsxx",

    vendor_available: true,
    rtti: true,

    srcs: [
        "kms++/src/atomicreq.cpp",
        "kms++/src/card.cpp",
        "kms++/src/crtc.cpp",
        "kms++/src/drmpropobject.cpp",
        "kms++/src/encoder.cpp",
        "kms++/src/framebuffer.cpp",
        "kms++/src/modedb_cea.cpp",
        "kms++/src/modedb_dmt.cpp",
        "kms++/src/pixelformats.cpp",
        "kms++/src/property.cpp",
        "kms++/src/blob.cpp",
        "kms++/src/connector.cpp",
        "kms++/src/drmobject.cpp",
        "kms++/src/dumbframebuffer.cpp",
        "kms++/src/extframebuffer.cpp",
        "kms++/src/helpers.cpp",
        "kms++/src/mode_cvt.cpp",
        "kms++/src/modedb.cpp",
        "kms++/src/plane.cpp",
        "kms++/src/videomode.cpp",
    ],

    cflags: [
        "-std=c++11",
        "-Wall",
        "-Wextra",
        "-Wno-unused-parameter",
        "-fexceptions",
    ],

    shared_libs: [
        "libdrm",
    ],

    export_include_dirs: [
        "kms++/inc",
    ],
}