blob: 34077308af154d195af2fef2a98b8d9f40fd4d35 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
|
#pragma once
#include <vector>
#include "drmpropobject.h"
#include "videomode.h"
namespace kms
{
struct ConnectorPriv;
class Connector : public DrmPropObject
{
friend class Card;
public:
void refresh();
Videomode get_default_mode() const;
Videomode get_mode(const std::string& mode) const;
Videomode get_mode(unsigned xres, unsigned yres, float vrefresh, bool ilace) const;
Crtc* get_current_crtc() const;
std::vector<Crtc*> get_possible_crtcs() const;
bool connected() const;
const std::string& fullname() const { return m_fullname; }
uint32_t connector_type() const;
uint32_t connector_type_id() const;
uint32_t mmWidth() const;
uint32_t mmHeight() const;
uint32_t subpixel() const;
const std::string& subpixel_str() const;
std::vector<Videomode> get_modes() const;
std::vector<Encoder*> get_encoders() const;
private:
Connector(Card& card, uint32_t id, uint32_t idx);
~Connector();
void setup();
void restore_mode();
ConnectorPriv* m_priv;
std::string m_fullname;
Encoder* m_current_encoder;
Crtc* m_saved_crtc;
};
}
|