blob: fb99d0eeec5f744aa5aa233b11f6e8d7cffb3d77 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
|
#pragma once
#include "framebuffer.h"
#include "pixelformats.h"
namespace kms
{
class DumbFramebuffer : public Framebuffer
{
public:
DumbFramebuffer(Card& card, uint32_t width, uint32_t height, const std::string& fourcc);
DumbFramebuffer(Card& card, uint32_t width, uint32_t height, PixelFormat format);
virtual ~DumbFramebuffer();
uint32_t width() const { return Framebuffer::width(); }
uint32_t height() const { return Framebuffer::height(); }
PixelFormat format() const { return m_format; }
unsigned num_planes() const { return m_num_planes; }
uint32_t handle(unsigned plane) const { return m_planes[plane].handle; }
uint32_t stride(unsigned plane) const { return m_planes[plane].stride; }
uint32_t size(unsigned plane) const { return m_planes[plane].size; }
uint32_t offset(unsigned plane) const { return m_planes[plane].offset; }
uint8_t* map(unsigned plane);
int prime_fd(unsigned plane);
private:
struct FramebufferPlane {
uint32_t handle;
int prime_fd;
uint32_t size;
uint32_t stride;
uint32_t offset;
uint8_t *map;
};
void Create();
void Destroy();
unsigned m_num_planes;
struct FramebufferPlane m_planes[4];
PixelFormat m_format;
};
}
|