1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
|
#pragma once
#include <string>
#include <cstdint>
#include <memory>
#include "blob.h"
namespace kms
{
enum class SyncPolarity
{
Undefined,
Positive,
Negative,
};
struct Videomode
{
std::string name;
uint32_t clock;
uint16_t hdisplay, hsync_start, hsync_end, htotal, hskew;
uint16_t vdisplay, vsync_start, vsync_end, vtotal, vscan;
uint32_t vrefresh;
uint32_t flags; // DRM_MODE_FLAG_*
uint32_t type; // DRM_MODE_TYPE_*
std::unique_ptr<Blob> to_blob(Card& card) const;
uint16_t hfp() const { return hsync_start - hdisplay; }
uint16_t hsw() const { return hsync_end - hsync_start; }
uint16_t hbp() const { return htotal - hsync_end; }
uint16_t vfp() const { return vsync_start - vdisplay; }
uint16_t vsw() const { return vsync_end - vsync_start; }
uint16_t vbp() const { return vtotal - vsync_end; }
float calculated_vrefresh() const;
bool interlace() const;
SyncPolarity hsync() const;
SyncPolarity vsync() const;
void set_interlace(bool ilace);
void set_hsync(SyncPolarity pol);
void set_vsync(SyncPolarity pol);
std::string to_string() const;
};
struct Videomode videomode_from_timings(uint32_t clock_khz,
uint16_t hact, uint16_t hfp, uint16_t hsw, uint16_t hbp,
uint16_t vact, uint16_t vfp, uint16_t vsw, uint16_t vbp);
}
|