blob: f94fc5deeac5f38ff412061accee7460d7c0f06a (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
|
#include <string.h>
#include <iostream>
#include <stdexcept>
#include <xf86drm.h>
#include <xf86drmMode.h>
#include <kms++/kms++.h>
using namespace std;
namespace kms
{
DrmObject::DrmObject(Card& card, uint32_t object_type)
:m_card(card), m_id(-1), m_object_type(object_type), m_idx(0)
{
}
DrmObject::DrmObject(Card& card, uint32_t id, uint32_t object_type, uint32_t idx)
:m_card(card), m_id(id), m_object_type(object_type), m_idx(idx)
{
}
DrmObject::~DrmObject()
{
}
void DrmObject::set_id(uint32_t id)
{
m_id = id;
}
}
|