blob: b6d738125aa8aa1e25376393f746dc7934d5c58d (
plain) (
tree)
|
|
/*
* Copyright (C) 2012 The Android Open Source Project
*
* Licensed under the Apache License, Version 2.0 (the "License");
* you may not use this file except in compliance with the License.
* You may obtain a copy of the License at
*
* http://www.apache.org/licenses/LICENSE-2.0
*
* Unless required by applicable law or agreed to in writing, software
* distributed under the License is distributed on an "AS IS" BASIS,
* WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
* See the License for the specific language governing permissions and
* limitations under the License.
*/
#ifndef ANDROID_SF_CLIENT_H
#define ANDROID_SF_CLIENT_H
#include <stdint.h>
#include <sys/types.h>
#include <utils/Errors.h>
#include <utils/KeyedVector.h>
#include <utils/Mutex.h>
#include <gui/ISurfaceComposerClient.h>
namespace android {
// ---------------------------------------------------------------------------
class Layer;
class SurfaceFlinger;
// ---------------------------------------------------------------------------
class Client : public BnSurfaceComposerClient
{
public:
Client(const sp<SurfaceFlinger>& flinger);
~Client();
status_t initCheck() const;
// protected by SurfaceFlinger::mStateLock
void attachLayer(const sp<IBinder>& handle, const sp<Layer>& layer);
void detachLayer(const Layer* layer);
sp<Layer> getLayerUser(const sp<IBinder>& handle) const;
private:
// ISurfaceComposerClient interface
virtual status_t createSurface(
const String8& name,
uint32_t w, uint32_t h,PixelFormat format, uint32_t flags,
sp<IBinder>* handle,
sp<IGraphicBufferProducer>* gbp);
virtual status_t destroySurface(const sp<IBinder>& handle);
virtual status_t clearLayerFrameStats(const sp<IBinder>& handle) const;
virtual status_t getLayerFrameStats(const sp<IBinder>& handle, FrameStats* outStats) const;
virtual status_t onTransact(
uint32_t code, const Parcel& data, Parcel* reply, uint32_t flags);
// constant
sp<SurfaceFlinger> mFlinger;
// protected by mLock
DefaultKeyedVector< wp<IBinder>, wp<Layer> > mLayers;
// thread-safe
mutable Mutex mLock;
};
// ---------------------------------------------------------------------------
}; // namespace android
#endif // ANDROID_SF_CLIENT_H
|