summaryrefslogblamecommitdiffstats
blob: f1510876764dbe42dc2e946451cc21e437ab8faf (plain) (tree)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15














                                                                           
 
                         
 

                  
                                



                                   
                       
                           


                        
                       
                             


                                                                  
 



                                              


                                                      
                                                          
 

                                       


                                                                      
                                                           
 


                                            



                                                                               



                                                                          
                                   
                             



                                                         
                                         

                   
             
 
/*
 * Copyright (C) 2010 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <sys/resource.h>

#include <sched.h>

#include <cutils/sched_policy.h>
#include <binder/IServiceManager.h>
#include <binder/IPCThreadState.h>
#include <binder/ProcessState.h>
#include <binder/IServiceManager.h>
#include "GpuService.h"
#include "SurfaceFlinger.h"

using namespace android;

int main(int, char**) {
    signal(SIGPIPE, SIG_IGN);
    // When SF is launched in its own process, limit the number of
    // binder threads to 4.
    ProcessState::self()->setThreadPoolMaxThreadCount(4);

    // start the thread pool
    sp<ProcessState> ps(ProcessState::self());
    ps->startThreadPool();

    // instantiate surfaceflinger
    sp<SurfaceFlinger> flinger = new SurfaceFlinger();

    setpriority(PRIO_PROCESS, 0, PRIORITY_URGENT_DISPLAY);

    set_sched_policy(0, SP_FOREGROUND);

    // Put most SurfaceFlinger threads in the system-background cpuset
    // Keeps us from unnecessarily using big cores
    // Do this after the binder thread pool init
    if (cpusets_enabled()) set_cpuset_policy(0, SP_SYSTEM);

    // initialize before clients can connect
    flinger->init();

    // publish surface flinger
    sp<IServiceManager> sm(defaultServiceManager());
    sm->addService(String16(SurfaceFlinger::getServiceName()), flinger, false);

    // publish GpuService
    sp<GpuService> gpuservice = new GpuService();
    sm->addService(String16(GpuService::SERVICE_NAME), gpuservice, false);

    struct sched_param param = {0};
    param.sched_priority = 2;
    if (sched_setscheduler(0, SCHED_FIFO, &param) != 0) {
        ALOGE("Couldn't set SCHED_FIFO");
    }

    // run surface flinger in this thread
    flinger->run();

    return 0;
}