diff options
author | Chia-I Wu | 2017-10-05 16:24:41 -0500 |
---|---|---|
committer | android-build-team Robot | 2017-11-27 21:32:51 -0600 |
commit | 16392a119661fd1da750d4d4e8e03442578bc543 (patch) | |
tree | fb5418f4470abed437b67a63b41221d1353dc330 | |
parent | f2b791587c15ec5028d0b266d415c631a4078916 (diff) | |
download | frameworks-native-16392a119661fd1da750d4d4e8e03442578bc543.tar.gz frameworks-native-16392a119661fd1da750d4d4e8e03442578bc543.tar.xz frameworks-native-16392a119661fd1da750d4d4e8e03442578bc543.zip |
surfaceflinger: make vsync injection more robust
There are more issues than I expected :)
- no lock to synchronize enable/disable and injection
- Every time injection is diabled and enabled, a new EventThread is
created
- mCallback might be nullptr
- ENABLE_VSYNC_INJECTIONS/INJECT_VSYNC should require special
permission
- MessageQueue::setEventThread must be called from the main thread
- MessageQueue::setEventThread does not handle EventThread switch
well
Bug: 65483324
Test: manual
Merged-In: I7d7b98d1f57afc64af0f2065a9bc7c8ad004ca9f
Change-Id: I7d7b98d1f57afc64af0f2065a9bc7c8ad004ca9f
(cherry picked from commit 6200eacdc927776483d775562db11cce284cc7e0)
-rw-r--r-- | services/surfaceflinger/MessageQueue.cpp | 8 | ||||
-rw-r--r-- | services/surfaceflinger/SurfaceFlinger.cpp | 37 | ||||
-rw-r--r-- | services/surfaceflinger/SurfaceFlinger.h | 3 |
3 files changed, 41 insertions, 7 deletions
diff --git a/services/surfaceflinger/MessageQueue.cpp b/services/surfaceflinger/MessageQueue.cpp index bca343079..0b1199c2d 100644 --- a/services/surfaceflinger/MessageQueue.cpp +++ b/services/surfaceflinger/MessageQueue.cpp | |||
@@ -91,6 +91,14 @@ void MessageQueue::init(const sp<SurfaceFlinger>& flinger) | |||
91 | 91 | ||
92 | void MessageQueue::setEventThread(const sp<EventThread>& eventThread) | 92 | void MessageQueue::setEventThread(const sp<EventThread>& eventThread) |
93 | { | 93 | { |
94 | if (mEventThread == eventThread) { | ||
95 | return; | ||
96 | } | ||
97 | |||
98 | if (mEventTube.getFd() >= 0) { | ||
99 | mLooper->removeFd(mEventTube.getFd()); | ||
100 | } | ||
101 | |||
94 | mEventThread = eventThread; | 102 | mEventThread = eventThread; |
95 | mEvents = eventThread->createEventConnection(); | 103 | mEvents = eventThread->createEventConnection(); |
96 | mEvents->stealReceiveChannel(&mEventTube); | 104 | mEvents->stealReceiveChannel(&mEventTube); |
diff --git a/services/surfaceflinger/SurfaceFlinger.cpp b/services/surfaceflinger/SurfaceFlinger.cpp index bb0e33cb4..4055693e4 100644 --- a/services/surfaceflinger/SurfaceFlinger.cpp +++ b/services/surfaceflinger/SurfaceFlinger.cpp | |||
@@ -542,7 +542,9 @@ public: | |||
542 | 542 | ||
543 | virtual void onInjectSyncEvent(nsecs_t when) { | 543 | virtual void onInjectSyncEvent(nsecs_t when) { |
544 | std::lock_guard<std::mutex> lock(mCallbackMutex); | 544 | std::lock_guard<std::mutex> lock(mCallbackMutex); |
545 | mCallback->onVSyncEvent(when); | 545 | if (mCallback != nullptr) { |
546 | mCallback->onVSyncEvent(when); | ||
547 | } | ||
546 | } | 548 | } |
547 | 549 | ||
548 | virtual void setVSyncEnabled(bool) {} | 550 | virtual void setVSyncEnabled(bool) {} |
@@ -1037,13 +1039,14 @@ status_t SurfaceFlinger::getHdrCapabilities(const sp<IBinder>& display, | |||
1037 | return NO_ERROR; | 1039 | return NO_ERROR; |
1038 | } | 1040 | } |
1039 | 1041 | ||
1040 | status_t SurfaceFlinger::enableVSyncInjections(bool enable) { | 1042 | void SurfaceFlinger::enableVSyncInjectionsInternal(bool enable) { |
1041 | if (enable == mInjectVSyncs) { | 1043 | Mutex::Autolock _l(mStateLock); |
1042 | return NO_ERROR; | 1044 | |
1045 | if (mInjectVSyncs == enable) { | ||
1046 | return; | ||
1043 | } | 1047 | } |
1044 | 1048 | ||
1045 | if (enable) { | 1049 | if (enable) { |
1046 | mInjectVSyncs = enable; | ||
1047 | ALOGV("VSync Injections enabled"); | 1050 | ALOGV("VSync Injections enabled"); |
1048 | if (mVSyncInjector.get() == nullptr) { | 1051 | if (mVSyncInjector.get() == nullptr) { |
1049 | mVSyncInjector = new InjectVSyncSource(); | 1052 | mVSyncInjector = new InjectVSyncSource(); |
@@ -1051,15 +1054,33 @@ status_t SurfaceFlinger::enableVSyncInjections(bool enable) { | |||
1051 | } | 1054 | } |
1052 | mEventQueue.setEventThread(mInjectorEventThread); | 1055 | mEventQueue.setEventThread(mInjectorEventThread); |
1053 | } else { | 1056 | } else { |
1054 | mInjectVSyncs = enable; | ||
1055 | ALOGV("VSync Injections disabled"); | 1057 | ALOGV("VSync Injections disabled"); |
1056 | mEventQueue.setEventThread(mSFEventThread); | 1058 | mEventQueue.setEventThread(mSFEventThread); |
1057 | mVSyncInjector.clear(); | ||
1058 | } | 1059 | } |
1060 | |||
1061 | mInjectVSyncs = enable; | ||
1062 | } | ||
1063 | |||
1064 | status_t SurfaceFlinger::enableVSyncInjections(bool enable) { | ||
1065 | class MessageEnableVSyncInjections : public MessageBase { | ||
1066 | SurfaceFlinger* mFlinger; | ||
1067 | bool mEnable; | ||
1068 | public: | ||
1069 | MessageEnableVSyncInjections(SurfaceFlinger* flinger, bool enable) | ||
1070 | : mFlinger(flinger), mEnable(enable) { } | ||
1071 | virtual bool handler() { | ||
1072 | mFlinger->enableVSyncInjectionsInternal(mEnable); | ||
1073 | return true; | ||
1074 | } | ||
1075 | }; | ||
1076 | sp<MessageBase> msg = new MessageEnableVSyncInjections(this, enable); | ||
1077 | postMessageSync(msg); | ||
1059 | return NO_ERROR; | 1078 | return NO_ERROR; |
1060 | } | 1079 | } |
1061 | 1080 | ||
1062 | status_t SurfaceFlinger::injectVSync(nsecs_t when) { | 1081 | status_t SurfaceFlinger::injectVSync(nsecs_t when) { |
1082 | Mutex::Autolock _l(mStateLock); | ||
1083 | |||
1063 | if (!mInjectVSyncs) { | 1084 | if (!mInjectVSyncs) { |
1064 | ALOGE("VSync Injections not enabled"); | 1085 | ALOGE("VSync Injections not enabled"); |
1065 | return BAD_VALUE; | 1086 | return BAD_VALUE; |
@@ -3891,6 +3912,8 @@ status_t SurfaceFlinger::CheckTransactCodeCredentials(uint32_t code) { | |||
3891 | case GET_ANIMATION_FRAME_STATS: | 3912 | case GET_ANIMATION_FRAME_STATS: |
3892 | case SET_POWER_MODE: | 3913 | case SET_POWER_MODE: |
3893 | case GET_HDR_CAPABILITIES: | 3914 | case GET_HDR_CAPABILITIES: |
3915 | case ENABLE_VSYNC_INJECTIONS: | ||
3916 | case INJECT_VSYNC: | ||
3894 | { | 3917 | { |
3895 | // codes that require permission check | 3918 | // codes that require permission check |
3896 | IPCThreadState* ipc = IPCThreadState::self(); | 3919 | IPCThreadState* ipc = IPCThreadState::self(); |
diff --git a/services/surfaceflinger/SurfaceFlinger.h b/services/surfaceflinger/SurfaceFlinger.h index 7606e10a6..99d4a1a63 100644 --- a/services/surfaceflinger/SurfaceFlinger.h +++ b/services/surfaceflinger/SurfaceFlinger.h | |||
@@ -366,6 +366,9 @@ private: | |||
366 | // Called on the main thread in response to setActiveColorMode() | 366 | // Called on the main thread in response to setActiveColorMode() |
367 | void setActiveColorModeInternal(const sp<DisplayDevice>& hw, android_color_mode_t colorMode); | 367 | void setActiveColorModeInternal(const sp<DisplayDevice>& hw, android_color_mode_t colorMode); |
368 | 368 | ||
369 | // Called on the main thread in response to enableVSyncInjections() | ||
370 | void enableVSyncInjectionsInternal(bool enable); | ||
371 | |||
369 | // Returns whether the transaction actually modified any state | 372 | // Returns whether the transaction actually modified any state |
370 | bool handleMessageTransaction(); | 373 | bool handleMessageTransaction(); |
371 | 374 | ||