summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorRomain Guy2017-10-24 15:40:32 -0500
committerandroid-build-team Robot2017-10-25 00:30:30 -0500
commit4ba7d2ec503655357acd6513cd2709934c015d63 (patch)
treea3c036ea017a5f130937c5647894342c2ad8bdbe
parentd8f66b08ea607fb6c4bcbb8a62a0a99f82d909f9 (diff)
downloadframeworks-native-4ba7d2ec503655357acd6513cd2709934c015d63.tar.gz
frameworks-native-4ba7d2ec503655357acd6513cd2709934c015d63.tar.xz
frameworks-native-4ba7d2ec503655357acd6513cd2709934c015d63.zip
Add new color setting
On devices that support wide color rendering and color management, add a new setting to disable color management ("saturated" color mode). To disable color management, the framework can set a persistent property. Color management can be also toggled by using a Binder transaction. Finally this change adds a new Binder query so Settings can easily check whether the device supports wide color rendering. Bug: 68159303 Test: manual (adb shell + apps) Change-Id: If74d9b0273bc04f4a3d11e63fe2ec96451fbcc2e (cherry picked from commit 54f154a28284eabb52ade2689d4a9f8fa190163b)
-rw-r--r--services/surfaceflinger/SurfaceFlinger.cpp42
-rw-r--r--services/surfaceflinger/SurfaceFlinger.h1
2 files changed, 35 insertions, 8 deletions
diff --git a/services/surfaceflinger/SurfaceFlinger.cpp b/services/surfaceflinger/SurfaceFlinger.cpp
index c05ac8aaa..bb0e33cb4 100644
--- a/services/surfaceflinger/SurfaceFlinger.cpp
+++ b/services/surfaceflinger/SurfaceFlinger.cpp
@@ -656,6 +656,12 @@ void SurfaceFlinger::readPersistentProperties() {
656 property_get("persist.sys.sf.color_saturation", value, "1.0"); 656 property_get("persist.sys.sf.color_saturation", value, "1.0");
657 mSaturation = atof(value); 657 mSaturation = atof(value);
658 ALOGV("Saturation is set to %.2f", mSaturation); 658 ALOGV("Saturation is set to %.2f", mSaturation);
659
660 property_get("persist.sys.sf.native_mode", value, "0");
661 mForceNativeColorMode = atoi(value) == 1;
662 if (mForceNativeColorMode) {
663 ALOGV("Forcing native color mode");
664 }
659} 665}
660 666
661void SurfaceFlinger::startBootAnim() { 667void SurfaceFlinger::startBootAnim() {
@@ -1235,12 +1241,13 @@ void SurfaceFlinger::createDefaultDisplayDevice() {
1235 break; 1241 break;
1236 } 1242 }
1237 } 1243 }
1244 bool useWideColorMode = hasWideColorModes && hasWideColorDisplay && !mForceNativeColorMode;
1238 sp<DisplayDevice> hw = new DisplayDevice(this, DisplayDevice::DISPLAY_PRIMARY, type, isSecure, 1245 sp<DisplayDevice> hw = new DisplayDevice(this, DisplayDevice::DISPLAY_PRIMARY, type, isSecure,
1239 token, fbs, producer, mRenderEngine->getEGLConfig(), 1246 token, fbs, producer, mRenderEngine->getEGLConfig(),
1240 hasWideColorModes && hasWideColorDisplay); 1247 useWideColorMode);
1241 mDisplays.add(token, hw); 1248 mDisplays.add(token, hw);
1242 android_color_mode defaultColorMode = HAL_COLOR_MODE_NATIVE; 1249 android_color_mode defaultColorMode = HAL_COLOR_MODE_NATIVE;
1243 if (hasWideColorModes && hasWideColorDisplay) { 1250 if (useWideColorMode) {
1244 defaultColorMode = HAL_COLOR_MODE_SRGB; 1251 defaultColorMode = HAL_COLOR_MODE_SRGB;
1245 } 1252 }
1246 setActiveColorModeInternal(hw, defaultColorMode); 1253 setActiveColorModeInternal(hw, defaultColorMode);
@@ -1756,6 +1763,10 @@ mat4 SurfaceFlinger::computeSaturationMatrix() const {
1756// pickColorMode translates a given dataspace into the best available color mode. 1763// pickColorMode translates a given dataspace into the best available color mode.
1757// Currently only support sRGB and Display-P3. 1764// Currently only support sRGB and Display-P3.
1758android_color_mode SurfaceFlinger::pickColorMode(android_dataspace dataSpace) const { 1765android_color_mode SurfaceFlinger::pickColorMode(android_dataspace dataSpace) const {
1766 if (mForceNativeColorMode) {
1767 return HAL_COLOR_MODE_NATIVE;
1768 }
1769
1759 switch (dataSpace) { 1770 switch (dataSpace) {
1760 // treat Unknown as regular SRGB buffer, since that's what the rest of the 1771 // treat Unknown as regular SRGB buffer, since that's what the rest of the
1761 // system expects. 1772 // system expects.
@@ -2590,8 +2601,10 @@ bool SurfaceFlinger::doComposeSurfaces(
2590 ALOGV("hasClientComposition"); 2601 ALOGV("hasClientComposition");
2591 2602
2592#ifdef USE_HWC2 2603#ifdef USE_HWC2
2593 mRenderEngine->setWideColor(displayDevice->getWideColorSupport()); 2604 mRenderEngine->setWideColor(
2594 mRenderEngine->setColorMode(displayDevice->getActiveColorMode()); 2605 displayDevice->getWideColorSupport() && !mForceNativeColorMode);
2606 mRenderEngine->setColorMode(mForceNativeColorMode ?
2607 HAL_COLOR_MODE_NATIVE : displayDevice->getActiveColorMode());
2595#endif 2608#endif
2596 if (!displayDevice->makeCurrent(mEGLDisplay, mEGLContext)) { 2609 if (!displayDevice->makeCurrent(mEGLDisplay, mEGLContext)) {
2597 ALOGW("DisplayDevice::makeCurrent failed. Aborting surface composition for display %s", 2610 ALOGW("DisplayDevice::makeCurrent failed. Aborting surface composition for display %s",
@@ -3632,6 +3645,7 @@ void SurfaceFlinger::dumpBufferingStats(String8& result) const {
3632 3645
3633void SurfaceFlinger::dumpWideColorInfo(String8& result) const { 3646void SurfaceFlinger::dumpWideColorInfo(String8& result) const {
3634 result.appendFormat("hasWideColorDisplay: %d\n", hasWideColorDisplay); 3647 result.appendFormat("hasWideColorDisplay: %d\n", hasWideColorDisplay);
3648 result.appendFormat("forceNativeColorMode: %d\n", mForceNativeColorMode);
3635 3649
3636 // TODO: print out if wide-color mode is active or not 3650 // TODO: print out if wide-color mode is active or not
3637 3651
@@ -4085,6 +4099,17 @@ status_t SurfaceFlinger::onTransact(
4085 repaintEverything(); 4099 repaintEverything();
4086 return NO_ERROR; 4100 return NO_ERROR;
4087 } 4101 }
4102 case 1023: { // Set native mode
4103 mForceNativeColorMode = data.readInt32() == 1;
4104
4105 invalidateHwcGeometry();
4106 repaintEverything();
4107 return NO_ERROR;
4108 }
4109 case 1024: { // Is wide color gamut rendering/color management supported?
4110 reply->writeBool(hasWideColorDisplay);
4111 return NO_ERROR;
4112 }
4088 } 4113 }
4089 } 4114 }
4090 return err; 4115 return err;
@@ -4242,8 +4267,9 @@ status_t SurfaceFlinger::captureScreen(const sp<IBinder>& display,
4242 WindowDisconnector disconnector(window, NATIVE_WINDOW_API_EGL); 4267 WindowDisconnector disconnector(window, NATIVE_WINDOW_API_EGL);
4243 4268
4244 ANativeWindowBuffer* buffer = nullptr; 4269 ANativeWindowBuffer* buffer = nullptr;
4245 result = getWindowBuffer(window, reqWidth, reqHeight, hasWideColorDisplay, 4270 result = getWindowBuffer(window, reqWidth, reqHeight,
4246 getRenderEngine().usesWideColor(), &buffer); 4271 hasWideColorDisplay && !mForceNativeColorMode,
4272 getRenderEngine().usesWideColor(), &buffer);
4247 if (result != NO_ERROR) { 4273 if (result != NO_ERROR) {
4248 return result; 4274 return result;
4249 } 4275 }
@@ -4345,8 +4371,8 @@ void SurfaceFlinger::renderScreenImplLocked(
4345 } 4371 }
4346 4372
4347#ifdef USE_HWC2 4373#ifdef USE_HWC2
4348 engine.setWideColor(hw->getWideColorSupport()); 4374 engine.setWideColor(hw->getWideColorSupport() && !mForceNativeColorMode);
4349 engine.setColorMode(hw->getActiveColorMode()); 4375 engine.setColorMode(mForceNativeColorMode ? HAL_COLOR_MODE_NATIVE : hw->getActiveColorMode());
4350#endif 4376#endif
4351 4377
4352 // make sure to clear all GL error flags 4378 // make sure to clear all GL error flags
diff --git a/services/surfaceflinger/SurfaceFlinger.h b/services/surfaceflinger/SurfaceFlinger.h
index 13a057f2b..7606e10a6 100644
--- a/services/surfaceflinger/SurfaceFlinger.h
+++ b/services/surfaceflinger/SurfaceFlinger.h
@@ -814,6 +814,7 @@ private:
814#endif 814#endif
815 815
816 float mSaturation = 1.0f; 816 float mSaturation = 1.0f;
817 bool mForceNativeColorMode = false;
817}; 818};
818}; // namespace android 819}; // namespace android
819 820