diff options
author | Sergio Giro | 2015-09-23 12:14:38 -0500 |
---|---|---|
committer | Android Git Automerger | 2015-09-23 12:14:38 -0500 |
commit | f1519eeb21ee03a956d973545f9f0f742727faaa (patch) | |
tree | 1fe58827b0b4bbb4f1240296cdbfa7256217c258 /include | |
parent | c6a6c6de7c43198dc93f92f935ebc120de1050c8 (diff) | |
parent | 64b83133d5ec40828a10e57cfbb37c642bb7f510 (diff) | |
download | frameworks-native-f1519eeb21ee03a956d973545f9f0f742727faaa.tar.gz frameworks-native-f1519eeb21ee03a956d973545f9f0f742727faaa.tar.xz frameworks-native-f1519eeb21ee03a956d973545f9f0f742727faaa.zip |
am 64b83133: Merge "Remove usage of SharedBuffer"
* commit '64b83133d5ec40828a10e57cfbb37c642bb7f510':
Remove usage of SharedBuffer
Diffstat (limited to 'include')
-rw-r--r-- | include/ui/Region.h | 5 |
1 files changed, 0 insertions, 5 deletions
diff --git a/include/ui/Region.h b/include/ui/Region.h index 2a1491837..e9b3a0bad 100644 --- a/include/ui/Region.h +++ b/include/ui/Region.h | |||
@@ -130,11 +130,6 @@ public: | |||
130 | // Region object. | 130 | // Region object. |
131 | Rect const* getArray(size_t* count) const; | 131 | Rect const* getArray(size_t* count) const; |
132 | 132 | ||
133 | // returns a SharedBuffer as well as the number of rects. | ||
134 | // ownership is transfered to the caller. | ||
135 | // the caller must call SharedBuffer::release() to free the memory. | ||
136 | SharedBuffer const* getSharedBuffer(size_t* count) const; | ||
137 | |||
138 | /* no user serviceable parts here... */ | 133 | /* no user serviceable parts here... */ |
139 | 134 | ||
140 | // add a rectangle to the internal list. This rectangle must | 135 | // add a rectangle to the internal list. This rectangle must |