diff options
author | Sergio Giro | 2015-09-23 12:14:38 -0500 |
---|---|---|
committer | Android Git Automerger | 2015-09-23 12:14:38 -0500 |
commit | f1519eeb21ee03a956d973545f9f0f742727faaa (patch) | |
tree | 1fe58827b0b4bbb4f1240296cdbfa7256217c258 /libs | |
parent | c6a6c6de7c43198dc93f92f935ebc120de1050c8 (diff) | |
parent | 64b83133d5ec40828a10e57cfbb37c642bb7f510 (diff) | |
download | frameworks-native-f1519eeb21ee03a956d973545f9f0f742727faaa.tar.gz frameworks-native-f1519eeb21ee03a956d973545f9f0f742727faaa.tar.xz frameworks-native-f1519eeb21ee03a956d973545f9f0f742727faaa.zip |
am 64b83133: Merge "Remove usage of SharedBuffer"
* commit '64b83133d5ec40828a10e57cfbb37c642bb7f510':
Remove usage of SharedBuffer
Diffstat (limited to 'libs')
-rw-r--r-- | libs/ui/Region.cpp | 12 |
1 files changed, 0 insertions, 12 deletions
diff --git a/libs/ui/Region.cpp b/libs/ui/Region.cpp index 3810da404..a3558bd5c 100644 --- a/libs/ui/Region.cpp +++ b/libs/ui/Region.cpp | |||
@@ -835,18 +835,6 @@ Rect const* Region::getArray(size_t* count) const { | |||
835 | return begin(); | 835 | return begin(); |
836 | } | 836 | } |
837 | 837 | ||
838 | SharedBuffer const* Region::getSharedBuffer(size_t* count) const { | ||
839 | // We can get to the SharedBuffer of a Vector<Rect> because Rect has | ||
840 | // a trivial destructor. | ||
841 | SharedBuffer const* sb = SharedBuffer::bufferFromData(mStorage.array()); | ||
842 | if (count) { | ||
843 | size_t numRects = isRect() ? 1 : mStorage.size() - 1; | ||
844 | count[0] = numRects; | ||
845 | } | ||
846 | sb->acquire(); | ||
847 | return sb; | ||
848 | } | ||
849 | |||
850 | // ---------------------------------------------------------------------------- | 838 | // ---------------------------------------------------------------------------- |
851 | 839 | ||
852 | void Region::dump(String8& out, const char* what, uint32_t /* flags */) const | 840 | void Region::dump(String8& out, const char* what, uint32_t /* flags */) const |