summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Revert "HACK: Run SurfaceFlinger as root to allow access to software sync file"d-oreo-mr1-core-releasePraneeth Bajjuri2018-06-081-1/+1
* gui: GLConsumer: Adjust crop rect as per scaling modeGowtham Tammana2018-04-222-4/+11
* HACK: Run SurfaceFlinger as root to allow access to software sync fileAndrew F. Davis2018-03-151-1/+1
* sf: Initialize DispSync in SurfaceFlinger_hwc1Marissa Wall2017-12-121-0/+2
* Merge cherrypicks of [3122088, 3121430, 3119129, 3119130, 3119131, 3120667] i...android-cts-8.1_r1android-8.1.0_r1android-build-team Robot2017-10-252-8/+35
|\
| * Add new color settingRomain Guy2017-10-252-8/+35
|/
* Snap for 4391495 from 331d79d26b237a6ebf4284dd99c79b0fe5ab55df to oc-mr1-releaseandroid-build-team Robot2017-10-122-0/+2
|\
| * Add missing transitive dependency to pdx_tool.Corey Tabaka2017-10-111-0/+1
| * Revert "Revert PDX tracing."Corey Tabaka2017-10-112-25/+86
| * Add missing transitive dependency to atrace.Corey Tabaka2017-10-111-0/+1
| * Revert PDX tracing.Michael Wright2017-10-112-86/+25
* | Snap for 4388906 from 52ea25cf06cef250ec73052611b48556b3fce4d5 to oc-mr1-releaseandroid-build-team Robot2017-10-1144-794/+2072
|\|
| * Add shared memory based buffer metadataCorey Tabaka2017-10-1044-794/+2072
* | Snap for 4378450 from 35b5114be8da71c69fc8a1ff8fb457c912c0992f to oc-mr1-releaseandroid-build-team Robot2017-10-051-1/+7
|\|
| * Solve the composer service NULL pointer crashRandy Xu2017-10-031-1/+7
* | Snap for 4373604 from 8c6462c8c48022a4a77ab8ed218551880d2bbab9 to oc-mr1-releaseandroid-build-team Robot2017-10-031-5/+3
|\|
| * Merge "Limit Display-P3 surface formats to 8888" into oc-mr1-devCourtney Goeltzenleuchter2017-10-021-5/+3
| |\
| | * Limit Display-P3 surface formats to 8888Courtney Goeltzenleuchter2017-09-281-5/+3
* | | release-request-53526352-7b51-4ab1-a661-632ffc55dd7c-for-git_oc-mr1-release-4...android-build-team Robot2017-10-016-33/+85
|\| |
| * | Merge "Fix deadlock when transitioning to vr flinger" into oc-mr1-devSteven Thomas2017-09-291-5/+12
| |\ \
| | * | Fix deadlock when transitioning to vr flingerSteven Thomas2017-09-291-5/+12
| | |/
| * | Merge "Use the HWC caching mechanism to avoid stalls in the ion driver." into...TreeHugger Robot2017-09-295-28/+73
| |\ \ | | |/ | |/|
| | * Use the HWC caching mechanism to avoid stalls in the ion driver.Corey Tabaka2017-09-285-28/+73
* | | release-request-ca7a0f27-e01e-4493-95dc-73b265f88cc9-for-git_oc-mr1-release-4...android-build-team Robot2017-09-281-1/+1
|\| |
| * | Support picture_in_picture only if device is not low ramNg Zhi An2017-09-261-1/+1
| |/
* | release-request-bbc747ae-190b-4d38-8704-432aa6396c16-for-git_oc-mr1-release-4...android-build-team Robot2017-09-2110-63/+248
|\|
| * Merge "libhwc2on1adapter: avoid marking changes if visible regions unchanged"...TreeHugger Robot2017-09-201-3/+14
| |\
| | * libhwc2on1adapter: avoid marking changes if visible regions unchangedAdrian Salido2017-09-201-3/+14
| * | Merge "Deal with unreliable VSYNC signals due to scheduler." into oc-mr1-devTreeHugger Robot2017-09-206-59/+215
| |\ \
| | * | Deal with unreliable VSYNC signals due to scheduler.Corey Tabaka2017-09-186-59/+215
| * | | Merge "packagemanager_native access to package installer, version" into oc-mr...Ray Essick2017-09-201-0/+16
| |\ \ \
| | * | | packagemanager_native access to package installer, versionRay Essick2017-09-191-0/+16
| | |/ /
| * / / Add TYPE_INPUT_CONSUMER to the trusted overlay list.Michael Wright2017-09-192-1/+3
| |/ /
* | | release-request-1f2fcfef-9736-44dc-8628-3ba96dac60db-for-git_oc-mr1-release-4...android-build-team Robot2017-09-171-4/+0
|\| |
| * | Merge "Revert "Add runpath to lshal_test"" into oc-mr1-devTreeHugger Robot2017-09-141-4/+0
| |\ \
| | * | Revert "Add runpath to lshal_test"Steven Moreland2017-09-141-4/+0
* | | | release-request-f0fc1aa1-730c-4deb-b1ff-e8ebeeccc4b5-for-git_oc-mr1-release-4...android-build-team Robot2017-09-147-46/+75
|\| | |
| * | | Merge "Add runpath to lshal_test" into oc-mr1-devYifan Hong2017-09-131-0/+4
| |\| |
| | * | Add runpath to lshal_testJiyong Park2017-09-131-0/+4
| * | | Merge "Reduce the number of Send requests over UDS per IPC invocation" into o...TreeHugger Robot2017-09-133-34/+50
| |\ \ \
| | * | | Reduce the number of Send requests over UDS per IPC invocationAlex Vakulenko2017-09-133-34/+50
| * | | | Merge "Adjust the validation code for secondary dex paths" into oc-mr1-devCalin Juravle2017-09-133-12/+21
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | Adjust the validation code for secondary dex pathsCalin Juravle2017-09-133-12/+21
* | | | | release-request-b613f8ce-05b5-465e-b783-c1b87f3c1e95-for-git_oc-mr1-release-4...android-build-team Robot2017-09-1312-302/+474
|\| | | |
| * | | | Merge "Overhual DvrBuffer and DvrBufferQueue API: Step 1" into oc-mr1-devTreeHugger Robot2017-09-1210-225/+434
| |\ \ \ \
| | * | | | Overhual DvrBuffer and DvrBufferQueue API: Step 1Jiwen 'Steve' Cai2017-09-1210-225/+434
| * | | | | Merge "Keep standalone devices in VrFlinger mode." into oc-mr1-devTreeHugger Robot2017-09-122-77/+40
| |\ \ \ \ \ | | |_|_|/ / | |/| | | |
| | * | | | Keep standalone devices in VrFlinger mode.Corey Tabaka2017-09-112-77/+40
* | | | | | release-request-946c768b-83eb-4b7b-83e7-5737856fa8ec-for-git_oc-mr1-release-4...android-build-team Robot2017-09-103-10/+7
|\| | | | |
| * | | | | Merge "Fix stack use-after-scope in InputReader" into oc-mr1-devTreeHugger Robot2017-09-081-1/+1
| |\ \ \ \ \ | | |/ / / / | |/| | | |