summaryrefslogtreecommitdiffstats
path: root/build
Commit message (Expand)AuthorAgeFilesLines
* Increase growth limit from 64m to 80m for 1024mb hdpi tabletMathieu Chartier2014-12-111-1/+1
* Add Dalvik heap definition for 7" xhdpi devices.Dianne Hackborn2013-05-061-0/+25
* Fix issue #7271589: Cannot set Ocean HD live wallpaperDianne Hackborn2012-10-032-2/+2
* Fix issue #7257947: Need to fix heap limits on MakoDianne Hackborn2012-09-302-2/+28
* Configure GC free to be 8MB for devices with >512MB RAM.Ian Rogers2012-09-236-7/+24
* Dalvik heap size for a 10" xhdpi tablet.Dianne Hackborn2012-08-011-0/+22
* I am having second thoughts about 512m for the large heap size.Dianne Hackborn2012-06-081-1/+1
* Add new Dalvik memory limit definition.Dianne Hackborn2012-06-051-0/+23
* build: add device-type dalvik heap configsDima Zavin2012-03-234-0/+88