Commit message (Collapse) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Increase growth limit from 64m to 80m for 1024mb hdpi tablet | Mathieu Chartier | 2014-12-11 | 1 | -1/+1 |
| | | | | | | | | | | Prevents apps hitting oome due to old linear alloc objects being allocated in the java heap causing the heap to be larger than it used to be. Bug: 18707227 Change-Id: Ia49a7e6b24ae9fba1961d600d4599c17313b556b | ||||
* | Add Dalvik heap definition for 7" xhdpi devices. | Dianne Hackborn | 2013-05-06 | 1 | -0/+25 |
| | | | | Change-Id: I6a8e406ee98d3061d498bb2fbd1b97aa9e79b4b5 | ||||
* | Fix issue #7271589: Cannot set Ocean HD live wallpaper | Dianne Hackborn | 2012-10-03 | 2 | -2/+2 |
| | | | | Change-Id: Id7662c503815293040c240232a6622bd6f6eab37 | ||||
* | Fix issue #7257947: Need to fix heap limits on Mako | Dianne Hackborn | 2012-09-30 | 2 | -2/+28 |
| | | | | Change-Id: Id8014b19195b8740bccf000ab66c1b599ba3a1a0 | ||||
* | Configure GC free to be 8MB for devices with >512MB RAM. | Ian Rogers | 2012-09-23 | 6 | -7/+24 |
| | | | | | | b/6606849 Change-Id: Idad46032b4b5d309db0319caeb7a1dfc0550f9f7 | ||||
* | Dalvik heap size for a 10" xhdpi tablet. | Dianne Hackborn | 2012-08-01 | 1 | -0/+22 |
| | | | | Change-Id: Ie47702cda764817e023464944cd6dc5352fc439e | ||||
* | I am having second thoughts about 512m for the large heap size. | Dianne Hackborn | 2012-06-08 | 1 | -1/+1 |
| | | | | | | | Let's go with 384 megs, half way between the large heap size on Xoom and 512. Change-Id: I4a7f2e5a8b2920b49fa53777725e24811145f5f2 | ||||
* | Add new Dalvik memory limit definition. | Dianne Hackborn | 2012-06-05 | 1 | -0/+23 |
| | | | | | | | | | | This is for a 7in hdpi/tvdpi tablet with 1G of RAM. That sounds kind-of familiar. I don't know. Have I seen such a thing before? Maybe. Bug: 6576049 Change-Id: Iabc245692d5106feec9199eb2b5a3d06e27a9b83 | ||||
* | build: add device-type dalvik heap configs | Dima Zavin | 2012-03-23 | 4 | -0/+88 |
These have been moved from frameworks/base/build Change-Id: Ib0cdf82f4e2d61a1956baabf1fe636f46ddbc13a Signed-off-by: Dima Zavin <dima@android.com> |
index : android/frameworks-native | ||
Stable Android distribution for TI processors; Supported SoCs: Jacinto (DRA7xx, J721E), Sitara (AM43xx, AM57xx, AM65x) - fork of https://android.googlesource.com/platform/frameworks/native/ to carry additional staging fixes. | Scott (ITS) Allen |
summaryrefslogtreecommitdiffstats |