summaryrefslogtreecommitdiffstats
path: root/data
Commit message (Expand)AuthorAgeFilesLines
* Support picture_in_picture only if device is not low ramNg Zhi An2017-09-261-1/+1
* Remove unbundled IME feature from automotive confgPavel Maltsev2017-09-011-1/+0
* Rename radio feature to broadcastradio.Tomasz Wasilczyk2017-07-121-1/+1
* Merge "Clockwork: add feature android.software.input_methods" into oc-dev am:...Mark Renouf2017-06-051-0/+3
|\
| * Clockwork: add feature android.software.input_methodsMark Renouf2017-06-011-0/+3
* | Add hardware feature definition for PasspointPeter Qiu2017-05-051-0/+20
* | Merge "Add "android.software.preview_sdk" feature" into oc-dev am: dca76f971cJustin Klaassen2017-04-141-0/+20
|\|
| * Add "android.software.preview_sdk" featureJustin Klaassen2017-04-131-0/+20
* | Merge "Add autofill feature API" into oc-dev am: 3a717993faSvetoslav Ganov2017-04-133-0/+21
|\|
| * Merge "Add autofill feature API" into oc-devSvetoslav Ganov2017-04-133-0/+21
| |\
| | * Add autofill feature APISvet Ganov2017-04-133-0/+21
* | | Merge "Add android.hardware.nfc.any to NFC features." into oc-dev am: e7def4e9e0Martijn Coenen2017-04-133-0/+3
|\| |
| * | Add android.hardware.nfc.any to NFC features.Martijn Coenen2017-04-123-0/+3
| |/
* | Merge "Add FEATURE_RADIO to PackageManager's feature list."Tomasz Wasilczyk2017-04-121-0/+20
|\ \
| * | Add FEATURE_RADIO to PackageManager's feature list.Tomasz Wasilczyk2017-04-071-0/+20
* | | Merge "Work on issue #36863299: [Fugu] CTS: PermissionFeatureTest failures:.....Dianne Hackborn2017-04-101-0/+20
|\ \ \ | | |/ | |/|
| * | Merge "Work on issue #36863299: [Fugu] CTS: PermissionFeatureTest failures:.....TreeHugger Robot2017-04-101-0/+20
| |\ \
| | * | Work on issue #36863299: [Fugu] CTS: PermissionFeatureTest failures:...Dianne Hackborn2017-04-101-0/+20
* | | | Merge "Enable FEATURE_ACTIVITIES_ON_SECONDARY_DISPLAYS on phones and tablets"...Andrii Kulian2017-04-073-0/+21
|\| | | | |_|/ |/| |
| * | Enable FEATURE_ACTIVITIES_ON_SECONDARY_DISPLAYS on phones and tabletsAndrii Kulian2017-04-073-0/+21
| |/
* / Squashed merge of master-sim into master.Jeff Davidson2017-04-031-0/+20
|/
* Merge "Add system feature for Companion Device Manager"Eugene Susla2017-03-213-0/+21
|\
| * Add system feature for Companion Device ManagerEugene Susla2017-03-213-0/+21
* | Merge "Fix names of headtracking feature files."TreeHugger Robot2017-03-212-0/+0
|\ \
| * | Fix names of headtracking feature files.Craig Donner2017-03-212-0/+0
* | | Add new CTS feature.Dianne Hackborn2017-03-194-0/+12
|/ /
* / Add feature tag android.hardware.vr.headtracking.Craig Donner2017-03-153-0/+45
|/
* Add android.hardware.vulkan.compute=0 feature fileJesse Hall2017-02-061-0/+21
* Merge "Add feature flag for TelephonyManager#get/setAllowedCarriers" am: c4fc...Polina Bondarenko2017-01-201-0/+20
|\
| * Merge "Add feature flag for TelephonyManager#get/setAllowedCarriers" am: c4fc...Polina Bondarenko2017-01-201-0/+20
| |\
| | * Add feature flag for TelephonyManager#get/setAllowedCarriersPolina Bondarenko2017-01-181-0/+20
| * | Do not set VR mode feature as handset default. am: 5ce292f55bRuben Brunk2016-11-291-2/+2
| |\ \
| * \ \ Merge "[NAN-AWARE] Rename NAN to Aware" am: ab180e53b9Etan Cohen2016-11-051-2/+2
| |\ \ \ | | | |/ | | |/|
| | * | Merge "[NAN-AWARE] Rename NAN to Aware"Etan Cohen2016-11-051-2/+2
| | |\ \
| | | * | [NAN-AWARE] Rename NAN to AwareEtan Cohen2016-11-051-2/+2
* | | | | [NAN-AWARE] Rename NAN to AwareEtan Cohen2016-11-041-2/+2
* | | | | Do not set VR mode feature as handset default. am: 5ce292f55b am: f0f8f0a99d ...Ruben Brunk2016-10-251-2/+2
|\ \ \ \ \ | | |_|_|/ | |/| | |
| * | | | Do not set VR mode feature as handset default.Ruben Brunk2016-10-251-2/+2
| |\ \ \ \ | | |/ / / | |/| | |
| | * | | Do not set VR mode feature as handset default.Ruben Brunk2016-10-241-2/+2
* | | | | Add a feature to signal fitness quality heart rate monitors am: 8aacbc3127Ashutosh Joshi2016-10-171-0/+20
|\| | | |
| * | | | Add a feature to signal fitness quality heart rate monitorsAshutosh Joshi2016-10-141-0/+20
| | |/ / | |/| |
* / | | Enabling PIP for handhelds and tablets.Winson2016-10-102-0/+2
|/ / /
* / / Add gyroscope support to wearable core hw supportNick Vaccaro2016-08-021-0/+1
|/ /
* / Removing feature managed_users.Ashley Smith2016-05-101-1/+0
|/
* Merge "remove compass from default wearable_core_hardware.xml" into cw-e-dev ...Andriy Naborskyy2016-04-201-1/+2
|\
| * remove compass from default wearable_core_hardware.xmlAndriy Naborskyy2016-04-131-1/+2
* | remove non-mandatory features from car_coreKeun-young Park2016-04-131-4/+0
* | Updating wearable_core_hardware to support device administration.Ashley Smith2016-03-311-2/+4
* | Add Vulkan feature definitionsJesse Hall2016-02-253-0/+63
* | Add feature tag for high-performance VR devices.Ruben Brunk2016-01-282-0/+24