summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* HWC2: Add getHdrCapabilities to C++ shimDan Stoza2016-04-081-0/+66
* Merge "libui: Remove FramebufferNativeWindow"Dan Stoza2016-01-111-102/+0
|\
| * libui: Remove FramebufferNativeWindowDan Stoza2016-01-081-102/+0
* | libui: Make Rect constructor 32/64-bit friendlyDan Stoza2016-01-081-9/+4
|/
* am 41659e2e: am b450d9d8: am 77f147ff: Merge "frameworks/native: remove super...Sergio Giro2015-09-301-1/+0
|\
| * am b450d9d8: am 77f147ff: Merge "frameworks/native: remove superfluous mentio...Sergio Giro2015-09-301-1/+0
| |\
| | * frameworks/native: remove superfluous mention of SharedBuffer in Region.hSergio Giro2015-09-301-1/+0
| * | am f1519eeb: am 64b83133: Merge "Remove usage of SharedBuffer"Sergio Giro2015-09-231-5/+0
| |\|
| | * Remove usage of SharedBufferPablo Ceballos2015-09-211-5/+0
| | * libgui: Add generation numbers to BufferQueueDan Stoza2015-06-081-0/+10
* | | Remove usage of SharedBufferPablo Ceballos2015-09-111-5/+0
* | | am afdbddbe: am e5ce0db8: am f090d598: am 3e4c8ccc: Merge "SF: Add colorTrans...Dan Stoza2015-09-031-0/+1
|\| |
| * | SF: Add colorTransform to DisplayInfoDan Stoza2015-08-311-0/+1
* | | libsgui: Change Rect default constructorPablo Ceballos2015-08-241-3/+2
|/ /
* / libgui: Add generation numbers to BufferQueueDan Stoza2015-06-031-0/+10
|/
* libgui: Allow an IGBProducer to disable allocationDan Stoza2015-04-231-0/+3
* libgui: Pass surface damage through BufferQueueDan Stoza2015-04-152-0/+4
* DO NOT MERGE Add dataSpace to buffer queues; remove old format enums.Eino-Ville Talvala2015-03-191-2/+0
* Restore Region::set(uint32_t, uint32_t)Bernhard Rosenkraenzer2014-12-221-0/+1
* libgui: Enable -Weverything and -WerrorDan Stoza2014-12-051-0/+17
* libui: Enable -Weverything and -WerrorDan Stoza2014-12-046-60/+64
* Enable clang for libui/libgui/surfaceflingerDan Stoza2014-12-042-10/+12
* am e42cba8f: Merge "Initialize ARect fields in default ctor"Dan Stoza2014-10-291-0/+1
|\
| * Initialize ARect fields in default ctorDmitriy Ivanov2014-10-291-0/+1
* | surfaceflinger: add getDisplayStats() methodLajos Molnar2014-09-181-0/+31
* | Fix undefined behavior (not returning a value from a function with return).Stephen Hines2014-09-041-0/+1
* | Turn on support for async cursor update in surfaceflinger.Riley Andrews2014-07-281-1/+3
* | Add two new display info fieldsAndy McFadden2014-06-171-0/+3
* | am 38c9e132: am c1ffd351: am bd20e551: Merge "Use asynchronous lock/unlock API"Greg Hackmann2014-05-122-0/+13
|\|
| * Use asynchronous lock/unlock APIFrancis Hart2014-05-122-0/+13
* | am 9493d492: am 9eb142e3: am a9d49f99: Merge "Revert "Use asynchronous lock/u...Greg Hackmann2014-05-092-13/+0
|\|
| * Revert "Use asynchronous lock/unlock API"Greg Hackmann2014-05-092-13/+0
* | am 4b46776f: am 8a6cd189: am f60564a1: Merge "Use asynchronous lock/unlock API"Greg Hackmann2014-05-092-0/+13
|\|
| * Use asynchronous lock/unlock APIFrancis Hart2014-05-022-0/+13
* | Enable changing display configurationDan Stoza2014-05-051-1/+0
* | Merge "Add unique ID to GraphicBuffer"Dan Stoza2014-04-111-1/+4
|\ \
| * | Add unique ID to GraphicBufferDan Stoza2014-03-311-1/+4
* | | Adding render stats APIs to UiAutomation (framework native).Svetoslav2014-04-101-0/+63
|/ /
* | FramebufferNativeWindow.h is obsoleteAndy McFadden2014-03-051-0/+2
* | Add contains point method to RegionMichael Wright2014-02-101-0/+3
* | libgui: Add a test for SRGB surfacesDan Stoza2014-01-071-7/+9
|/
* fix camera API 2.0 orientationMathias Agopian2013-09-181-1/+1
* improve mat44 implementationMathias Agopian2013-09-036-155/+208
* vector and matrix classes for graphics useMathias Agopian2013-08-266-0/+1301
* remove unused code form GraphicBufferMathias Agopian2013-07-311-11/+6
* Make Flattenable not virtualMathias Agopian2013-07-303-15/+12
* get rid of HAL pixelformats 5551 and 4444Mathias Agopian2013-07-261-2/+2
* get rid of PixelFormatInfo and simplify thingsMathias Agopian2013-07-252-56/+2
* get rid of PIXEL_FORMAT_A_8Mathias Agopian2013-07-251-1/+0
* am e6eef6c1: am ea74d3b7: make the warning timout of Fence::waitForever() imp...Mathias Agopian2013-05-171-2/+3
|\