summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Add support for reading/writing a vector of bindersCasey Dahlin2015-11-031-1/+5
* Add readStrongBinder that takes an interfaceCasey Dahlin2015-10-281-0/+22
* Add read/write methods for vectorsCasey Dahlin2015-10-201-1/+22
* Add methods to Parcel for bool and char and byteCasey Dahlin2015-10-151-0/+9
* am bd55551d: Merge "Add more methods to IPowerManager."Daniel Erat2015-09-301-6/+21
|\
| * Merge "Add more methods to IPowerManager."Daniel Erat2015-09-301-6/+21
| |\
| | * Add more methods to IPowerManager.Daniel Erat2015-09-301-6/+21
* | | am 77f147ff: Merge "frameworks/native: remove superfluous mention of SharedBu...Sergio Giro2015-09-301-1/+0
|\| |
| * | frameworks/native: remove superfluous mention of SharedBuffer in Region.hSergio Giro2015-09-301-1/+0
| |/
* | am 64b83133: Merge "Remove usage of SharedBuffer"Sergio Giro2015-09-231-5/+0
|\|
| * Remove usage of SharedBufferPablo Ceballos2015-09-211-5/+0
* | am c0ed1282: Merge "Update libpowermanager to expose enum and export headers."Daniel Erat2015-09-151-1/+12
|\|
| * Update libpowermanager to expose enum and export headers.Daniel Erat2015-09-151-1/+12
* | am f2e53c5e: Merge "Remove BnServiceManager."Daniel Erat2015-09-151-14/+0
|\|
| * Remove BnServiceManager.Daniel Erat2015-09-141-14/+0
* | resolved conflicts for merge of 3821feac to stage-aosp-masterNick Kralevich2015-09-011-8/+53
|\|
| * include/android/sensor: add enum for LINEAR_ACCELERATIONJohan Euphrosine2015-08-281-7/+15
* | am cf1fedef: am 2acadb3f: Merge "BatteryProperties: Adds batteryCycleCount, b...Ruchi Kandoi2015-08-251-0/+3
|\|
| * BatteryProperties: Adds batteryCycleCount, batteryCurrent,Ruchi Kandoi2015-08-251-0/+3
* | am a6d2ff29: am 110ddef1: Merge "binder: Change from C11 <stdatomic.h> to C++...Elliott Hughes2015-08-201-3/+3
|\|
| * binder: Change from C11 <stdatomic.h> to C++11 <atomic>.Bailey Forrest2015-08-191-3/+3
* | am 6a846dd5: am 5f5a0e0f: Merge "Lose HAVE_ANDROID_OS from frameworks/native."Elliott Hughes2015-08-122-5/+5
|\|
| * Lose HAVE_ANDROID_OS from frameworks/native.Elliott Hughes2015-08-122-5/+5
| * libgui/SurfaceFlinger: Add getConsumerNameDan Stoza2015-06-093-0/+9
| * libgui: Add generation numbers to BufferQueueDan Stoza2015-06-086-3/+41
| * fix BufferItem flatten/unflatten alignmentChong Zhang2015-05-281-2/+14
| * Refactor ConsumerBase and it's derived classes.Michael Lentine2015-05-283-32/+9
| * Add ConsumerBase::isAbandonedJohn Reck2015-05-281-0/+3
| * Fix PTS handling for buffer replacementDan Stoza2015-05-135-18/+13
| * binder: add uint64 support to Parcel.Ronghua Wu2015-05-131-0/+3
| * frameworks/native: document native types and enumsJohan Euphrosine2015-05-1215-278/+1966
| * libgui: Hook up onFrameReplacedDan Stoza2015-05-122-19/+16
| * SurfaceFlinger: Fix PTS on stale buffersDan Stoza2015-04-303-0/+15
| * Merge "BufferQueue: Add NATIVE_WINDOW_BUFFER_AGE query"Dan Stoza2015-04-291-0/+4
| |\
| | * BufferQueue: Add NATIVE_WINDOW_BUFFER_AGE queryDan Stoza2015-04-281-0/+4
| * | libgui: Change detachNextBuffer to return sp<GB>Dan Stoza2015-04-271-1/+1
| |/
* | DO NOT MERGE Add new media navigation keys.Michael Wright2015-08-072-1/+9
* | Merge "Revert "Bug fix in SensorManager."" into mnc-devNarayan Kamath2015-07-291-3/+1
|\ \
| * | Revert "Bug fix in SensorManager."Narayan Kamath2015-07-291-3/+1
* | | Merge "Bug fix in SensorManager." into mnc-devAravind Akella2015-07-281-1/+3
|\| |
| * | Bug fix in SensorManager.Aravind Akella2015-07-261-1/+3
* | | omx: fix structure sizes to be the same on 32 and 64-bit buildsLajos Molnar2015-07-201-10/+18
|/ /
* | Enable sensor data injection mode through adb.Aravind Akella2015-06-302-2/+2
* | omx: add OMX_IndexParamConsumerUsageBitsLajos Molnar2015-06-252-0/+2
* | Merge "libgui/SF: Propagate SECURE Layer flag changes" into mnc-devDan Stoza2015-06-231-2/+2
|\ \
| * | libgui/SF: Propagate SECURE Layer flag changesDan Stoza2015-06-181-2/+2
* | | Merge "Add new AINPUT_SOURCE_BLUETOOTH_STYLUS" into mnc-devMichael Wright2015-06-231-0/+1
|\ \ \
| * | | Add new AINPUT_SOURCE_BLUETOOTH_STYLUSMichael Wright2015-06-121-0/+1
| |/ /
* / / Add method to set action button on MotionEventMichael Wright2015-06-171-0/+2
|/ /
* | Add tracing headerChris Craik2015-06-101-0/+55