summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Revert "HACK: Run SurfaceFlinger as root to allow access to software sync file"d-oreo-mr1-core-releasePraneeth Bajjuri2018-06-081-1/+1
* HACK: Run SurfaceFlinger as root to allow access to software sync fileAndrew F. Davis2018-03-151-1/+1
* sf: Initialize DispSync in SurfaceFlinger_hwc1Marissa Wall2017-12-121-0/+2
* Add new color settingRomain Guy2017-10-252-8/+35
* Fix deadlock when transitioning to vr flingerSteven Thomas2017-09-291-5/+12
* surfaceflinger: handle executeCommands transaction errorsChia-I Wu2017-09-081-1/+6
* Fix race conditions when using mHwc off the main threadSteven Thomas2017-09-062-7/+48
* Merge "surfaceflinger: fix z-relative layer destruction" into oc-mr1-devChia-I Wu2017-08-164-10/+27
|\
| * surfaceflinger: fix z-relative layer destructionChia-I Wu2017-08-154-10/+27
* | Revert "Postpone color mode change until after boot animation"Thierry Strudel2017-08-151-20/+9
|\ \ | |/ |/|
| * Revert "Postpone color mode change until after boot animation"Thierry Strudel2017-08-151-20/+9
* | Merge "Mark libEGL, GLESv1_CM, GLESv2, and GLESv3 as LLNDK" into oc-mr1-devTreeHugger Robot2017-08-153-3/+3
|\ \
| * | Mark libEGL, GLESv1_CM, GLESv2, and GLESv3 as LLNDKJiyong Park2017-08-103-3/+3
* | | Merge "libgui: support 64-bit BQ consumer usage" into oc-mr1-devTreeHugger Robot2017-08-104-0/+10
|\ \ \ | |/ / |/| |
| * | libgui: support 64-bit BQ consumer usageChia-I Wu2017-08-084-0/+10
* | | Merge "Fix out-of-order transactions (2/2)" into oc-dr1-devJorim Jaggi2017-08-091-4/+6
|\ \ \ | |/ / |/| / | |/
| * Merge "Fix out-of-order transactions (2/2)" into oc-dr1-devJorim Jaggi2017-08-091-4/+6
| |\
| | * Fix out-of-order transactions (2/2)Jorim Jaggi2017-08-081-4/+6
* | | Merge "Use a separate hwcomposer hidl instance for vr flinger" into oc-mr1-devSteven Thomas2017-08-0815-711/+666
|\ \ \
| * | | Use a separate hwcomposer hidl instance for vr flingerSteven Thomas2017-08-0715-711/+666
* | | | libsurfaceflinger: fix screenshot permission checkChia-I Wu2017-08-081-1/+1
|\ \ \ \ | |/ / / |/| / / | |/ /
| * / libsurfaceflinger: fix screenshot permission checkChia-I Wu2017-08-071-1/+1
| |/
* | Fix build error from diamond mergeCourtney Goeltzenleuchter2017-08-041-4/+5
* | Merge "libsurfaceflinger: handle WINDOW_TYPE_DONT_SCREENSHOT" into oc-dr1-devChia-I Wu2017-08-035-25/+38
|\|
| * Merge "libsurfaceflinger: handle WINDOW_TYPE_DONT_SCREENSHOT" into oc-dr1-devTreeHugger Robot2017-08-035-25/+38
| |\
| | * libsurfaceflinger: handle WINDOW_TYPE_DONT_SCREENSHOTChia-I Wu2017-08-025-25/+38
* | | Merge changes If4271719,I9c9b5de9,I46a26a67 into oc-dr1-devCourtney Goeltzenleuchter2017-08-024-7/+16
|\| |
| * | Merge changes If4271719,I9c9b5de9,I46a26a67 into oc-dr1-devTreeHugger Robot2017-08-024-7/+16
| |\ \ | | |/ | |/|
| | * Communicate composition buffer dataspace to HWCCourtney Goeltzenleuchter2017-08-014-7/+16
| * | sf: Defer DispSync initializationSaurabh Shah2017-07-273-6/+12
| |/
* | Have the Surface class track the buffer age.Ian Elliott2017-07-314-18/+23
* | Postpone color mode change until after boot animationRomain Guy2017-07-211-10/+18
|\|
| * Postpone color mode change until after boot animationRomain Guy2017-07-211-10/+18
* | Merge "surfaceflinger: fix initial crop computation" into oc-dr1-devChia-I Wu2017-07-211-1/+1
|\|
| * Merge "surfaceflinger: fix initial crop computation" into oc-dr1-devChia-I Wu2017-07-211-1/+1
| |\
| | * surfaceflinger: fix initial crop computationChia-I Wu2017-07-201-1/+1
* | | Merge "Properly applies the selected saturation boost (vivid mode)" into oc-d...Romain Guy2017-07-212-2/+22
|\| |
| * | Merge "Properly applies the selected saturation boost (vivid mode)" into oc-d...TreeHugger Robot2017-07-212-2/+22
| |\ \
| | * | Properly applies the selected saturation boost (vivid mode)Romain Guy2017-07-202-2/+22
| | |/
* | | SurfaceFlinger: Set property in StartPropertySetThread during initWei Wang2017-07-216-40/+47
|\| |
| * | SurfaceFlinger: Set property in StartPropertySetThread during initWei Wang2017-07-206-40/+47
| |/
* | sf: Defer DispSync initializationSaurabh Shah2017-07-193-6/+12
* | surfaceflinger: fix a nullptr dereference am: 0a68b461d3Chia-I Wu2017-07-181-1/+1
|\|
| * surfaceflinger: fix a nullptr dereferenceChia-I Wu2017-07-181-1/+1
* | Merge "Fix concurrent writes to the hardware composer" into oc-dr1-dev am: 87...Steven Thomas2017-07-172-7/+9
|\|
| * Merge "Fix concurrent writes to the hardware composer" into oc-dr1-devSteven Thomas2017-07-172-7/+9
| |\
| | * Fix concurrent writes to the hardware composerSteven Thomas2017-07-172-7/+9
* | | Merge changes I23e6f088,I800208e8,I55123a7a into oc-dr1-dev am: 607b5d1b40Dan Stoza2017-07-143-297/+256
|\| |
| * | SF: Move screenshot Surface ops off main threadDan Stoza2017-07-143-249/+173
| * | SF: Add ImageHolder for screenshot codeDan Stoza2017-07-121-62/+82