# # Copyright (C) 2010 The Android Open Source Project # # Licensed under the Apache License, Version 2.0 (the "License"); # you may not use this file except in compliance with the License. # You may obtain a copy of the License at # # http://www.apache.org/licenses/LICENSE-2.0 # # Unless required by applicable law or agreed to in writing, software # distributed under the License is distributed on an "AS IS" BASIS, # WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied. # See the License for the specific language governing permissions and # limitations under the License. # # Provides overrides to configure the Dalvik heap for a standard high density phone. PRODUCT_PROPERTY_OVERRIDES += \ dalvik.vm.heapstartsize=5m \ dalvik.vm.heapsize=32m \ dalvik.vm.heaptargetutilization=0.75 \ dalvik.vm.heapminfree=512k \ dalvik.vm.heapmaxfree=2m