blob: 1721fcc2ca2500fe8a3ec80b5eb4296db042609e (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
|
#
# Copyright (C) 2012 The Android Open Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
# http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#
# Provides overrides to configure the Dalvik heap for a standard tablet device.
PRODUCT_PROPERTY_OVERRIDES += \
dalvik.vm.heapstartsize=16m \
dalvik.vm.heapgrowthlimit=192m \
dalvik.vm.heapsize=512m \
dalvik.vm.heaptargetutilization=0.75 \
dalvik.vm.heapminfree=512k \
dalvik.vm.heapmaxfree=8m
|