summaryrefslogtreecommitdiffstats
blob: 17ca10e9b8d5295e08387cc9e1a83b9a9766183a (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
LOCAL_PATH := $(call my-dir)
include $(CLEAR_VARS)

LOCAL_CLANG := true

LOCAL_ADDITIONAL_DEPENDENCIES := $(LOCAL_PATH)/Android.mk
LOCAL_SRC_FILES := \
    Client.cpp \
    DisplayDevice.cpp \
    DispSync.cpp \
    EventControlThread.cpp \
    EventThread.cpp \
    FrameTracker.cpp \
    Layer.cpp \
    LayerDim.cpp \
    MessageQueue.cpp \
    MonitoredProducer.cpp \
    SurfaceFlinger.cpp \
    SurfaceFlingerConsumer.cpp \
    Transform.cpp \
    DisplayHardware/FramebufferSurface.cpp \
    DisplayHardware/HWComposer.cpp \
    DisplayHardware/PowerHAL.cpp \
    DisplayHardware/VirtualDisplaySurface.cpp \
    Effects/Daltonizer.cpp \
    EventLog/EventLogTags.logtags \
    EventLog/EventLog.cpp \
    RenderEngine/Description.cpp \
    RenderEngine/Mesh.cpp \
    RenderEngine/Program.cpp \
    RenderEngine/ProgramCache.cpp \
    RenderEngine/GLExtensions.cpp \
    RenderEngine/RenderEngine.cpp \
    RenderEngine/Texture.cpp \
    RenderEngine/GLES10RenderEngine.cpp \
    RenderEngine/GLES11RenderEngine.cpp \
    RenderEngine/GLES20RenderEngine.cpp


LOCAL_CFLAGS := -DLOG_TAG=\"SurfaceFlinger\"
LOCAL_CFLAGS += -DGL_GLEXT_PROTOTYPES -DEGL_EGLEXT_PROTOTYPES

ifeq ($(TARGET_BOARD_PLATFORM),omap4)
    LOCAL_CFLAGS += -DHAS_CONTEXT_PRIORITY
endif
ifeq ($(TARGET_BOARD_PLATFORM),s5pc110)
    LOCAL_CFLAGS += -DHAS_CONTEXT_PRIORITY
endif

ifeq ($(TARGET_DISABLE_TRIPLE_BUFFERING),true)
    LOCAL_CFLAGS += -DTARGET_DISABLE_TRIPLE_BUFFERING
endif

ifeq ($(TARGET_FORCE_HWC_FOR_VIRTUAL_DISPLAYS),true)
    LOCAL_CFLAGS += -DFORCE_HWC_COPY_FOR_VIRTUAL_DISPLAYS
endif

ifneq ($(NUM_FRAMEBUFFER_SURFACE_BUFFERS),)
    LOCAL_CFLAGS += -DNUM_FRAMEBUFFER_SURFACE_BUFFERS=$(NUM_FRAMEBUFFER_SURFACE_BUFFERS)
endif

ifeq ($(TARGET_RUNNING_WITHOUT_SYNC_FRAMEWORK),true)
    LOCAL_CFLAGS += -DRUNNING_WITHOUT_SYNC_FRAMEWORK
endif

# See build/target/board/generic/BoardConfig.mk for a description of this setting.
ifneq ($(VSYNC_EVENT_PHASE_OFFSET_NS),)
    LOCAL_CFLAGS += -DVSYNC_EVENT_PHASE_OFFSET_NS=$(VSYNC_EVENT_PHASE_OFFSET_NS)
else
    LOCAL_CFLAGS += -DVSYNC_EVENT_PHASE_OFFSET_NS=0
endif

# See build/target/board/generic/BoardConfig.mk for a description of this setting.
ifneq ($(SF_VSYNC_EVENT_PHASE_OFFSET_NS),)
    LOCAL_CFLAGS += -DSF_VSYNC_EVENT_PHASE_OFFSET_NS=$(SF_VSYNC_EVENT_PHASE_OFFSET_NS)
else
    LOCAL_CFLAGS += -DSF_VSYNC_EVENT_PHASE_OFFSET_NS=0
endif

ifneq ($(PRESENT_TIME_OFFSET_FROM_VSYNC_NS),)
    LOCAL_CFLAGS += -DPRESENT_TIME_OFFSET_FROM_VSYNC_NS=$(PRESENT_TIME_OFFSET_FROM_VSYNC_NS)
else
    LOCAL_CFLAGS += -DPRESENT_TIME_OFFSET_FROM_VSYNC_NS=0
endif

ifneq ($(MAX_VIRTUAL_DISPLAY_DIMENSION),)
    LOCAL_CFLAGS += -DMAX_VIRTUAL_DISPLAY_DIMENSION=$(MAX_VIRTUAL_DISPLAY_DIMENSION)
else
    LOCAL_CFLAGS += -DMAX_VIRTUAL_DISPLAY_DIMENSION=0
endif

LOCAL_CFLAGS += -fvisibility=hidden -Werror=format
LOCAL_CFLAGS += -std=c++11

LOCAL_SHARED_LIBRARIES := \
    libcutils \
    liblog \
    libdl \
    libhardware \
    libutils \
    libEGL \
    libGLESv1_CM \
    libGLESv2 \
    libbinder \
    libui \
    libgui \
    libpowermanager

LOCAL_MODULE := libsurfaceflinger

LOCAL_CFLAGS += -Wall -Werror -Wunused -Wunreachable-code

include $(BUILD_SHARED_LIBRARY)

###############################################################
# build surfaceflinger's executable
include $(CLEAR_VARS)

LOCAL_CLANG := true

LOCAL_LDFLAGS := -Wl,--version-script,art/sigchainlib/version-script.txt -Wl,--export-dynamic
LOCAL_CFLAGS := -DLOG_TAG=\"SurfaceFlinger\"
LOCAL_CPPFLAGS := -std=c++11

LOCAL_INIT_RC := surfaceflinger.rc

LOCAL_SRC_FILES := \
    main_surfaceflinger.cpp

LOCAL_SHARED_LIBRARIES := \
    libsurfaceflinger \
    libcutils \
    liblog \
    libbinder \
    libutils \
    libdl

LOCAL_WHOLE_STATIC_LIBRARIES := libsigchain

LOCAL_MODULE := surfaceflinger

ifdef TARGET_32_BIT_SURFACEFLINGER
LOCAL_32_BIT_ONLY := true
endif

LOCAL_CFLAGS += -Wall -Werror -Wunused -Wunreachable-code

include $(BUILD_EXECUTABLE)

###############################################################
# uses jni which may not be available in PDK
ifneq ($(wildcard libnativehelper/include),)
include $(CLEAR_VARS)

LOCAL_CLANG := true

LOCAL_CFLAGS := -DLOG_TAG=\"SurfaceFlinger\"
LOCAL_CPPFLAGS := -std=c++11

LOCAL_SRC_FILES := \
    DdmConnection.cpp

LOCAL_SHARED_LIBRARIES := \
    libcutils \
    liblog \
    libdl

LOCAL_MODULE := libsurfaceflinger_ddmconnection

LOCAL_CFLAGS += -Wall -Werror -Wunused -Wunreachable-code

include $(BUILD_SHARED_LIBRARY)
endif # libnativehelper