summaryrefslogtreecommitdiffstats
blob: 49389e062ff92238716dcdf1b4f30504d66466ce (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
/*
 * Copyright (C) 2012 The Android Open Source Project
 *
 * Licensed under the Apache License, Version 2.0 (the "License");
 * you may not use this file except in compliance with the License.
 * You may obtain a copy of the License at
 *
 *      http://www.apache.org/licenses/LICENSE-2.0
 *
 * Unless required by applicable law or agreed to in writing, software
 * distributed under the License is distributed on an "AS IS" BASIS,
 * WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
 * See the License for the specific language governing permissions and
 * limitations under the License.
 */

#include <stdint.h>
#include <sys/types.h>

#include <binder/PermissionCache.h>
#include <binder/IPCThreadState.h>

#include <private/android_filesystem_config.h>

#include "Client.h"
#include "Layer.h"
#include "SurfaceFlinger.h"

namespace android {

// ---------------------------------------------------------------------------

const String16 sAccessSurfaceFlinger("android.permission.ACCESS_SURFACE_FLINGER");

// ---------------------------------------------------------------------------

Client::Client(const sp<SurfaceFlinger>& flinger)
    : mFlinger(flinger)
{
}

Client::~Client()
{
    const size_t count = mLayers.size();
    for (size_t i=0 ; i<count ; i++) {
        sp<Layer> layer(mLayers.valueAt(i).promote());
        if (layer != 0) {
            mFlinger->removeLayer(layer);
        }
    }
}

status_t Client::initCheck() const {
    return NO_ERROR;
}

void Client::attachLayer(const sp<IBinder>& handle, const sp<Layer>& layer)
{
    Mutex::Autolock _l(mLock);
    mLayers.add(handle, layer);
}

void Client::detachLayer(const Layer* layer)
{
    Mutex::Autolock _l(mLock);
    // we do a linear search here, because this doesn't happen often
    const size_t count = mLayers.size();
    for (size_t i=0 ; i<count ; i++) {
        if (mLayers.valueAt(i) == layer) {
            mLayers.removeItemsAt(i, 1);
            break;
        }
    }
}
sp<Layer> Client::getLayerUser(const sp<IBinder>& handle) const
{
    Mutex::Autolock _l(mLock);
    sp<Layer> lbc;
    wp<Layer> layer(mLayers.valueFor(handle));
    if (layer != 0) {
        lbc = layer.promote();
        ALOGE_IF(lbc==0, "getLayerUser(name=%p) is dead", handle.get());
    }
    return lbc;
}


status_t Client::onTransact(
    uint32_t code, const Parcel& data, Parcel* reply, uint32_t flags)
{
    // these must be checked
     IPCThreadState* ipc = IPCThreadState::self();
     const int pid = ipc->getCallingPid();
     const int uid = ipc->getCallingUid();
     const int self_pid = getpid();
     if (CC_UNLIKELY(pid != self_pid && uid != AID_GRAPHICS && uid != AID_SYSTEM && uid != 0)) {
         // we're called from a different process, do the real check
         if (!PermissionCache::checkCallingPermission(sAccessSurfaceFlinger))
         {
             ALOGE("Permission Denial: "
                     "can't openGlobalTransaction pid=%d, uid=%d", pid, uid);
             return PERMISSION_DENIED;
         }
     }
     return BnSurfaceComposerClient::onTransact(code, data, reply, flags);
}


status_t Client::createSurface(
        const String8& name,
        uint32_t w, uint32_t h, PixelFormat format, uint32_t flags,
        sp<IBinder>* handle,
        sp<IGraphicBufferProducer>* gbp)
{
    /*
     * createSurface must be called from the GL thread so that it can
     * have access to the GL context.
     */

    class MessageCreateLayer : public MessageBase {
        SurfaceFlinger* flinger;
        Client* client;
        sp<IBinder>* handle;
        sp<IGraphicBufferProducer>* gbp;
        status_t result;
        const String8& name;
        uint32_t w, h;
        PixelFormat format;
        uint32_t flags;
    public:
        MessageCreateLayer(SurfaceFlinger* flinger,
                const String8& name, Client* client,
                uint32_t w, uint32_t h, PixelFormat format, uint32_t flags,
                sp<IBinder>* handle,
                sp<IGraphicBufferProducer>* gbp)
            : flinger(flinger), client(client),
              handle(handle), gbp(gbp),
              name(name), w(w), h(h), format(format), flags(flags) {
        }
        status_t getResult() const { return result; }
        virtual bool handler() {
            result = flinger->createLayer(name, client, w, h, format, flags,
                    handle, gbp);
            return true;
        }
    };

    sp<MessageBase> msg = new MessageCreateLayer(mFlinger.get(),
            name, this, w, h, format, flags, handle, gbp);
    mFlinger->postMessageSync(msg);
    return static_cast<MessageCreateLayer*>( msg.get() )->getResult();
}

status_t Client::destroySurface(const sp<IBinder>& handle) {
    return mFlinger->onLayerRemoved(this, handle);
}

status_t Client::clearLayerFrameStats(const sp<IBinder>& handle) const {
    sp<Layer> layer = getLayerUser(handle);
    if (layer == NULL) {
        return NAME_NOT_FOUND;
    }
    layer->clearFrameStats();
    return NO_ERROR;
}

status_t Client::getLayerFrameStats(const sp<IBinder>& handle, FrameStats* outStats) const {
    sp<Layer> layer = getLayerUser(handle);
    if (layer == NULL) {
        return NAME_NOT_FOUND;
    }
    layer->getFrameStats(outStats);
    return NO_ERROR;
}

// ---------------------------------------------------------------------------
}; // namespace android